About this document​

Scope and purpose​

AN230264 briefly introduces you to PSOC™ high-voltage (HV) precision analog (PA) family, an Arm® Cortex®-M0+ based microcontroller. This application note also guides you to set up the PSOC™ HV PA development environment.

Intended audience​

This document is intended for anyone using PSOC™ HV PA family MCUs.

Introduction​

This application note provides an overview of the device feature set, and describes the development environment and tools to get started with the CY8C41xxLCE-HV4xx series from the PSOC™ HV PA family. PSOC™ HV PA is a fully integrated programmable embedded system for battery monitoring and management. The system features an Arm® Cortex® M0+ processor with programmable and reconfigurable analog and digital blocks. The PSOC™ HV PA will be offered in a 32-QFN package with wettable flanks. To get a better understanding of the functionality described and terminology used in this application note, see "Section A: Overview" of the architecture technical reference manual (architecture TRM)

2

.

Feature set​

PSOC™ HV PA is a fully integrated programmable embedded system for battery monitoring and management. The system features an Arm® Cortex® M0+ processor, and programmable and reconfigurable analog and digital blocks.

PSOC™ HV PA devices have these characteristics:

  • High-performance, 24 to 49.152-MHz Arm® Cortex® M0+ CPU with MPU and DMA controller

  • Precision analog channel subsystem (PACSS)

  • High voltage subsystem (tolerant up to 42 V)

  • Integrated LIN transceiver

  • High-precision clock sources

  • Configurable Timer Counter PWM (TCPWM) block

  • Configurable Serial Communication Block (SCB) with I2C, SPI, UART, and LIN slave operating modes

  • Low-power operating modes: Sleep and Deep Sleep

  • Functional safety for ASIL-B according to ISO 26262

  • Automotive Electronics Council (AEC) AEC-Q100 qualified

Figure 1

shows the major components of the PSOC™ HV PA architecture.

Figure 1. PSOC™ HV PA block diagram



Function summary​

  • 32-bit CPU subsystem

    • Up to 49.152-MHz Arm® Cortex® M0+ CPU with MPU and DMA controller

    • Up to 128 KB of code flash with ECC

    • Up to 8 KB of SRAM with ECC

    • Up to 8 KB of data flash with ECC

  • Precision analog channel subsystem (PACSS)

    • Two precision delta-sigma ADCs (16-20+ bits)

    • Current channel with automatic gain

    • Voltage channel

    • Temperature and diagnostic channels

    • Digital filtering, accumulators, and threshold comparisons on all channels

  • High-voltage subsystem

    • Operates directly off 12 V/24 V battery (tolerant up to 42 V)

    • Integrated LIN transceiver

    • HV input divider for voltage channel

  • Functional safety for ASIL-B

    • Development process of ISO 26262 for ASIL B

    • Memory protection unit (MPU)

    • Challenge-response watchdog timer (CRWDT)

    • Overvoltage protection (OVP) and brownout detection (BOD)

    • Hardware error correction (SECDED ECC)

    • Analog diagnostics

  • Timing and pulse-width modulation

    • Four 16-bit TCPWM blocks

    • Center-aligned, edge, and pseudo-random modes

    • Quadrature decoder

  • Clock Sources

    • ±2% up to 49.152 MHz internal main oscillator (IMO)

    • ±1% 2 MHz High-precision oscillator (HPOSC)

    • 40-kHz Internal low-speed oscillator (ILO)

    • ±5% or ±7% 32-kHz precision low-power oscillator (PILO) based on the part number

  • Communication

    • SCBs with re-configurable I2C, SPI, UART, or LIN slave

    • LIN interface compliant with LIN 2.2 A and ISO 17987 standards

    • Up to 8 GPIOs

  • Package

    • 32-QFN with wettable flanks (6 x 6 mm)

Development environment and tools​

Evaluation board​

The CYHVPA-128K-32-001 Evaluation Board (

Figure 2

) provides access to all peripherals, resulting in a fully featured evaluation platform. CYHVPA-128K-32-001 has Arm® standard MIPI 10-pin / 20-pin connectors for the debug interface by third-party interfaces, and Infineon KitProg3 low-level communication interface for programming and debugging. The evaluation board can be used for the development of software. For more information on board details, see the PSOC™ HV PA Evaluation Board user guide

4

.

Figure 2. CYHVPA-128K-32-001 Evaluation Board - top view



Figure 3

shows the CYHVPA-128K-32-001 Evaluation Board block diagram.

Figure 3. CYHVPA-128K-32-001 Evaluation Board block diagram



CYHVPA-128K-32-001 board connections​

Table 1. Board connections

CY8C4147LCE-HV413 (U3)

Connection/component

Pin

Pin name

1

VDDA

Internal analog power (3.3 V): 0.15 μF capacitor

2

VSSA

Analog GND

3

RSH2

100 μ / 50 μΩ shunt resistor

4

RSH

100 m / 75 m / 50 m / 4.02 Ω shunt resistor

5

RSL

100 m / 75 m / 50 m / 4.02 Ω shunt resistor

6

RSL2

100 μ / 50 μΩ shunt resistor

7

VSSA

Analog GND

8

VREFH

0.47 μF capacitor + side

9

VREFL

0.47 μF capacitor - side

10

VTEMP_RET

Thermistor or potentiometer

11

VTEMP

Thermistor or potentiometer

12

VTEMP_SUP

33 kΩ resistor

13

VSSD

Digital GND

14

XRES

Reset switch / program connector

15

P0[7]

SWDCLK for programming

16

P0[6]

SWDIO for programming

17

P0[5]

User push switch / I/O header

18

P0[4]

User DIP switch / I/O header

19

P0[3]

User LED (green) / I/O header

20

P0[2]

User LED (red) / I/O header

21

P0[1]

I2C SDA / UART TX / I/O header

22

P0[0]

I2C SCL / UART RX / I/O header

23

VCCD

Internal digital power (1.8 V): 0.15 μF capacitor

24

VDDD

Internal digital power (3.3 V): 0.1 μF, 3.3 μF capacitors

25

VSSD

Digital GND

26

VSSL

LIN GND

27

NC1

28

LIN

LIN connector

29

NC2

30

VDIAG

VBAT voltage sensing with 2.2 kΩ resistor (for diagnostic)

31

VSENSE

VBAT voltage sensing with 2.2 kΩ resistor

32

VBAT

12 V power supply input

EPAD

Heat pad (GND)

Connection diagram with tools​

PSOC™ HV PA has an SWD interface to connect with third-party debuggers. The debug pin of SWD is shared with the GPIO port (P0[6] and P0[7]). For more information, see

AN230265 - Hardware design guide for PSOC™ HV PA family

.

Figure 4

and

Figure 5

show an example of the basic connection for PSOC™ HV PA devices. Note that the external resistors are optional.

Figure 4. Basic connection diagram of MIPI 10-pin connector



Figure 5. Basic connection diagram of MIPI 20-pin connector



Automotive Peripheral Driver Library (AutoPDL)​

Automotive Peripheral Driver Library (AutoPDL) provides ISO 26262-compliant low-level drivers for all PSOC™4 HV peripherals.

The development environment officially supported by AutoPDL is IAR EWARM. To use EWARM, obtain the appropriate license. See

Peripheral drivers

for information regarding the software and license.

CPU (CM0+) startup sequence for PSOC™​

HV PA

The following steps are involved in the device startup sequence:

  1. System reset (at 0x0000 0000)

  2. CM0+ in SROM/boot

  3. Device in privilege mode

  4. Perform trimming of the device based on the 64-bit key

  5. SWD initialized

  6. APIs executed from Arm® CM0+ NMI

  7. APIs for the flash program, erase, and read

  8. APIs to retrieve data from privilege registers

  9. Transfer control to the user program

  10. Device in user mode

  11. CM0+ executes the user application from the code flash region

The following steps are involved in the application startup sequence:

  1. System reset (at 0x0000 0000).

  2. CM0+ executes "SystemInit"

  3. Disables WDT

  4. Applies flash wait states

  5. Clock selection

  6. Enables generic system IRQ

  7. Continues execution of CM0+ user application

Startup flow example​

The application startup sequence process is executed after the boot process completes. In the boot process, according to the lifecycle stage, protection status and debug access restriction settings are mainly performed, and application authentication is performed. In the application startup sequence process, initial settings necessary for program execution such as disabling the WDT, applying flash wait state, and clock settings are completed, and then execution jumps to the main routine. CM0+ executes the boot code after reset.

Figure 6

describes the PSOC™ HV PA device startup flow.

Figure 6. Device startup flow



Note: See the architecture TRM 2 for more details on lifecycle stages and protection bits.

Sample code​

Code Listing 1 Sample code for CM0+ startup

and

Code Listing 2 Sample code for CM0+ main function

show a sample code for the CM0+ startup and main function respectively.

Code Listing 1 Sample code for CM0+ startup​

;************************************************************************ ;* Start-up Code ;************************************************************************ THUMB PUBWEAK Reset_Handler SECTION .text:CODE:REORDER:NOROOT(2) Reset_Handler:

; Disable global interrupts CPSID I

; Update Vector Table Offset Register with address of user ROM table ; (will be updated later to user RAM table address in C startup code) LDR r0, =__vector_table LDR r1, =VTOR STR r0, [r1] DSB

; Initialize ECC of startup stack (needed for local variables in C startup code) by processing 8 bytes per loop iteration,

; Prerequisite: Stack Pointer (SP) has not been modified (from the vector table init value) by above code (otherwise code must be adapted) MOVS r0, #0 ; clear value MOVS r1, #0 ; clear value LDR r2, Cy_u32StartupStackStartAddress startup_stack_ecc_init_loop: STM r2!, (r0, r1) CMP r2, sp BNE startup_stack_ecc_init_loop

; Call C startup code (no ANSI C context established yet!) LDR r7, =Startup_Init BLX r7

; Initialize data sections LDR r7, =__iar_data_init3 BLX r7

LDR r7, =__iar_program_start BLX r7

; Note: Control flow does not necessarily return here. ; On some tool-chains (e.g. IAR) control flow will never return from ; the system library. Cy_Main_Exited: B Cy_Main_Exited

Code Listing 2 Sample code for CM0+ main function​

#include "intrinsics.h" /* To use IAR embedded function / #include "startup.h" #include "bb_bsp.h" #include "cy_common_def.h" #include "cy_error_callout.h" #include "cy_gpio.h" #include "cy_sysclk.h" #include "cy_syslib.h" int main(void) ( uint8 flag = 1; SystemInit(); __enable_interrupt(); / Enable global interrupts. / / Initialize USER LED1 port/pin / Cy_Gpio_SetPinMode(CY_USER_LED1_PORT_IDX, CY_USER_LED1_PIN, CY_USER_LED1_MUX); Cy_Gpio_SetDriveMode(CY_USER_LED1_PORT_IDX, CY_USER_LED1_PIN, CY_GPIO_DRIVE_MODE_STRONG); / Initialize USER LED2 port/pin */ Cy_Gpio_SetPinMode(CY_USER_LED2_PORT_IDX, CY_USER_LED2_PIN, CY_USER_LED2_MUX); Cy_Gpio_SetDriveMode(CY_USER_LED2_PORT_IDX, CY_USER_LED2_PIN, CY_GPIO_DRIVE_MODE_STRONG); for(;;) ( // Wait 0.05 [s] Cy_SysLib_DelayUs(50000); switch(flag) ( case 1: Cy_Gpio_Inv(CY_USER_LED1_PORT_IDX, CY_USER_LED1_PIN); flag = 2; break; case 2: Cy_Gpio_Inv(CY_USER_LED2_PORT_IDX, CY_USER_LED2_PIN); flag = 1; break; default: Cy_Gpio_Inv(CY_USER_LED1_PORT_IDX, CY_USER_LED1_PIN); break; ) ) )

Peripheral drivers​

Peripheral drivers are a set of firmware drivers that provide APIs for accessing hardware. These APIs perform initialization and control activities of each peripheral.

Table 2

lists the peripheral drivers that Infineon provides for SDL, and

Table 3

lists the device-specific middleware.

Table 2. Peripheral drivers list

No.

Driver

Description

API functionality

1

ADC

Analog to Digital Converter (PACSS)

Manage ADC operations

2

CPU

CPU driver

Enable CPU-specific features

3

DMA

Direct Memory Access

Perform memory-to-memory (M-DMA) and peripheral-to-memory (P-DMA) (and vice versa) operations

4

FLASH

Flash

APIs to handle flash memory

5

GPIO

General Purpose I/O Ports

Configure and access device input/output pins

6

LIN

Local Interconnect Network

Provide master and slave data transfer capabilities

7

SCB

Serial Communication Block

Manage serial communication as I2C, SPI, or UART

8

SYSCLK

System Clock

Provide APIs to control and read the status of various clocking capabilities of the device

9

SYSINT

System Interrupt

Manage interrupts and exceptions, in conjunction with the CMSIS core NVIC API

10

SYSLIB

System Library

Utility functions to handle delays, register read/write, asserts, silicon unique ID, and more

11

SYSPM

System Power Modes

Control device power modes

12

SYSRESET

System Reset

Provide APIs for reading reset reasons and clearing them

13

SYSTICK

Systick Timer

Manage a 24-bit down-counter timer

14

SYSWDT

Free-running Watchdog timer

Provide control and status capabilities

15

TCPWM

Timer Counter PWM

Manage a 16- or 32-bit periodic counter, PWM, quadrature decoder, shift register

16

TRIGMUX

Trigger Multiplexer

Manage the multiplexing of trigger outputs to specific trigger inputs across multiple peripherals

Table 3. Device-specific middleware

No.

Middleware

Description

API functionality

1

COM

UART Com Configuration

UART configuration for ADC example projects

2

ADC

PACSS/ADC Counts to Volts

APIs for converting ADC counts to volts and millivolts

Example usage of AutoPDL with IAR​

Environment for AutoPDL​

This section describes the operation with PSOC™ HV PA devices with AutoPDL as an example.

AutoPDL Operational Conditions:

  • CPU : PSOC™ HV PA devices (32-QFN)

  • Target board : CYHVPA-128K-32-001 Evaluation Board

  • IDE : IAR Embedded Workbench for Arm® 8.50.10

  • ICE : IAR I-jet Debugger or onboard KitProg3

Install IAR Embedded Workbench and AutoPDL​

Install IAR Embedded Workbench 8.50.10 in advance and ensure that the licenses are properly enabled.

The following sections provide information on the installation procedures and licensing details for AutoPDL.

Download AutoPDL package and license​

Follow these steps to download AutoPDL and get the License.

  1. Go to

    Infineon Developer Center

    .

  2. Under

    Software

    , find

    PSOC™ 4 HV Family AutoPDL and middleware

    and click on

    Request

    to get access to the AutoPDL software.

Once the order request is approved, you will receive an email from Infineon Developer Center (

R-IFX-DeveloperCent@infineon.com

). Product installer key (

License Key

) and a

link to download

the software will be included in the email.

Figure 7. Request access to PSOC™ 4 HV Family AutoPDL and middleware



Standard installation procedure​

After you download the software and extract the archive, follow the instructions to install AutoPDL.

  • AutoPDL Middleware package

    1. Run the

      PSOC4HV_AutoPDL-MW_V1.7.0_BulkInstall.bat

      in the

      \WWxxxx_PSOC4HV_AutoPDL-MW_Vx.x.x

      folder. After the setup wizard appears, click

      Next

      .



    2. Enter the

      License key

      which is including in email from Infineon Developer Center and click

      Next

      .



    3. Read the license agreement. Select I accept the agreement and click

      Next

      .



    4. Read the information and click

      Next

      .



    5. Select the install folder and click

      Next

      to continue.



    6. Select the components that you want to install and click

      Next

      to continue.



    7. The Auto PDL and middleware package installer checks for the existing Auto PDL drivers/middleware and documents in the installation folder. The existing drivers/middleware and documents are displayed. If you want to replace the existing contents, click

      OK

      .



    8. Confirm the details and click

      Install

      .



    9. Read the Precautions for Use and click

      Next

      .



    10. Click

      Finish

      to complete the installation.



  • Device Header Files

    1. The setup wizard for device header files is automatically appeared.

    2. In the setup wizard, click

      Next

      .

    3. Read the license agreement. Select

      I accept the agreement

      and click

      Next

      .

    4. Read the information and click

      Next

      .

    5. Select the install folder same as selected while installing the Middleware. Click

      Next

      to continue.



    6. Select the HV Device for which you want to install headers and click

      Next

      to continue.



    7. Check your selection and click on

      install

      .



    8. Click

      Finish

      to complete the installation.

  • Code Examples

    The setup wizard for code examples automatically appear.

    1. In the setup wizard, click

      Next

      .

    2. Read the license agreement. Select

      I accept the agreement

      and click

      Next

      .

    3. Read the information and click

      Next

      .

    4. Select the install folder same as selected while installing the middleware and device header. Click

      Next

      to continue.



    5. Select the HV Device for which you want to install code example from the drop down as shown in the following figure. Click

      Next

      to continue.



    6. Check your selection and click on

      install

      .



    7. Click

      Finish

      to complete the installation.

IAR EWARM flash patch configuration update​

Copy and paste (or replace) the flash loader files (

arm

folder) to the IAR installation folder.

  1. Copy from AutoPDL installation:

    • C:\INFINEON_AUTO_SW\PSOC4HV_PDL_MW_Vxxxxx\examples\Tools\IAR_EWARM_Patch_PSOC4HV

  2. Paste (or replace) to IAR installation:

    • C:\Program Files (x86)\IAR Systems\Embedded Workbench 8.4 EWARM FS 8.50.10



Example usage of AutoPDL​

  1. Navigate to the AutoPDL folder and open the

    PSOC4hvpa144k_Eva_license.eww

    file.

    C:\INFINEON_AUTO_SW\PSOC4HV_PDL_MW_Vxxxxx\examples\Tools\PSOC4hvpa144k

    Note: If you use the source code license, open the PSOC4hvpa144k_flash_cm0plus_template.eww.



  2. Double-click on

    main_cm0plus.c

    in the left panel. Details of the sample code are shown (see

    Code Listing 2

    ).



  3. Write the Define value for your target device.

    e.g.

    C:\INFINEON_AUTO_SW\PSOC4HV_PDL_MW\source\userenv\cy_pdl_config.h

    The device names supported by the standard evaluation board are as follows:

    • HVPA144K: CY8C4147LCE_HV423

      (Evaluation board) or

      CY8C4147LCE_HV413

      (Lite-Kit Board)

    • HVMS64K: CY8C4146LWE_HVS115

    • HVMS128K: CY8C4147LWE_HVS135X

    • HVPASPM-C: CY8C4147LDE_HV734

    If you are using a Lite-Kit board, please also add the following definitions.

    • HVPA144K: KIT_PSOC4_HVPA_144K_LITE

    • HVMS128K: KIT_PSOC4_HVMS_128K_LITE

    If you are using HVPA-144K_LITE, change it as follows:



  4. Select

    Project

    >

    Rebuild All

    to build the project.



    Note: If you didn’t request a SafeTlib license, two errors will occur. If you see the errors, remove the cy_pstl_user_callout.c and libpstl.a files and then select Rebuild all. To remove the cy_pstl_user_callout.c file, right-click the file and then click Remove. To remove the libpstl.a file, navigate to Project > Options > Linker > Library tab and click the ellipses button next to the Additional libraries pane. Select libpstl.a and click remove (×).





  5. Connect the USB cable to the J4 and 12V wall Adapter to the J22 of the CYHVPA-128K-32-001 Evaluation Board with the power supply (See

    Figure 8

    ). See the PSOC™ HV PA Evaluation Board user guide

    3

    for more detailed information.

    Figure 8. USB cable connection



  6. Download the project to PSOC™ 4 HVPA-144K device by selecting

    Project > Download > Download active application

    .



  7. Push the reset switch (SW2) on the CYHVPA-128K-32-001 Evaluation Board and then confirm that the LED D6 and D7 are blinking.

    • Download the application using the IAR I-JET debugger

    Note: If you do not have the IAR I-jet Debugger, then skip Steps 8 to 10.

  8. Connect the IAR I-jet Debugger to either J3 (MIPI 20-pin) or J5 (MIPI 10-pin) of the CYHVPA-128K-32-001 Evaluation Board with power supply (See

    Figure 9

    ). See the PSOC™ HV PA Evaluation Board user guide

    4

    for more detailed information.

    Figure 9. Connection of IAR I-jet Debugger



    Note: Please check I-jet is set for Debugger. In case of the CMSIS DAP program, the menu name shows CMSIS DAP. If it isn’t, navigate to Project > Options > Debugger and select I-jet at Driver.





    • Download the project to PSOC™ HV PA device by selecting

      Project >Download > Download active application

      .



    • Push the reset switch (SW2) on the CYHVPA-128K-32-001 Evaluation Board and then confirm that the LED D6 and D7 is blinking.

      • Download the application using the onboard KitProg3

  9. Connect the USB cable to the J4 of the CYHVPA-128K-32-001 Evaluation Board with the power supply (See

    Figure 10

    ). See the PSOC™ HV PA Evaluation Board user guide

    4

    for more detailed information.

    Figure 10. USB cable connection



  10. Select

    Project > Options…

    to change the debugger settings.



  11. Select

    CMSIS DAP

    from Options and select the

    Interface

    tab. Change the settings as shown in:

    • Probe config -> Auto

    • Interface speed -> 2MHz



  12. Click

    OK

    and re-select

    Project > Rebuild All

    to build the project.



  13. Download the project to PSOC™ HV PA device by selecting

    Project > Download > Download active application

    .



  14. Push the reset switch (SW2) on the CYHVPA-128K-32-001 Evaluation Board and then confirm that the LED D6 and D7 is blinking.

    To debug the project using either IAR I-JET debugger or onboard KitProg3 (CMSIS DAP), select

    Project > Download and Debug

    . For more information on debugging, see the IAR EWARM IDE project management and building guide

    5

    .



Other sample codes​

The other code examples are in the

examples

folder.



  1. Go to any code sample folder (e.g.,

    adc

    >

    triple

    ) and copy the

    main_cm0plus.c

    file in the folder.



  2. Navigate to

    PSOC4HV_PDL_MW_Vxxxxx\examples\Tools\PSOC4hvpa144k

    and replace the copied

    main_cm0plus.c

    file.



  3. From the same folder, open

    PSOC4hvpa144k_Eva_license.eww

    (or

    PSOC4hvpa144k_flash_cm0plus_template.eww

    for source file license) to open the IAR EWARM sample project.

  4. Rebuild and download the project to the board. See the

    C:\INFINEON_AUTO_SW\PSOC4HV_PDL_MW_Vxxxxx\examples\readme.pdf

    file of the sample codes for a detailed explanation of the use case.

Development tools​

Table 4. Development tool

Vender

Emulators/probes

Compiler

IAR Systems

I -JET Debugger

Onboard KitProg3

EWARM (8.50.10)

Flash programming tools​

Table 5

lists the supported flash programming tools. Infineon MiniProg4 programmer is for development purposes. For mass production purposes, a JTAG programmer from a third-party is suitable.

Table 5. Flash programming tools

Vender

Flash programmer

Software

Infineon

MiniProg4

Infineon Auto Flash Utility

KitProg3

Note: CYHVPA-128K-32-001 has the Cortex® SWD debug connector. SWD is compatible with MiniProg4.

Table 6

lists the pin assignment for Cortex® debug connector.

Table 6. Cortex® debug connector

Pin

Signal

1

VDDD

2

SWDIO

3

GND

4

SWDCLK

5

GND

6

SWO (option)

7

KEY

8

NC

9

GND detect

10

nRESET

Summary​

This application note guided you to set up the PSOC™ HV PA development environment. Infineon provides an evaluation board and a wealth of sample software to help you get started with the PSOC™ HV PA family. To evaluate the CYHVPA-128K-32-001 Evaluation Board, contact your sales representative or

Infineon Technical Support

.

Glossary​

Table 7. Glossary

Terms

Description

A/D converter

Analog to Digital Converter

ADC

Analog to Digital Converter

AHB

Advanced High-Performance Bus

API

Application Programming Interface

BOD

Brown-Out Detectors

CM0+

Arm® Cortex®-M0+ (processor core name)

CPU

Central Processing Unit

CPUSS

CPU Subsystem

DAP

Debug Access Port

DMA

Direct Memory Access

DMAC

DMA Controller

DW

Data Wire

ECC

Error Correction Code (safety)

GPIO

General Purpose I/O

HV

High-Voltage

I/O

Input or Output

IAR

IAR Systems (Company name)

IOSS

I/O Sub-System

IRC

Interrupt Controller

IRQ

Interrupt Request

ISR

Interrupt Service Routine

LIN

Local Interconnect Network

MCU

Microcontroller Unit

MIPI

Mobile Industry Processor Interface

MPU

Memory Protection Unit

NMI

Non-Maskable Interrupt

PA

Precision Analog

PACSS

Precision Analog Channel Subsystem

POR

Power On Reset

PWM

Pulse Width Modulation

RAM

Random Access Memory

ROM

Read-Only Memory

SCB

Serial Communication Block

SDL

Sample Driver Library

SPI

Serial Peripheral Interface

SRAM

Static RAM

SRSS

System Resource Subsystem

SWD

Serial Wire Debugging

TCPWM

Timer, Counter and PWM

WDT

Watchdog Timer

References​

The following are the PSOC™ HV PA family series application notes, datasheets, and technical reference manuals. Contact

Infineon Technical Support

to obtain these documents and sample driver library.

  1. 002-28660: PSOC™ HV PA-144K datasheet

  2. 002-29223: PSOC™ HV PA architecture technical reference manual (TRM)

  3. 002-29238: PSOC™ HV PA registers technical reference manual (TRM)

  4. 002-29984: PSOC™ HV PA Evaluation Board user guide

  5. IAR EWARM IDE project management and building guide

  6. 002-31481: PSOC™ 4 HVPA-144K Safety Manual

Revision history​

Document revision

Date

Description of changes

**

2020-11-24

Initial release

*A

2023-04-07

Updated all sections to support the latest silicon

*B

2023-04-19

Template update; no content update

*C

2025-02-14

Changed to use AutoPDL.

Trademarks​

PSOC™, formerly known as PSoC™, is a trademark of Infineon Technologies. Any references to PSoC™ in this document or others shall be deemed to refer to PSOC™.