PSOC™ 4 HV PA reference manuals
A reference manual (RM) provides detailed technical information on a device family. Architecture RMs provide a functional description of the various sub-blocks in the device including block features, architecture, and use cases. Register RMs provide a register level description of the user accessible registers in the device.
The RMs for the PSOC™ 4 product is listed below.
Product | Architecture RM | User Guide |
|---|---|---|
PSOC™ 4 HV PA 144K | Download Architecture RM | PSOC™ 4 HV PA 144K Pin assign support tool User Guide |