EasyPACK™ is an easy-to-handle and efficient module for power inverters up to 100 kW

For our automotive EasyPACK™, we took our long proven industrial Easy modules and integrated different chip contents and topologies for automotive traction inverter, on-board battery charger, auxiliary inverters, DC-DC applications. To ensure highest quality standards and safety, the package technology has then been improved and qualified to meet automotive requirements. It enables a high integration density and a fast and easy assembly process. With its two footprints Easy 1B and Easy 2B, it provides a platform for different power classes using both of our leading Si IGBT and CoolSiC™ technologies. As the EasyPACK™ is a very flexible package, customization to fit the customer’s needs is possible by adding further chip technologies in different topologies.

Figure 1. EasyPACK™



Benefits of EasyPACK™​

  • Flexible module with different topologies, enabling different inverter geometries and further motor integration

  • Press-Fit Pins for ease of assembly for PCB mounting

  • Using Infineon's benchmark chip technologies matching specific application requirements

  • Cost-effective module

  • High volume manufacturing experience