Fully automotive-qualified product portfolio supporting a wide range of automotive applications.

Designed for hybrid and electric vehicles, Infineon offers an extensive and dedicated range of automotive AEC-Q101-qualified IGBTs. Our portfolio includes 600 V to 1200 V, rated up to 200 A, and from low to ultra-high switching frequencies.

Key features​

  • Benchmark performance & efficiency

  • High power density

  • High reliability

  • Easy assembly

  • Cost-effective devices

  • Enabling scalability

  • Enabling platform approach

Applications​