Skip to main content

XMC4000 CAD, BSDL, and IBIS files

XMC4000 CAD library files​

XMC™ CAD libraries provide footprint and schematic support for common PCB design software like Allegro, Altium. CAD libraries for the various product families are listed in the table below.

Device Family

CAD Library file

XMC4100/4200/4400/4500

ZIP

XMC4000 BSDL library files​

Boundary-Scan Description Language (BSDL) is a subset of VHDL (VHSIC Hardware Description Language) that describes how boundary-scan (JTAG) is implemented in a device and how the device operates. It defines the data transport characteristics of the device, how it captures, shifts, and updates scanned data. Boundary-scan tools usually require that the user supply BSDL files for the devices being used in order to properly generate test vectors and perform in-system programming and functional testing.

XMC™ BSDL files for the various product families are listed in the below table.

Device Family

BSDL file

XMC4100/4200

ZIP

XMC4300

ZIP

XMC4400

ZIP

XMC4500

ZIP

XMC4700/4800

ZIP

XMC4000 IBIS Files​

“Input/Output (I/O) Buffer Information Specification” (IBIS) is a text file that contains electrical characteristics of a device. The type of information provided in the file is useful for PC-board design where signal integrity and timing analysis is done to design a part into a system.

XMC™ IBIS files for the various product families are listed in the below table.

Device Family

IBIS file

XMC4200

ZIP

XMC4400

ZIP

XMC4500

ZIP

XMC4700

ZIP