XMC4000 Family

Microcontroller Series for Industrial Applications

ARM® Cortex®-M4

32-bit processor core

Datasheet

About this Document​

This datasheet is addressed to embedded hardware and software developers. It provides the reader with detailed descriptions about the ordering designations, available features, electrical and physical characteristics of the XMC4[12]00 series devices.

The document describes the characteristics of a superset of the XMC4[12]00 series devices. For simplicity, the various device types are referred to by the collective term XMC4[12]00 throughout this manual.

XMC4000 Family User Documentation​

The set of user documentation includes:

  • Reference Manual

    • describes the functionality of the superset of devices.

  • Datasheets

    • list the complete ordering designations, available features and electrical characteristics of derivative devices.

  • Errata Sheets

    • list deviations from the specifications given in the related Reference Manual or Datasheets. Errata Sheets are provided for the superset of devices.

Attention:

Please consult all parts of the documentation set to attain consolidated knowledge about your device.

Application related guidance is provided by

Users Guides

and

Application Notes

.

Please refer to

http://www.infineon.com/xmc4000

to get access to the latest versions of those documents.

Summary of Features​

The XMC4[12]00 devices are members of the XMC4000 Family of microcontrollers based on the ARM Cortex-M4 processor core. The XMC4000 is a family of high performance and energy efficient microcontrollers optimized for Industrial Connectivity, Industrial Control, Power Conversion, Sense & Control.

Figure 1. System Block Diagram



CPU Subsystem​

  • CPU Core

    • High Performance 32-bit ARM Cortex-M4 CPU

    • 16-bit and 32-bit Thumb2 instruction set

    • DSP/MAC instructions

    • System timer (SysTick) for Operating System support

  • Floating Point Unit

  • Memory Protection Unit

  • Nested Vectored Interrupt Controller

  • One General Purpose DMA with up-to 8 channels

  • Event Request Unit (ERU) for programmable processing of external and internal service requests

  • Flexible CRC Engine (FCE) for multiple bit error detection

On-Chip Memories​

  • 16 KB on-chip boot ROM

  • up to 16 KB on-chip high-speed program memory

  • up to 24 KB on-chip high speed data memory

  • up to 256 KB on-chip Flash Memory with 1 KB instruction cache

Communication Peripherals​

  • Universal Serial Bus, USB 2.0 device, with integrated PHY

  • Controller Area Network interface (MultiCAN), Full-CAN/Basic-CAN with two nodes, 64 message objects (MO), data rate up to 1 MBit/s

  • Four Universal Serial Interface Channels (USIC), providing four serial channels, usable as UART, double-SPI, quad-SPI, IIC, IIS and LIN interfaces

  • LED and Touch-Sense Controller (LEDTS) for Human-Machine interface

Analog Frontend Peripherals​

  • Two Analog-Digital Converters (VADC) of 12-bit resolution, 8 channels each, with input out-of-range comparators

  • Digital-Analog Converter (DAC) with two channels of 12-bit resolution

Industrial Control Peripherals​

  • Two Capture/Compare Units 4 (CCU4) for use as general purpose timers

  • One Capture/Compare Units 8 (CCU8) for motor control and power conversion

  • Four High Resolution PWM (HRPWM) channels

  • One Position Interface (POSIF) for servo motor positioning

  • Window Watchdog Timer (WDT) for safety sensitive applications

  • Die Temperature Sensor (DTS)

  • Real Time Clock module with alarm support

  • System Control Unit (SCU) for system configuration and control

Input/Output Lines​

  • Programmable port driver control module (PORTS)

  • Individual bit addressability

  • Tri-stated in input mode

  • Push/pull or open drain output mode

  • Boundary scan test support over JTAG interface

On-Chip Debug Support​

  • Full support for debug features: 8 breakpoints, CoreSight, trace

  • Various interfaces: ARM-JTAG, SWD, single wire trace

Ordering Information​

The ordering code for an Infineon microcontroller provides an exact reference to a specific product. The code “XMC4<DDD>-<Z><PPP><T><FFFF>” identifies:

  • <DDD> the derivatives function set

  • <Z> the package variant

    • E: LFBGA

    • F: LQFP, TQFP

    • Q: VQFN

  • <PPP> package pin count

  • <T> the temperature range:

    • F: -40°C to 85°C

    • K: -40°C to 125°C

  • <FFFF> the Flash memory size.

For ordering codes for the XMC4[12]00 please contact your sales representative or local distributor.

This document describes several derivatives of the XMC4100 and XMC4200 series, some descriptions may not apply to a specific product. Please see

Table 1

.

For simplicity the term

XMC4[12]00

is used for all derivatives throughout this document.

Device Types​

These device types are available and can be ordered through Infineon’s direct and/or distribution channels.

Table 1. Synopsis of XMC4[12]00 Device Types

Derivative 1

Package

Flash Kbytes

SRAM Kbytes

XMC4200-F64x256

PG-yQFP-64

256

40

XMC4200-Q48x256

PG-VQFN-48

256

40

XMC4100-F64x128

PG-yQFP-64 2

128

20

XMC4100-Q48x128

PG-VQFN-48

128

20

XMC4104-F64x64

PG-yQFP-64 2

64

20

XMC4104-Q48x64

PG-VQFN-48

64

20

XMC4104-F64x128

PG-yQFP-64 2

128

20

XMC4104-Q48x128

PG-VQFN-48

128

20

XMC4108-F64x64

PG-yQFP-64

2

64

20

XMC4108-Q48x64

PG-VQFN-48

64

20

Package Variants​

Different markings of the XMC4[12]00 use different package variants. Details of those packages are given in the Package Parameters section of the datasheet.

Table 2. XMC4[12]00 Package Variants

Package Variant

Marking

Package

XMC4[12]00-F64

EES-AA, ES-AA, ES-AB, AB

PG-LQFP-64-19

XMC4[12]00-Q48

PG-VQFN-48-53

XMC4[12]00-F64

BA

PG-TQFP-64-19

XMC4[12]00-Q48

PG-VQFN-48-71

Device Type Features​

The following table lists the available features per device type.

Table 3. Features of XMC4[12]00 Device Types

Derivative 3

LEDTS Intf.

USB Intf.

USIC Chan.

MultiCAN Nodes, MO

XMC4200-F64x256

1

1

2 x 2

N0, N1

MO[0..63]

XMC4200-Q48x256

1

1

2 x 2

N0, N1

MO[0..63]

XMC4100-F64x128

1

1

2 x 2

N0, N1

MO[0..63]

XMC4100-Q48x128

1

1

2 x 2

N0, N1

MO[0..63]

XMC4104-F64x64

1

–

2 x 2

–

XMC4104-Q48x64

1

-

2 x 2

–

XMC4104-F64x128

1

–

2 x 2

–

XMC4104-Q48x128

1

–

2 x 2

–

XMC4108-F64x64

–

–

2 x 2

N0, MO[0..31]

XMC4108-Q48x64

–

–

2 x 2

N0, MO[0..31]

Table 4. Features of XMC4[12]00 Device Types

Derivative 4

ADC Chan.

DAC Chan.

CCU4 Slice

CCU8 Slice

POSIF Intf.

HRPWM Intf.

XMC4200-F64x256

10

2

2 x 4

1 x 4

1

1

XMC4200-Q48x256

9

2

2 x 4

1 x 4

1

1

XMC4100-F64x128

10

2

2 x 4

1 x 4

1

1

XMC4100-Q48x128

9

2

2 x 4

1 x 4

1

1

XMC4104-F64x64

10

2

2 x 4

1 x 4

1

1

XMC4104-Q48x64

9

2

2 x 4

1 x 4

1

1

XMC4104-F64x128

10

2

2 x 4

1 x 4

1

1

XMC4104-Q48x128

9

2

2 x 4

1 x 4

1

1

XMC4108-F64x64

10

2

2 x 4

1 x 4

1

–

XMC4108-Q48x64

9

2

2 x 4

1 x 4

1

–

Definition of Feature Variants​

The XMC4[12]00 types are offered with several memory sizes and number of available VADC channels. Table 5 describes the location of the available Flash memory, Table 6 describes the location of the available SRAMs, Table 7 the available VADC channels.

Table 5. Flash Memory Ranges

Total Flash Size

Cached Range

Uncached Range

256 Kbytes

0800 0000

–

0803 FFFF

0C00 0000

–

0C03 FFFF

128 Kbytes

0800 0000

–

0801 FFFF

0C00 0000

–

0C01 FFFF

64 Kbytes

0800 0000

–

0800 FFFF

0C00 0000

–

0C00 FFFF

Table 6. SRAM Memory Ranges

Total SRAM Size

Program SRAM

System Data SRAM

40 Kbytes

1FFF C000

–

1FFF FFFF

2000 0000

–

2000 5FFF

20 Kbytes

1FFF E000

–

1FFF FFFF

2000 0000

–

2000 2FFF

Table 7. ADC Channels 5

Package

VADC G0

VADC G1

LQFP-64, TQFP-64

CH0, CH3..CH7

CH0, CH1, CH3, CH6

PG-VQFN-48

CH0, CH3..CH7

CH0, CH1, CH3

Identification Registers​

The identification registers allow software to identify the marking.

Table 8. XMC4200 Identification Registers

Register Name

Value

Marking

SCU_IDCHIP

0004 2001

EES-AA, ES-AA

SCU_IDCHIP

0004 2002

ES-AB, AB

SCU_IDCHIP

0004 2003

BA

JTAG IDCODE

101D D083

EES-AA, ES-AA

JTAG IDCODE

201D D083

ES-AB, AB

JTAG IDCODE

301D D083

BA

Table 9. XMC4100 Identification Registers

Register Name

Value

Marking

SCU_IDCHIP

0004 2001

EES-AA, ES-AA

SCU_IDCHIP

0004 2002

ES-AB, AB

SCU_IDCHIP

0004 1003

BA

JTAG IDCODE

101D D083

EES-AA, ES-AA

JTAG IDCODE

201D D083

ES-AB, AB

JTAG IDCODE

301D D083

BA

General Device Information​

This section summarizes the logic symbols and package pin configurations with a detailed list of the functional I/O mapping.

Logic Symbols​

Figure 2. XMC4[12]00 Logic Symbol PG-LQFP-64 and PG-TQFP-64



Figure 3. XMC4[12]00 Logic Symbol PG-VQFN-48



Pin Configuration and Definition​

The following figures summarize all pins, showing their locations on the different packages.

Figure 4. XMC4[12]00 PG-LQFP-64 and PG-TQFP-64 Pin Configuration (top view)



Figure 5. XMC4[12]00 PG-VQFN-48 Pin Configuration (top view)


Package Pin Summary

The following general scheme is used to describe each pin:

Table 10. Package Pin Mapping Description

Function

Package A

Package B

...

Pad Type

Notes

Name

N

Ax

...

A1+

The table is sorted by the “Function” column, starting with the regular Port pins (Px.y), followed by the dedicated pins (i.e.

PORST¯) and supply pins.

The following columns, titled with the supported package variants, lists the package pin number to which the respective function is mapped in that package.

The “Pad Type” indicates the employed pad type (A1, A1+, special=special pad, In=input pad, AN/DIG_IN=analog and digital input, Power=power supply). Details about the pad properties are defined in the Electrical Parameters.

In the “Notes”, special information to the respective pin/function is given, i.e. deviations from the default configuration after reset. Per default the regular Port pins are configured as direct input with no internal pull device active.

Table 11. Package Pin Mapping

Function

LQFP-64

TQFP-64

VQFN-48

Pad Type

Notes

P0.0

2

2

A1+

P0.1

1

1

A1+

P0.2

64

48

A1+

P0.3

63

47

A1+

P0.4

62

46

A1+

P0.5

61

45

A1+

P0.6

60

44

A1+

P0.7

58

43

A1+

After a system reset, via HWSEL this pin selects the DB.TDI function.

P0.8

57

42

A1+

After a system reset, via HWSEL this pin selects the

DB.TRST¯

function, with a weak pull-down active.

P0.9

4

–

A1+

P0.10

3

–

A1+

P0.11

59

–

A1+

P1.0

52

40

A1+

P1.1

51

39

A1+

P1.2

50

38

A1+

P1.3

49

37

A1+

P1.4

48

36

A1+

P1.5

47

35

A1+

P1.7

55

–

A1+

P1.8

54

–

A1+

P1.9

53

–

A1+

P1.15

46

–

A1+

P2.0

34

26

A1+

P2.1

33

25

A1+

After a system reset, via HWSEL this pin selects the DB.TDO function.

P2.2

32

24

A1+

P2.3

31

23

A1+

P2.4

30

22

A1+

P2.5

29

21

A1+

P2.6

36

–

A1+

P2.7

35

–

A1+

P2.8

28

–

A1+

P2.9

27

–

A1+

P2.14

26

–

A1+

P2.15

25

–

A1+

P3.0

5

–

A1+

P14.0

20

16

AN/DIG_IN

P14.3

19

15

AN/DIG_IN

P14.4

18

14

AN/DIG_IN

P14.5

17

13

AN/DIG_IN

P14.6

16

12

AN/DIG_IN

P14.7

15

11

AN/DIG_IN

P14.8

24

20

AN/DAC/DIG_IN

P14.9

23

19

AN/DAC/DIG_IN

P14.14

14

–

AN/DIG_IN

USB_DP

7

4

special

USB_DM

6

3

special

HIB_IO_0

10

7

A1 special

At the first power-up and with every reset of the hibernate domain this pin is configured as open-drain output and drives "0".

As output the medium driver mode is active.

TCK

45

34

A1

Weak pull-down active.

TMS

44

33

A1+

Weak pull-up active.

As output the strong-soft driver mode is active.

P

O

R

S

T

¯

43

32

special

Strong pull-down controlled by EVR.

Weak pull-up active while strong pull-down is not active.

XTAL1

39

29

clock_IN

XTAL2

40

30

clock_O

RTC_XTAL1

11

8

clock_IN

RTC_XTAL2

12

9

clock_O

VBAT

13

10

Power

When VDDP is supplied VBAT has to be supplied as well.

VDDA/VAREF

22

18

AN_Power/AN_Ref

Shared analog supply and reference voltage pin.

VSSA/VAGND

21

17

AN_Power/AN_Ref

Shared analog supply and reference ground pin.

VDDC

9

6

Power

VDDC

42

31

Power

VDDP

8

5

Power

VDDP

38

28

Power

VDDP

56

41

Power

VSS

37

27

Power

VSSO

41

–

Power

VSS

Exp. Pad

Exp. Pad

Power

Exposed Die Pad

The exposed die pad is connected internally to VSS. For proper operation, it is mandatory to connect the exposed pad directly to the common ground on the board.

For thermal aspects, please refer to the Datasheet. Board layout examples are given in an application note.

Port I/O Functions

The following general scheme is used to describe each PORT pin:

Table 12. Port I/O Function Description

Function

Outputs

Inputs

ALT1

ALTn

HWO0

HWI0

Input

Input

P0.0

MODA.OUT

MODB.OUT

MODB.INA

MODC.INA

Pn.y

MODA.OUT

MODA.INA

MODC.INB

Figure 6. Simplified Port Structure



Pn.y is the port pin name, defining the control and data bits/registers associated with it. As GPIO, the port is under software control. Its input value is read via Pn_IN.y, Pn_OUT defines the output value.

Up to four alternate output functions (ALT1/2/3/4) can be mapped to a single port pin, selected by Pn_IOCR.PC. The output value is directly driven by the respective module, with the pin characteristics controlled by the port registers (within the limits of the connected pad).

The port pin input can be connected to multiple peripherals. Most peripherals have an input multiplexer to select between different possible input sources.

The input path is also active while the pin is configured as output. This allows to feedback an output to on-chip resources without wasting an additional external pin.

By Pn_HWSEL it is possible to select between different hardware “masters” (HWO0/HWI0). The selected peripheral can take control of the pin(s). Hardware control overrules settings in the respective port pin registers.

Port I/O Function Table

Table 13. Port I/O Functions

Function

Output

Input

ALT1

ALT2

ALT3

ALT4

HWO0

HWI0

Input

Input

Input

Input

Input

Input

Input

Input

P0.0

CAN.

N0_TXD

CCU80.OUT21

LEDTS0.COL2

U1C1.

DX0D

ERU0.0B0

USB.VBUSDETECT A

HRPWM0.C1INB

P0.1

U1C1.

DOUT0

CCU80.OUT11

LEDTS0.COL3

ERU0.0A0

HRPWM0.C2INB

P0.2

U1C1.

SELO1

CCU80.OUT01

HRPWM0.HROUT01

U1C0.

DOUT3

U1C0.

HWIN3

ERU0.3B3

P0.3

CCU80.OUT20

HRPWM0.HROUT20

U1C0.

DOUT2

U1C0.

HWIN2

ERU1.3B0

P0.4

CCU80.OUT10

HRPWM0.HROUT21

U1C0.

DOUT1

U1C0.

HWIN1

U1C0.DX0A

ERU0.2B3

P0.5

U1C0.

DOUT0

CCU80.OUT00

HRPWM0.HROUT00

U1C0.

DOUT0

U1C0.

HWIN0

U1C0.DX0B

ERU1.3A0

P0.6

U1C0.

SELO0

CCU80.OUT30

HRPWM0.HROUT30

U1C0.DX2A

ERU0.3B2

CCU80.IN2B

P0.7

WWDT.SERVICE_OUT

U0C0.

SELO0

HRPWM0.HROUT11

DB.TDI

U0C0.

DX2B

ERU0.2B1

CCU80.IN0A

CCU80.IN1A

CCU80.IN2A

CCU80.IN3A

P0.8

SCU.EXTCLK

U0C0.

SCLKOUT

HRPWM0.HROUT10

D

B

.

T

R

S

T

¯

U0C0.

DX1B

ERU0.2A1

CCU80.IN1B

P0.9

HRPWM0.HROUT31

U1C1.

SELO0

CCU80.OUT12

LEDTS0.COL0

U1C1.

DX2A

ERU0.1B0

P0.10

U1C1.

SCLKOUT

CCU80.OUT02

LEDTS0.COL1

U1C1.

DX1A

ERU0.1A0

P0.11

U1C0.

SCLKOUT

CCU80.OUT31

U1C0.DX1A

ERU0.3A2

P1.0

U0C0.

SELO0

CCU40.OUT3

ERU1.PDOUT3

U0C0.

DX2A

ERU0.3B0

CCU40.IN3A

HRPWM0.C0INA

P1.1

U0C0.

SCLKOUT

CCU40.OUT2

ERU1.PDOUT2

U0C0.

DX1A

POSIF0.IN2A

ERU0.3A0

CCU40.IN2A

HRPWM0.C1INA

P1.2

CCU40.OUT1

ERU1.PDOUT1

U0C0.

DOUT3

U0C0.

HWIN3

POSIF0.IN1A

ERU1.2B0

CCU40.IN1A

HRPWM0.C2INA

P1.3

U0C0.

MCLKOUT

CCU40.OUT0

ERU1.PDOUT0

U0C0.

DOUT2

U0C0.

HWIN2

POSIF0.IN0A

ERU1.2A0

CCU40.IN0A

HRPWM0.C0INB

P1.4

WWDT.SERVICE_OUT

CAN.

N0_TXD

CCU80.OUT33

U0C0.

DOUT1

U0C0.

HWIN1

U0C0.

DX0B

CAN.N1_RXDD

ERU0.2B0

CCU41.IN0C

HRPWM0.BL0A

P1.5

CAN.N1_TXD

U0C0.

DOUT0

CCU80.OUT23

U0C0.

DOUT0

U0C0.

HWIN0

U0C0.

DX0A

CAN.N0_RXDA

ERU0.2A0

ERU1.0A0

CCU41.IN1C

P1.7

U0C0.

DOUT0

U1C1.SELO2

USB.VBUSDETECT B

P1.8

U0C0.

SELO1

U1C1.SCLKOUT

P1.9

U0C0.SCLKOUT

U1C1.DOUT0

P1.15

SCU.EXTCLK

U1C0.DOUT0

ERU1.1A0

P2.0

CAN.N0_TXD

LEDTS0.COL1

ERU0.0B3

CCU40.IN1C

P2.1

LEDTS0.COL0

DB.TDO/TRACESWO

ERU1.0B0

CCU40.IN0C

P2.2

VADC.EMUX00

CCU41.OUT3

LEDTS0.LINE0

LEDTS0.EXTENDED0

LEDTS0.TSIN0A

U0C1.DX0A

ERU0.1B2

CCU41.IN3A

P2.3

VADC.EMUX01

U0C1.

SELO0

CCU41.OUT2

LEDTS0.LINE1

LEDTS0.EXTENDED1

LEDTS0.TSIN1A

U0C1.DX2A

ERU0.1A2

CCU41.IN2A

P2.4

VADC.EMUX02

U0C1.

SCLKOUT

CCU41.OUT1

LEDTS0.LINE2

LEDTS0.EXTENDED2

LEDTS0.TSIN2A

U0C1.DX1A

ERU0.0B2

CCU41.IN1A

HRPWM0.BL1A

P2.5

U0C1.

DOUT0

CCU41.OUT0

LEDTS0.LINE3

LEDTS0.EXTENDED3

LEDTS0.TSIN3A

U0C1.DX0B

ERU0.0A2

CCU41.IN0A

HRPWM0.BL2A

P2.6

CCU80.OUT13

LEDTS0.COL3

CAN.N1_RXDA

ERU0.1B3

CCU40.IN3C

P2.7

CAN.

N1_TXD

CCU80.OUT03

LEDTS0.COL2

ERU1.1B0

CCU40.IN2C

P2.8

CCU80.OUT32

LEDTS0.LINE4

LEDTS0.EXTENDED4

LEDTS0.TSIN4A

DAC.TRIGGER5

CCU40.IN0B

CCU40.IN1B

CCU40.IN2B

CCU40.IN3B

P2.9

CCU80.OUT22

LEDTS0.LINE5

LEDTS0.EXTENDED5

LEDTS0.TSIN5A

DAC.TRIGGER4

CCU41.IN0B

CCU41.IN1B

CCU41.IN2B

CCU41.IN3B

P2.14

VADC.EMUX11

U1C0.

DOUT0

CCU80.OUT21

U1C0.DX0D

P2.15

VADC.EMUX12

CCU80.OUT11

LEDTS0.LINE6

LEDTS0.EXTENDED6

LEDTS0.TSIN6A

U1C0.DX0C

P3.0

U0C1.

SCLKOUT

U0C1.DX1B

CCU80.IN2C

P14.0

VADC.G0CH0

P14.3

VADC.G0CH3

VADC.G1CH3

CAN.N0_RXDB

P14.4

VADC.G0CH4

P14.5

VADC.G0CH5

POSIF0.IN2B

P14.6

VADC.G0CH6

POSIF0.IN1B

G0ORC6

P14.7

VADC.G0CH7

POSIF0.IN0B

P14.8

DAC.OUT_0

VADC.G1CH0

P14.9

DAC.OUT_1

VADC.G1CH1

P14.14

VADC.G1CH6

G1ORC6

USB_DP

USB_DM

HIB_IO_0

HIBOUT

WWDT.

SERVICE_OUT

WAKEUPA

USB.VBUSDETECT C

TCK

DB.TCK/SWCLK

TMS

DB.TMS/SWDIO

P

O

R

S

T

¯

XTAL1

U0C0.DX0F

U0C1.DX0F

U1C0.DX0F

U1C1.DX0F

XTAL2

RTC_XTAL1

ERU0.1B1

RTC_XTAL2

Power Connection Scheme​

Figure 7

shows a reference power connection scheme for the XMC4[12]00.

Figure 7. Power Connection Scheme



Every power supply pin needs to be connected. Different pins of the same supply need also to be externally connected. As example, all VDDP pins must be connected externally to one VDDP net. In this reference scheme one 100 nF capacitor is connected at each supply pin against VSS . An additional 10 µF capacitor is connected to the VDDP nets and an additional 4.7uF capacitor to the VDDC nets.

The XMC4[12]00 has a common ground concept, all VSS , VSSA and VSSO pins share the same ground potential. In packages with an exposed die pad it must be connected to the common ground as well.

There are no dedicated connections for the analog reference VAREF and VAGND . Instead, they share the same pins as the analog supply pins VDDA and VSSA . Some analog channels can optionally serve as “Alternate Reference”; further details on this operating mode are described in the Reference Manual.

When VDDP is supplied, VBAT must be supplied as well. If no other supply source (e.g. battery) is connected to VBAT , the VBAT pin can also be connected directly to VDDP .

Electrical Parameters​

General Parameters​

Parameter Interpretation

The parameters listed in this section partly represent the characteristics of the XMC4[12]00 and partly its requirements on the system. To aid interpreting the parameters easily when evaluating them for a design, they are marked with an two-letter abbreviation in column “Symbol”:

  • CC

    Such parameters indicate

    C

    ontroller

    C

    haracteristics, which are a distinctive feature of the XMC4[12]00 and must be regarded for system design.

  • SR

    Such parameters indicate

    S

    ystem

    R

    equirements, which must be provided by the application system in which the XMC4[12]00 is designed in.

Absolute Maximum Ratings

Stresses above the values listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or any other conditions above those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions may affect device reliability.

Table 14. Absolute Maximum Rating Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Storage temperature

TST SR

-65

–

150

°C

–

Junction temperature

TJ SR

-40

–

150

°C

–

Voltage at 3.3 V power supply pins with respect to VSS

VDDP SR

–

–

4.3

V

–

Voltage on any Class A and dedicated input pin with respect to VSS

VIN SR

-1.0

–

VDDP + 1.0

or max. 4.3

V

whichever is lower

Voltage on any analog input pin with respect to VAGND

VAIN

VAREF SR

-1.0

–

VDDP + 1.0

or max. 4.3

V

whichever is lower

Input current on any pin during overload condition

IIN SR

-10

–

+10

mA

Absolute maximum sum of all input circuit currents for one port group during overload condition 6

Σ IIN SR

-25

–

+25

mA

Absolute maximum sum of all input circuit currents during overload condition

Σ IIN SR

-100

–

+100

mA

Figure 8

explains the input voltage ranges of VIN and VAIN and its dependency to the supply level of VDDP . The input voltage must not exceed 4.3 V, and it must not be more than 1.0 V above VDDP . For the range up to VDDP

Figure 8. Absolute Maximum Input Voltage Ranges



Pin Reliability in Overload

When receiving signals from higher voltage devices, low-voltage devices experience overload currents and voltages that go beyond their own IO power supplies specification.

Table 15

defines overload conditions that will not cause any negative reliability impact if all the following conditions are met:

  • full operation life-time is not exceeded

  • Operating Conditions

    are met for

    • pad supply levels ( VDDP or VDDA )

    • temperature

If a pin current is outside of the

Operating Conditions

but within the overload parameters, then the parameters functionality of this pin as stated in the Operating Conditions can no longer be guaranteed. Operation is still possible in most cases but with relaxed parameters.

Note:
An overload condition on one or more pins does not require a reset.

Note:
A series resistor at the pin to limit the current to the maximum permitted overload current is sufficient to handle failure situations like short to battery.

Table 15. Overload Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Input current on any port pin during overload condition

IOV SR

-5

–

5

mA

Absolute sum of all input circuit currents for one port group during overload condition 7

IOVG SR

–

–

20

mA

Σ| IOVx |, for all IOVx < 0 mA

–

–

20

mA

Σ| IOVx |, for all IOVx > 0 mA

Absolute sum of all input circuit currents during overload condition

IOVS SR

–

–

80

mA

Σ IOVG

Figure 9

shows the path of the input currents during overload via the ESD protection structures. The diodes against VDDP and ground are a simplified representation of these ESD protection structures.

Figure 9. Input Overload Current via ESD structures



Table 16

and

Table 17

list input voltages that can be reached under overload conditions. Note that the absolute maximum input voltages as defined in the

Absolute Maximum Ratings

must not be exceeded during overload.

Table 16. PN-Junction Characteristics for positive Overload

Pad Type

IOV = 5 mA, TJ = -40°C

IOV = 5 mA, TJ = 150°C

A1/A1+

VIN = VDDP + 1.0 V

VIN = VDDP+ 0.75 V

AN/DIG_IN

VIN = VDDP + 1.0 V

VIN = VDDP + 0.75 V

Table 17. PN-Junction Characteristics for negative Overload

Pad Type

IOV = 5 mA, TJ = -40°C

IOV = 5 mA, TJ = 150°C

A1/A1+

VIN = VSS - 1.0 V

VIN = VSS - 0.75 V

AN/DIG_IN

VIN = VDDP - 1.0 V

VIN = VDDP - 0.75 V

Table 18. Port Groups for Overload and Short-Circuit Current Sum Parameters

Group

Pins

1

P0.[12:0], P3.0

2

P14.[8:0]

3

P2.[15:0]

4

P1.[15:0]

Pad Driver and Pad Classes Summary

This section gives an overview on the different pad driver classes and its basic characteristics. More details (mainly DC parameters) are defined in the

Input/Output Pins

.

Table 19. Pad Driver and Pad Classes Overview

Class

Power Supply

Type

Sub-Class

Speed Grade

Load

Termination

A

3.3 V

LVTTL I/O, LVTTL outputs

A1

(e.g. GPIO)

6 MHz

100 pF

No

A1+

(e.g. serial I/Os)

25 MHz

50 pF

Series termination recommended

Figure 10. Output Slopes with different Pad Driver Modes


Figure 10

is a qualitative display of the resulting output slope performance with different output driver modes. The detailed input and output characteristics are listed in

Input/Output Pins

.

Operating Conditions

The following operating conditions must not be exceeded in order to ensure correct operation and reliability of the XMC4[12]00. All parameters specified in the following tables refer to these operating conditions, unless noted otherwise.

Table 20. Operating Conditions Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Ambient Temperature

TA SR

-40

–

85

°C

Temp. Range F

-40

–

125

°C

Temp. Range K

Digital supply voltage

VDDP SR

3.13

3.3

3.63

V

Core Supply Voltage

VDDC CC

–

8

1.3

–

V

Generated internally

Digital ground voltage

VSS SR

0

–

–

V

ADC analog supply voltage

VDDA SR

3.0

3.3

3.6

9

V

Analog ground voltage for VDDA

VSSA SR

-0.1

0

0.1

V

Battery Supply Voltage for Hibernate Domain

10

VBAT SR

1.95

11

–

3.63

V

When VDDP is supplied VBAT has to be supplied as well.

System Frequency

fSYS SR

–

–

80

MHz

Short circuit current of digital outputs

ISC SR

-5

–

5

mA

Absolute sum of short circuit currents per pin group

12

Σ ISC_PG SR

–

–

20

mA

Absolute sum of short circuit currents of the device

Σ ISC_D SR

–

–

100

mA

DC Parameters​

Input/Output Pins

The digital input stage of the shared analog/digital input pins is identical to the input stage of the standard digital input/output pins.

The pull-up characteristics (IPUH) and the input high and low voltage levels (VIH and VIL) of the PORST¯ pin are identical to the respective values of the standard digital input/output pins.

Table 21. Standard Pad Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Max.

Pin capacitance (digital inputs/outputs)

CIO CC

–

10

pF

Pull-down current

| IPDL | SR

150

–

μA

VIN ≥ 0.6 × VDDP

–

10

μA

VIN ≤ 0.36 × VDDP

Pull-up current

| IPUH | SR

–

10

μA

14 VIN ≥ 0.6 × VDDP

100

–

μA

13 VIN ≤ 0.36 × VDDP

Input Hysteresis for pads of all A classes 15

HYSA CC

0.1 × VDDP

–

V

P

O

R

S

T

¯

spike filter always blocked pulse duration

tSF1 CC

–

10

ns

P

O

R

S

T

¯

spike filter pass-through pulse duration

tSF2 CC

100

–

ns

P

O

R

S

T

¯

pull-down current

| IPPD | CC

13

–

mA

Vi = 1.0 V

Figure 11. Pull Device Input Characteristics



Figure 11

visualizes the input characteristics with an active internal pull device:

  • in the cases “A” the internal pull device is overridden by a strong external driver;

  • in the cases “B” the internal pull device defines the input logical state against a weak external load.

Table 22. Standard Pads Class_A1

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Max.

Input leakage current

IOZA1 CC

-500

500

nA

0 V ≤ VIN ≤ VDDP

Input high voltage

VIHA1 SR

0.6 × VDDP

VDDP + 0.3

V

max. 3.6 V

Input low voltage

VILA1 SR

-0.3

0.36 × VDDP

V

Output high voltage, POD = weak

VOHA1 CC

VDDP - 0.4

–

V

IOH ≥ -400 μA

2.4

–

V

IOH ≥ -500 μA

Output high voltage, POD

16

= medium

VDDP - 0.4

–

V

IOH ≥ -1.4 mA

2.4

–

V

IOH ≥ -2 mA

Output low voltage

VOLA1 CC

–

0.4

V

IOL ≤ 500 μA;

POD16 = weak

–

0.4

V

IOL ≤ 2 mA;

POD16 = medium

Fall time

tFA1 CC

–

150

ns

CL = 20 pF;

POD16 = weak

–

50

ns

CL = 50 pF;

POD16 = medium

Rise time

tRA1 CC

–

150

ns

CL = 20 pF;

POD16 = weak

–

50

ns

CL = 50 pF;

POD16 = medium

Table 23. Standard Pads Class_A1+

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Max.

Input leakage current

IOZA1+ CC

-1

1

µA

0 V ≤ VIN ≤ VDDP

Input high voltage

VIHA1+ SR

0.6 × VDDP

VDDP + 0.3

V

max. 3.6 V

Input low voltage

VILA1+ SR

-0.3

0.36 × VDDP

V

Output high voltage, POD = weak

VOHA1+ CC

VDDP - 0.4

–

V

IOH ≥ -400 μA

2.4

–

V

IOH ≥ -500 μA

Output high voltage, POD

17

= medium

VDDP - 0.4

–

V

IOH ≥ -1.4 mA

2.4

–

V

IOH ≥ -2 mA

Output high voltage, POD 17 = strong

VDDP - 0.4

–

V

IOH ≥ -1.4 mA

2.4

–

V

IOH ≥ -2 mA

Output low voltage

VOLA1+ CC

–

0.4

V

IOL ≤ 500 μA;

POD17 = weak

–

0.4

V

IOL ≤ 2 mA;

POD17 = medium

–

0.4

V

IOL ≤ 2 mA;

POD17 = strong

Fall time

tFA1+ CC

–

150

ns

CL = 20 pF;

POD17 = weak

–

50

ns

CL = 50 pF;

POD17 = medium

–

28

ns

CL = 50 pF;

POD17 = strong;

edge = slow

–

16

ns

CL = 50 pF;

POD17 = strong;

edge = soft;

Rise time

tRA1+ CC

–

150

ns

CL = 20 pF;

POD17 = weak

–

50

ns

CL = 50 pF;

POD17 = medium

–

28

ns

CL = 50 pF;

POD17 = strong;

edge = slow

–

16

ns

CL = 50 pF;

POD17 = strong;

edge = soft

Table 24. HIB_IO Class_A1 special Pads

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Max.

Input leakage current

IOZHIB CC

-500

500

nA

0 V ≤ VIN ≤ VBAT

Input high voltage

VIHHIB SR

0.6 × VBAT

VBAT + 0.3

V

max. 3.6 V

Input low voltage

VILHIB SR

-0.3

0.36 × VBAT

V

Input Hysteresis for HIB_IO pins

HYSHIB CC

0.1 × VBAT

–

V

VBAT ≥ 3.13 V

0.06 × VBAT

–

V

VBAT < 3.13 V

Output high voltage, POD 18 = medium

VOHHIB CC

VBAT - 0.4

–

V

IOH ≥ -1.4 mA

Output low voltage

VOLHIB CC

–

0.4

V

IOL ≤ 2 mA

Fall time

tFHIB CC

–

50

ns

VBAT ≥ 3.13 V

CL = 50 pF

–

100

ns

VBAT < 3.13 V

CL = 50 pF

Rise time

tRHIB CC

–

50

ns

VBAT ≥ 3.13 V

CL = 50 pF

–

100

ns

VBAT < 3.13 V

CL = 50 pF

Analog to Digital Converters (ADCx)

Table 25. ADC Parameters (Operating Conditions apply)

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Analog reference voltage

VAREF SR

–

–

–

V

VAREF = VDDA

shared analog supply and reference input pin

Alternate reference voltage

VAREF SR

VAGND + 1

–

VDDA + 0.0520

V

Analog reference ground

VAGND SR

–

–

–

V

VAGND = VSSA

shared analog supply and reference input pin

Alternate reference voltage range 19 21

VAREF - VAGND SR

1

–

VDDA + 0.1

V

Analog input voltage

VAIN SR

VAGND

–

VDDA

V

Input leakage at analog inputs 22

IOZ1 CC

-100

–

200

nA

0.03 × VDDA < VAIN < 0.97 × VDDA

-500

–

100

nA

0 V ≤ VAIN ≤ 0.03 × VDDA

-100

–

500

nA

0.97 × VDDA ≤ VAIN ≤ VDDA

Internal ADC clock

fADCI CC

2

–

30

MHz

VDDA = 3.3 V

Switched capacitance at the analog voltage inputs 23

CAINSW CC

–

4

6.5

pF

Total capacitance of an analog input

CAINTOT CC

–

12

20

pF

Switched capacitance at the alternate reference voltage input 19 24

CAREFSW CC

–

15

30

pF

Total capacitance of the alternate reference inputs 19

CAREFTOT CC

–

20

40

pF

Total Unadjusted Error

TUE CC

-6

–

6

LSB

12-bit resolution; VDDA = 3.3 V;

VAREF = VDDA25

Differential Non-Linearity Error

EADNL CC

-4.5

–

4.5

LSB

Gain Error 26

EAGAIN CC

-6

–

6

LSB

Integral Non-Linearity 26

EAINL CC

-4.5

–

4.5

LSB

Offset Error 26

EAOFF CC

-6

–

6

LSB

RMS Noise 27

ENRMS CC

–

1

22829

LSB

Worst case ADC VDDA power supply current per active converter

IDDAA CC

–

1.5

2

mA

during conversion

VDDP = 3.6 V,

TJ = 150°C

Charge consumption on alternate reference per conversion 19

QCONV CC

–

30

–

pC

0 V ≤ VAREF ≤ VDDA30

ON resistance of the analog input path

RAIN CC

–

600

1200

Ohm

ON resistance for the ADC test (pull down for AIN7)

RAIN7T CC

180

550

900

Ohm

Figure 12.

VADC Reference Voltage Range



The power-up calibration of the ADC requires a maximum number of 4352 fADCI cycles.

Figure 13. ADCx Input Circuits



Figure 14.ADCx Analog Input Leakage Current



Conversion Time

Table 26. Conversion Time (Operating Conditions apply)

Parameter

Symbol

Values

Unit

Note

Conversion time

tC CC

2 × TADC + (2 + N + STC + PC +DM) × TADCI

µs

N = 8, 10, 12 for N-bit conversion

TADC = 1/ fPERIPH

TADCI = 1/ fADCI

  • STC defines additional clock cycles to extend the sample time

  • PC adds two cycles if post-calibration is enabled

  • DM adds one cycle for an extended conversion time of the MSB

Conversion Time Examples

System assumptions (max. fADC ):

fADC = 80 MHz i.e. tADC = 12.5 ns, DIVA = 2, fADCI = 26.7 MHz i.e. tADCI = 37.5 ns

According to the given formulas the following minimum conversion times can be achieved (STC = 0, DM = 0):

12-bit post-calibrated conversion (PC = 2):

tCN12C = (2 + 12 + 2) × tADCI + 2 × tADC = 16 × 37.5 ns + 2 × 12.5 ns = 625 ns

12-bit uncalibrated conversion:

tCN12 = (2 + 12) × tADCI + 2 × tADC = 14 × 37.5 ns + 2 × 12.5 ns = 550 ns

10-bit uncalibrated conversion:

tCN10 = (2 + 10) × tADCI + 2 × tADC = 12 × 37.5 ns + 2 × 12.5 ns = 475 ns

8-bit uncalibrated:

tCN8 = (2 + 8) × tADCI + 2 × tADC = 10 × 37.5 ns + 2 × 12.5 ns = 400 ns

System assumptions (max. fADCI ):

fADC = 60 MHz i.e. tADC = 16.67 ns, DIVA = 1, fADCI = 30 MHz i.e. tADCI = 33.33 ns

12-bit post-calibrated conversion (PC = 2):

tCN12C = (2 + 12 + 2) × tADCI + 2 × tADC = 16 × 33.33 ns + 2 × 16.67 ns = 566 ns

Digital to Analog Converters (DACx)

Note:
These parameters are not subject to production test, but verified by design and/or characterization.

Table 27. DAC Parameters (Operating Conditions apply)

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

RMS supply current

IDD CC

–

2.5

4

mA

per active DAC channel,

without load currents of DAC outputs

Resolution

RES CC

–

12

–

Bit

Update rate

fURATE_A CC

–

2

Msample/s

data rate, where DAC can follow 64 LSB code jumps to ± 1LSB accuracy

Update rate

fURATE_F CC

–

5

Msample/s

data rate, where DAC can follow 64 LSB code jumps to ± 4 LSB accuracy

Settling time

tSETTLE CC

–

1

2

μs

at full scale jump, output voltage reaches target value ± 20 LSB

Slew rate

SR CC

2

5

–

V/μs

Minimum output voltage

VOUT_MIN CC

–

0.3

–

V

code value unsigned:

000

;

signed:

800

Maximum output voltage

VOUT_MAX CC

–

2.5

–

V

code value unsigned:

FFF

;

signed:

7FF

Integral non-linearity

31

INL CC

-5.5

±2.5

5.5

LSB

RL ≥ 5 kOhm,

CL ≤ 50 pF

Differential non-linearity

DNL CC

-2

±1

2

LSB

RL ≥ 5 kOhm,

CL ≤ 50 pF

Offset error

EDOFF CC

±20

mV

Gain error

EDG_IN CC

-5

0

5

%

Startup time

tSTARTUP CC

–

15

30

µs

time from output enabling till code valid ±16 LSB

3dB Bandwidth of Output Buffer

fC1 CC

2.5

5

–

MHz

verified by design

Output sourcing current

IOUT_SOURCE CC

–

-30

–

mA

Output sinking current

IOUT_SINK CC

–

0.6

–

mA

Output resistance

ROUT CC

–

50

–

Ohm

Load resistance

RL SR

5

–

–

kOhm

Load capacitance

CL SR

–

–

50

pF

Signal-to-Noise Ratio

SNR CC

–

70

–

dB

examination bandwidth < 25 kHz

Total Harmonic Distortion

THD CC

–

70

–

dB

examination bandwidth < 25 kHz

Power Supply Rejection Ratio

PSRR CC

–

56

–

dB

to VDDA

verified by design

Conversion Calculation

Unsigned:

DACxDATA = 4095 × (VOUT - VOUT_MIN) / (VOUT_MAX - VOUT_MIN)

Signed:

DACxDATA = 4095 × (VOUT - VOUT_MIN) / (VOUT_MAX - VOUT_MIN) - 2048

Figure 15. DAC Conversion Examples



Out-of-Range Comparator (ORC)

The Out-of-Range Comparator (ORC) triggers on analog input voltages ( VAIN ) above the analog reference

32

( VAREF ) on selected input pins (GxORCy) and generates a service request trigger (GxORCOUTy).

Note:
These parameters are not subject to production test, but verified by design and/or characterization.

The parameters in

Table 28

apply for the maximum reference voltage VAREF

VDDA + 50 mV.

Table 28. ORC Parameters (Operating Conditions apply)

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

DC Switching Level

VODC CC

100

125

200

mV

Ax-marking devices

VAIN ≥ VAREF + VODC

Hysteresis

VOHYS CC

50

–

VODC

mV

Detection Delay of a persistent Overvoltage

tODD CC

55

–

450

ns

Ax-marking devices

VAIN ≥ VAREF + 200 mV

45

–

105

ns

VAIN ≥ VAREF + 400 mV

Always detected Overvoltage Pulse

tOPDD CC

440

–

–

ns

Ax-marking devices

VAIN ≥ VAREF + 200 mV

90

–

–

ns

VAIN ≥ VAREF + 400 mV

Never detected Overvoltage Pulse

tOPDN CC

–

–

49

ns

Ax-marking devices

VAIN ≥ VAREF + 200 mV

–

–

30

ns

VAIN ≥ VAREF + 400 mV

Release Delay

tORD CC

65

–

105

ns

VAIN ≤ VAREF

Enable Delay

tOED CC

–

100

200

ns

Figure 16. GxORCOUTy Trigger Generation



Figure 17. ORC Detection Ranges



High Resolution PWM (HRPWM)

The following chapters describe the operating conditions, characteristics and timing requirements, for all the components inside the HRPWM module. Each description is given for just one sub unit, e.g., one CSG or one HRC.

All the timing information is related to the module clock, fhrpwm .

Note:
These parameters are not subject to production test, but verified by design and/or characterization.

HRC characteristics

Table 29

summarizes the characteristics of the HRC units.

Table 29. HRC characteristics (Operating Conditions apply)

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

High resolution step size 33 34

tHRS CC

–

150

–

ps

Startup time (after reset release)

tstart CC

–

–

2

µs

CMP and 10-bit DAC characteristics

The

Table 30

summarizes the characteristics of the CSG unit.

The specified characteristics require that the setup of the HRPWM follows the initialization sequence as documented in the Reference Manual.

Table 30. CMP and 10-bit DAC characteristics (Operating Conditions apply)

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

DAC Resolution

RES CC

10

bits

DAC differential nonlinearity

DNL CC

-1

–

1.5

LSB

Monotonic behavior

See Figure 18

DAC integral nonlinearity

INL CC

-3

–

3

LSB

See Figure 18

CSG Output Jitter

DCSG CC

–

–

1

clk

Bias startup time

tstart CC

–

–

98

us

Bias supply current

IDDbias CC

–

–

400

μA

CSGy startup time

tCSGS CC

–

–

2

μs

Input operation current

35

IDDCIN CC

-10

–

33

μA

See Figure 19

High Speed Mode

DAC output voltage range

VDOUT CC

VSS

–

VDDP

V

DAC propagation delay - Full scale

tFShs CC

–

–

80

ns

See Figure 20

Input Selector propagation delay - Full scale

tDhs CC

–

–

100

ns

See Figure 20

Comparator bandwidth

tDhs CC

20

–

–

ns

DAC CLK frequency

fclk SR

–

–

30

MHz

Supply current

IDDhs CC

–

–

940

μA

Low Speed Mode

DAC output voltage range

VDOUT CC

0.1 × VDDP

36

–

VDDP

V

DAC propagation delay - Full Scale

tFSls CC

–

–

160

ns

See Figure 20

Input Selector propagation delay - Full Scale

tDls CC

–

–

200

ns

See Figure 20

Comparator bandwidth

tDls CC

20

–

–

ns

DAC CLK frequency

fclk SR

–

–

30

MHz

Supply current

IDDls CC

–

–

300

µA

Figure 18. CSG DAC INL and DNL example



Figure 19. Input operation current



Figure 20. DAC and Input Selector Propagation Delay



Clocks

HRPWM DAC Conversion Clock

The DAC conversion clock can be generated internally or it can be controlled via a HRPWM module pin.

Table 31. External DAC conversion trigger operating conditions

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Frequency

fetrg SR

–

–

30

38

MHz

ON time

tonetrg SR

2 Tccu

–

–

ns

OFF time

toffetrg SR

2 Tccu

37

38

–

–

ns

CSG External Clock

It is possible to select an external source, that can be used as a clock for the slope generation, HRPWMx.ECLKy. This clock is synchronized internally with the module clock and therefore the external clock needs to meet the criterion described on

Table 32

.

Table 32.

External clock operating conditions

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Frequency

feclk SR

–

–

fhrpwm /4

MHz

ON time

toneclk SR

2 Tccu

–

–

ns

OFF time

toffeclk SR

2 Tccu

39

40

–

–

ns

Only the rising edge is used

Low Power Analog Comparator (LPAC)

The Low Power Analog Comparator (LPAC) triggers a wake-up event from Hibernate state or an interrupt trigger during normal operation. It does so by comparing VBAT or another external sensor voltage VLPS with a pre-programmed threshold voltage.

Note:
These parameters are not subject to production test, but verified by design and/or characterization.

Table 33. Low Power Analog Comparator Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

VBAT supply voltage range for LPAC operation

VBAT SR

2.1

–

3.6

V

Sensor voltage range

VLPCS CC

0

–

1.2

V

Threshold step size

Vth CC

–

18.75

–

mV

Threshold trigger accuracy

Δ Vth CC

–

–

±10

%

for Vth > 0.4 V

Conversion time

tLPCC CC

–

–

250

μs

Average current consumption over time

ILPCAC CC

–

–

15

μA

conversion interval 10 ms

Current consumption during conversion

ILPCC CC

–

150

–

μA

41

Die Temperature Sensor

The Die Temperature Sensor (DTS) measures the junction temperature TJ .

Note:
These parameters are not subject to production test, but verified by design and/or characterization.

Table 34. Die Temperature Sensor Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Temperature sensor range

TSR SR

-40

–

150

°C

Linearity Error

(to the below defined formula)

Δ TLE CC

–

±1

–

°C

per Δ TJ ≤ 30°C

Offset Error

Δ TOE CC

–

±6

–

°C

ΔTOE = TJ - TDTS

VDDP ≤ 3.3 V42

Measurement time

tM CC

–

–

100

µs

Start-up time after reset inactive

tTSST SR

–

–

10

µs

The following formula calculates the temperature measured by the DTS in [°C] from the RESULT bit field of the DTSSTAT register.

Temperature TDTS = (RESULT - 605)/2.05 [°C]

This formula and the values defined in

Table 34

apply with the following calibration values:

  • DTSCON.BGTRIM = 8

    H

  • DTSCON.REFTRIM = 4

    H

USB Device Interface DC Characteristics

The Universal Serial Bus (USB) Interface is compliant to the USB Rev. 2.0 Specification. High-Speed Mode is not supported.

Note:
These parameters are not subject to production test, but verified by design and/or characterization.

Table 35. USB Device Data Line (USB_DP, USB_DM) Parameters (Operating Conditions apply)

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Input low voltage

VIL SR

–

–

0.8

V

Input high voltage (driven)

VIH SR

2.0

–

–

V

Input high voltage (floating) 43

VIHZ SR

2.7

–

3.6

V

Differential input sensitivity

VDIS CC

0.2

–

–

V

Differential common mode range

VCM CC

0.8

–

2.5

V

Output low voltage

VOL CC

0.0

–

0.3

V

1.5 kOhm pull-up to 3.6 V

Output high voltage

VOH CC

2.8

–

3.6

V

15 kOhm pull-down to 0 V

DP pull-up resistor (idle bus)

RPUI CC

900

–

1575

Ohm

DP pull-up resistor (upstream port receiving)

RPUA CC

1 425

–

3090

Ohm

Input impedance DP, DM

ZINP CC

300

–

–

kOhm

0 V ≤ VIN ≤ VDDP

Driver output resistance DP, DM

ZDRV CC

28

–

44

Ohm

Oscillator Pins

Note:
It is strongly recommended to measure the oscillation allowance (negative resistance) in the final target system (layout) to determine the optimal parameters for the oscillator operation. Please refer to the limits specified by the crystal or ceramic resonator supplier.

Note:
These parameters are not subject to production test, but verified by design and/or characterization.

The oscillator pins can be operated with an external crystal (see

Figure 21

) or in direct input mode (see

Figure 22

).

Figure 21. Oscillator in Crystal Mode



Figure 22. Oscillator in Direct Input Mode



Table 36. OSC_XTAL Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Input frequency

fOSC SR

4

–

40

MHz

Direct Input Mode selected

4

–

25

MHz

External Crystal Mode selected

Oscillator start-up time

44

tOSCS CC

–

–

10

ms

Input voltage at XTAL1

VIX SR

-0.5

–

VDDP + 0.5

V

Input amplitude (peak-to-peak) at XTAL1

45

46

VPPX SR

0.4 × VDDP

–

VDDP + 1.0

V

Input high voltage at XTAL1

VIHBX SR

1.0

–

VDDP + 0.5

V

Input low voltage at XTAL1

47

VILBX SR

-0.5

–

0.4

V

Input leakage current at XTAL1

IILX1 CC

-100

–

100

nA

Oscillator power down

0 V ≤ VIX ≤ VDDP

Table 37. RTC_XTAL Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Input frequency

fOSC SR

–

32.768

–

kHz

Oscillator start-up time

48

tOSCS CC

–

–

5

s

Input voltage at RTC_XTAL1

VIX SR

-0.3

–

VBAT + 0.3

V

Input amplitude (peak-to-peak) at RTC_XTAL1

49

51

VPPX SR

0.4

–

–

V

Input high voltage at RTC_XTAL1

VIHBX SR

0.6 × VBAT

–

VBAT + 0.3

V

Input low voltage at RTC_XTAL1

52

VILBX SR

-0.3

–

0.36 × VBAT

V

Input Hysteresis for RTC_XTAL1

50

53

VHYSX CC

0.1 × VBAT

–

V

3.0 V ≤ VBAT < 3.6 V

0.03 × VBAT

–

V

VBAT < 3.0 V

Input leakage current at RTC_XTAL1

IILX1 CC

-100

–

100

nA

Oscillator power down

0 V ≤ VIX ≤ VBAT

Power Supply Current

The total power supply current defined below consists of a leakage and a switching component.

Application relevant values are typically lower than those given in the following tables, and depend on the customer's system operating conditions (e.g. thermal connection or used application configurations).

Note:
These parameters are not subject to production test, but verified by design and/or characterization.

If not stated otherwise, the operating conditions for the parameters in the following table are:

VDDP = 3.3 V, TA = 25°C

Table 38. Power Supply Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Active supply current

54

Peripherals enabled

Frequency:

fCPU / fPERIPH / fCCU in MHz

IDDPA CC

–

80

–

mA

80/80/80

–

75

–

80/40/40

–

73

–

40/40/80

–

59

–

24/24/24

–

50

–

1/1/1

Active supply current

Code execution from RAM

Flash in Sleep mode

Frequency:

fCPU / fPERIPH / fCCU in MHz

IDDPA CC

–

24

–

mA

80/80/80

–

19

–

80/40/40

Active supply current

55

Peripherals disabled

Frequency:

fCPU / fPERIPH in MHz

IDDPA CC

–

63

–

mA

80/80/80

–

62

–

80/40/40

–

60

–

40/40/80

–

54

–

24/24/24

–

50

–

1/1/1

Sleep supply current

56

Peripherals enabled

Frequency:

fCPU / fPERIPH / fCCU in MHz

IDDPS CC

–

76

–

mA

80/80/80

–

73

–

80/40/40

–

70

–

40/40/80

–

56

–

24/24/24

–

47

–

1/1/1

fCPU / fPERIPH / fCCU in kHz

–

46

–

100/100/100

Sleep supply current

57

Peripherals disabled

Frequency:

fCPU / fPERIPH / fCCU in MHz

IDDPS CC

–

59

–

mA

80/80/80

–

58

–

80/40/40

–

57

–

40/40/80

–

51

–

24/24/24

–

46

–

1/1/1

fCPU / fPERIPH / fCCU in kHz

–

46

–

100/100/100

Deep Sleep supply current

58

Flash in Sleep mode

Frequency:

fCPU / fPERIPH / fCCU in MHz

IDDPD CC

–

6.9

–

mA

24/24/24

–

4.3

–

4/4/4

–

3.8

–

1/1/1

fCPU / fPERIPH / fCCU in kHz

–

4.5

–

100/100/100

59

Hibernate supply current RTC on

60

IDDPH CC

–

10.8

–

µA

VBAT = 3.3 V

–

8.0

–

VBAT = 2.4 V

–

6.8

–

VBAT = 2.0 V

Hibernate supply current RTC off

61

IDDPH CC

–

10.3

–

µA

VBAT = 3.3 V

–

7.5

–

VBAT = 2.4 V

–

6.3

–

VBAT = 2.0 V

Worst case active supply current

62

IDDPA CC

–

–

140

63

mA

VDDP = 3.6 V,

TJ = 150°C

VDDA power supply current

IDDA CC

–

–

–

64

mA

IDDP current at

P

O

R

S

T

¯

Low

IDDP_PORST CC

–

–

24

mA

VDDP = 3.6 V,

TJ = 150°C

Power Dissipation

PDISS CC

–

–

1

W

VDDP = 3.6 V,

TJ = 150°C

Wake-up time from Sleep to Active mode

tSSA CC

–

6

–

cycles

Wake-up time from Deep Sleep to Active mode

–

–

–

ms

Defined by the wake-up of the Flash module, see

Section 3.2.11

Wake-up time from Hibernate mode

–

–

–

ms

Wake-up via power-on reset event, see

Section 3.3.2

Peripheral Idle Currents

Test conditions:

  • fsys and derived clocks at 80 MHz

  • VDDP = 3.3 V, Ta = 25°C
  • all peripherals are held in reset (see the PRSTAT registers in the Reset Control Unit of the SCU)

  • the peripheral clocks are disabled (see CGATSTAT registers in the Clock Control Unit of the SCU

  • no I/O activity

  • the given values are a result of differential measurements with asserted and deasserted peripheral reset and enabled clock of the peripheral under test

The tested peripheral is left in the state after the peripheral reset is deasserted, no further initialisation or configuration is done. For example no timer is running in the CCUs, no communication active in the USICs, etc.

Table 39. Peripheral Idle Currents

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

PORTS

USB

FCE

WDT

POSIFx

IPER CC

–

≤ 0.3

–

mA

MultiCAN

ERU

LEDTSCU0

CCU4x

65

CCU8x

65

–

≤ 1.0

–

DAC (digital)

–

1.3

–

USICx

–

3.0

–

VADC (digital)

66

–

4.5

–

DMAx

–

6.0

–

Flash Memory Parameters

Note:
These parameters are not subject to production test, but verified by design and/or characterization.

Table 40. Flash Memory Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Erase Time per 256 Kbyte Sector

tERP CC

–

5

5.5

s

Erase Time per 64 Kbyte Sector

tERP CC

–

1.2

1.4

s

Erase Time per 16 Kbyte Logical Sector

tERP CC

–

0.3

0.4

s

Program time per page 67

tPRP CC

–

5.5

11

ms

Erase suspend delay

tFL_ErSusp CC

–

–

15

ms

Wait time after margin change

tFL_MarginDel CC

10

–

–

µs

Wake-up time

tWU CC

–

–

270

µs

Read access time

ta CC

20

–

–

ns

For operation with 1/ fCPU < ta wait states must be configured 68

Data Retention Time, Physical Sector

tRET CC

20

–

–

years

Max. 1000 erase/program cycles

Data Retention Time, Logical Sector 69 70

tRETL CC

20

–

–

years

Max. 100 erase/program cycles

Data Retention Time, User Configuration Block (UCB) 69 70

tRTU CC

20

–

–

years

Max. 4 erase/program cycles per UCB

Endurance on 64 Kbyte Physical Sector PS4

NEPS4 CC

10000

–

–

cycles

BA-marking devices only!

Cycling distributed over life time

71

AC Parameters​

Testing Waveforms

Figure 23. Rise/Fall Time Parameters



Figure 24. Testing Waveform, Output Delay



Figure 25. Testing Waveform, Output High Impedance



Power-Up and Supply Monitoring

PORST¯ is always asserted when VDDP and/or VDDC violate the respective thresholds.

Note:
These parameters are not subject to production test, but verified by design and/or characterization.

Figure 26. PORST¯ Circuit



Table 41. Supply Monitoring Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Digital supply voltage reset threshold

VPOR CC

2.79

72

–

3.05

73

V

74

Core supply voltage reset threshold

VPV CC

–

–

1.17

V

VDDP voltage to ensure defined pad states

VDDPPA CC

–

1.0

–

V

P

O

R

S

T

¯

rise time

tPR SR

–

–

2

μs

Startup time from power-on reset with code execution from Flash

tSSW CC

–

2.5

3.5

ms

Time to the first user code instruction

VDDC ramp up time

tVCR CC

–

550

–

μs

Ramp up after power-on or after a reset triggered by a violation of VPOR or VPV

Figure 27.

Power-Up Behavior



Power Sequencing

While starting up and shutting down as well as when switching power modes of the system it is important to limit the current load steps. A typical cause for such load steps is changing the CPU frequency fCPU . Load steps exceeding the below defined values may cause a power on reset triggered by the supply monitor.

Note:
These parameters are not subject to production test, but verified by design and/or characterization.

Table 42. Power Sequencing Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Positive Load Step Current

Δ IPLS SR

–

–

50

mA

Load increase on VDDP

Δ t ≤ 10 ns

Negative Load Step Current

Δ INLS SR

–

–

150

mA

Load decrease on VDDP

Δ t ≤ 10 ns

VDDC Voltage Over-/Undershoot from Load Step

Δ VLS CC

–

–

±100

mV

For maximum positive or negative load step

Positive Load Step Settling Time

tPLSS SR

50

–

–

μs

Negative Load Step Settling Time

tNLSS SR

100

–

–

μs

External Buffer Capacitor on VDDC

CEXT SR

3

4.7

6

μF

In addition C = 100 nF capacitor on each VDDC pin

Positive Load Step Examples

System assumptions:

fCPU = fSYS, target frequency fCPU = 80 MHz, main PLL fVCO = 480 MHz, stepping done by K2 divider, tPLSS between individual steps:

24 MHz - 48 MHz - 80 MHz (K2 steps 20 - 10 - 6)

24 MHz - 60 MHz - 80 MHz (K2 steps 20 - 8 - 6)

Phase Locked Loop (PLL) Characteristics

Main and USB PLL

Table 43. PLL Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Accumulated Jitter

DP CC

–

–

±5

ns

accumulated over 300 cycles

fSYS = 80 MHz

Duty Cycle

75

DDC CC

46

50

54

%

Low pulse to total period,

assuming an ideal input clock source

PLL base frequency

fPLLBASE CC

30

–

140

MHz

VCO input frequency

fREF CC

4

–

16

MHz

VCO frequency range

fVCO CC

260

–

520

MHz

PLL lock-in time

tL CC

–

–

400

μs

Internal Clock Source Characteristics

Fast Internal Clock Source

Table 44. Fast Internal Clock Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Nominal frequency

fOFINC CC

–

36.5

–

MHz

not calibrated

–

24

–

MHz

calibrated

Accuracy

Δ fOFI CC

-0.5

–

0.5

%

automatic calibration

76

77

-15

–

15

%

factory calibration,

VDDP = 3.3 V

-25

–

25

%

no calibration,

VDDP = 3.3 V

-7

–

7

%

Variation over voltage range

78

3.13 V ≤ VDDP ≤ 3.63 V

Start-up time

tOFIS CC

–

50

–

μs

Slow Internal Clock Source

Table 45. Slow Internal Clock Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Nominal frequency

fOSI CC

–

32.768

–

kHz

Accuracy

ΔfOSI CC

-4

–

4

%

VBAT = const.

0°C ≤ TA ≤ 85°C

-5

–

5

%

VBAT = const.

TA < 0°C or

TA > 85°C

-5

–

5

%

2.4 V ≤ VBAT,

TA = 25°C

-10

–

10

%

1.95 V ≤ VBAT < 2.4 V,

TA = 25°C

Start-up time

tOSIS CC

–

50

–

μs

JTAG Interface Timing

The following parameters are applicable for communication through the JTAG debug interface. The JTAG module is fully compliant with IEEE1149.1-2000.

Note:

These parameters are not subject to production test, but verified by design and/or characterization.

Note:

Operating conditions apply.

Table 46. JTAG Interface Timing Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

TCK clock period

t1 SR

30

–

–

ns

For CL = 20 pF on TDO

TCK clock period

t1 SR

40

–

–

ns

For CL = 50 pF on TDO

TCK high time

t2 SR

10

–

–

ns

TCK low time

t3 SR

10

–

–

ns

TCK clock rise time

t4 SR

–

–

4

ns

TCK clock fall time

t5 SR

–

–

4

ns

TDI/TMS setup

to TCK rising edge

t6 SR

6

–

–

ns

TDI/TMS hold

after TCK rising edge

t7 SR

6

–

–

ns

TDO valid after TCK falling edge (propagation delay)

t8 CC

–

–

17

ns

CL = 50 pF

3

–

–

ns

CL = 20 pF

TDO hold after TCK falling edge

79

t18 CC

2

–

–

ns

TDO high imped. to valid

from TCK falling edge

79

80

t9 CC

–

–

14

ns

CL = 50 pF

TDO valid to high imped.

from TCK falling edge

79

t10 CC

–

–

13.5

ns

CL = 50 pF

Figure 28. Test Clock Timing (TCK)



Figure 29. JTAG Timing



Serial Wire Debug Port (SW-DP) Timing

The following parameters are applicable for communication through the SW-DP interface.

Note:
These parameters are not subject to production test, but verified by design and/or characterization.

Note:
Operating conditions apply.

Table 47. SWD Interface Timing Parameters (Operating Conditions apply)

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

SWDCLK clock period

tSC SR

25

–

–

ns

CL = 30 pF

40

–

–

ns

CL = 50 pF

SWDCLK high time

t1 SR

10

–

500000

ns

SWDCLK low time

t2 SR

10

–

500000

ns

SWDIO input setup

to SWDCLK rising edge

t3 SR

6

–

–

ns

SWDIO input hold

after SWDCLK rising edge

t4 SR

6

–

–

ns

SWDIO output valid time after SWDCLK rising edge

t5 CC

–

–

17

ns

CL = 50 pF

–

–

13

ns

CL = 30 pF

SWDIO output hold time from SWDCLK rising edge

t6 CC

3

–

–

ns

Figure 30. SWD Timing



Peripheral Timing

Note:
These parameters are not subject to production test, but verified by design and/or characterization.

Note:
Operating conditions apply.

Synchronous Serial Interface (USIC SSC) Timing

The following parameters are applicable for a USIC channel operated in SSC mode.

Note:
Operating Conditions apply.

Table 48. USIC SSC Master Mode Timing

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

SCLKOUT master clock period

tCLK CC

40

–

–

ns

Slave select output SELO active to first SCLKOUT transmit edge

t1 CC

tSYS - 6.5

–

–

ns

Slave select output SELO inactive after last SCLKOUT receive edge

t2 CC

tSYS - 8.581

–

–

ns

Data output DOUT[3:0] valid time

t3 CC

-6

–

8

ns

Receive data input DX0/DX[5:3] setup time to SCLKOUT receive edge

t4 SR

23

–

–

ns

Data input DX0/DX[5:3] hold time from SCLKOUT receive edge

t5 SR

1

–

–

ns

Table 49. USIC SSC Slave Mode Timing

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

DX1 slave clock period

tCLK SR

66.6

–

–

ns

Select input DX2 setup to first clock input DX1 transmit edge

t10 SR

3

–

–

ns

Select input DX2 hold after last clock input DX1 receive edge

82

t11 SR

4

–

–

ns

Receive data input DX0/DX[5:3] setup time to shift clock receive edge

82

t12 SR

6

–

–

ns

Data input DX0/DX[5:3] hold time from clock input DX1 receive edge

82

t13 SR

4

–

–

ns

Data output DOUT[3:0] valid time

t14 CC

0

–

24

ns

Figure 31. USIC - SSC Master/Slave Mode Timing



Note:

This timing diagram shows a standard configuration, for which the slave select signal is low-active, and the serial clock signal is not shifted and not inverted.

Inter-IC (IIC) Interface Timing

The following parameters are applicable for a USIC channel operated in IIC mode.

Note:
Operating Conditions apply.

Table 50. USIC IIC Standard Mode Timing

83

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Fall time of both SDA and SCL

t1 CC/SR

–

–

300

ns

Rise time of both SDA and SCL

t2 CC/SR

–

–

1000

ns

Data hold time

t3 CC/SR

0

–

–

µs

Data set-up time

t4 CC/SR

250

–

–

ns

LOW period of SCL clock

t5 CC/SR

4.7

–

–

µs

HIGH period of SCL clock

t6 CC/SR

4.0

–

–

µs

Hold time for (repeated) START condition

t7 CC/SR

4.0

–

–

µs

Set-up time for repeated START condition

t8 CC/SR

4.7

–

–

µs

Set-up time for STOP condition

t9 CC/SR

4.0

–

–

µs

Bus free time between a STOP and START condition

t10 CC/SR

4.7

–

–

µs

Capacitive load for each bus line

Cb SR

–

–

400

pF

Table 51. USIC IIC Fast Mode Timing84

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Fall time of both SDA and SCL

t1 CC/SR

20 + 0.1* Cb

–

300

ns

Rise time of both SDA and SCL

t2 CC/SR

20 + 0.1* Cb

85

–

300

ns

Data hold time

t3 CC/SR

0

–

–

µs

Data set-up time

t4 CC/SR

100

–

–

ns

LOW period of SCL clock

t5 CC/SR

1.3

–

–

µs

HIGH period of SCL clock

t6 CC/SR

0.6

–

–

µs

Hold time for (repeated) START condition

t7 CC/SR

0.6

–

–

µs

Set-up time for repeated START condition

t8 CC/SR

0.6

–

–

µs

Set-up time for STOP condition

t9 CC/SR

0.6

–

–

µs

Bus free time between a STOP and START condition

t10 CC/SR

1.3

–

–

µs

Capacitive load for each bus line

Cb SR

–

–

400

pF

Figure 32. USIC IIC Stand and Fast Mode Timing



Inter-IC Sound (IIS) Interface Timing

The following parameters are applicable for a USIC channel operated in IIS mode.

Note:,
Operating Conditions apply.

Table 52. USIC IIS Master Transmitter Timing

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Clock period

t1 CC

33.3

–

–

ns

Clock high time

t2 CC

0.35 x t1min

–

–

ns

Clock low time

t3 CC

0.35 x t1min

–

–

ns

Hold time

t4 CC

0

–

–

ns

Clock rise time

t5 CC

–

–

0.15 x t1min

ns

Figure 33. USIC IIS Master Transmitter Timing



Table 53. USIC IIS Slave Receiver Timing

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Clock period

t6 SR

66.6

–

–

ns

Clock high time

t7 SR

0.35 x t6min

–

–

ns

Clock low time

t8 SR

0.35 x t6min

–

–

ns

Set-up time

t9 SR

0.2 x t6min

–

–

ns

Hold time

t10 SR

0

–

–

ns

Figure 34. USIC IIS Slave Receiver Timing



USB Interface Characteristics

The Universal Serial Bus (USB) Interface is compliant to the USB Rev. 2.0 Specification. High-Speed Mode is not supported.

Note:
These parameters are not subject to production test, but verified by design and/or characterization.

Table 54. USB Timing Parameters (operating conditions apply)

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Rise time

tR CC

4

–

20

ns

CL = 50 pF

Fall time

tF CC

4

–

20

ns

CL = 50 pF

Rise/Fall time matching

tR / tF CC

90

–

111.11

%

CL = 50 pF

Crossover voltage

VCRS CC

1.3

–

2.0

V

CL = 50 pF

Figure 35. USB Signal Timing



Package and Reliability​

The XMC4[12]00 is a member of the XMC4000 Family of microcontrollers. It is also compatible to a certain extent with members of similar families or subfamilies.

Each package is optimized for the device it houses. Therefore, there may be slight differences between packages of the same pin-count but for different device types. In particular, the size of the Exposed Die Pad may vary.

If different device types are considered or planned for an application, it must be ensured that the board layout fits all packages under consideration.

Package Parameters​

Table 55

provides the thermal characteristics of the packages used in XMC4[12]00. The availability of different packages for different markings is listed in

Table 2

.

Table 55. Thermal Characteristics of the Packages

Parameter

Symbol

Limit Values

Unit

Package Types

Min.

Max.

Exposed Die Pad Dimensions

Ex × Ey CC

–

5.7 × 5.7

mm

PG-TQFP-64-19

PG-TQFP-64-21

–

5.2 × 5.2

mm

PG-VQFN-48-71

Thermal resistance Junction-Ambient

RΘJA CC

–

23.4

K/W

PG-TQFP-64-19

PG-TQFP-64-21

86

–

34.8

K/W

PG-VQFN-48-71

86

Package thickness 1.0

±0.05

mm

–

–

1.2 Max

mm

PG-TQFP-64-19

PG-TQFP-64-21

Note:
For electrical reasons, it is required to connect the exposed pad to the board ground VSS, independent of EMC and thermal requirements.

Thermal Considerations

When operating the XMC4[12]00 in a system, the total heat generated in the chip must be dissipated to the ambient environment to prevent overheating and the resulting thermal damage.

The maximum heat that can be dissipated depends on the package and its integration into the target board. The “Thermal resistance RΘJA ” quantifies these parameters. The power dissipation must be limited so that the average junction temperature does not exceed 150°C.

The difference between junction temperature and ambient temperature is determined by

Δ T = ( PINT + PIOSTAT + PIODYN ) × RΘJA

The internal power consumption is defined as

PINT = VDDP × IDDP (switching current and leakage current).

The static external power consumption caused by the output drivers is defined as

PIOSTAT = Σ((VDDP - VOH) × IOH) + Σ(VOL × IOL)

The dynamic external power consumption caused by the output drivers ( PIODYN ) depends on the capacitive load connected to the respective pins and their switching frequencies.

If the total power dissipation for a given system configuration exceeds the defined limit, countermeasures must be taken to ensure proper system operation:

  • Reduce VDDP , if possible in the system

  • Reduce the system frequency

  • Reduce the number of output pins

  • Reduce the load on active output drivers

Package Outlines​

The availability of different packages for different devices types is listed in

Table 1

, specific packages for different device markings are listed in

Table 2

.

Figure 36. PG-TQFP-64-19 (Plastic Green Thin Profile Quad Flat Package)



Figure 37. PG-TQFP-64-21 (Plastic Green Thin Profile Quad Flat Package)



Figure 38. PG-VQFN-48-71 (Plastic Green Very Thin Profile Flat Non Leaded Package)



All dimensions in mm.

You can find complete information about Infineon packages, packing and marking in our Infineon Internet Page “Packages”:

http://www.infineon.com/packages

Quality Declarations​

The qualification of the XMC4[12]00 is executed according to the JEDEC standard JESD47H.

Note:

For automotive applications refer to the Infineon automotive microcontrollers.

Table 56. Quality Parameters

Parameter

Symbol

Values

Unit

Note/Test Condition

Min.

Typ.

Max.

Operation lifetime

tOP CC

20

–

–

a

TJ ≤ 109°C, device permanent on

ESD susceptibility according to Human Body Model (HBM)

VHBM SR

–

–

2000

V

EIA/JESD22-A114-B

ESD susceptibility according to Charged Device Model (CDM)

VCDM SR

–

–

500

V

Conforming to JESD22-C101-C

Moisture sensitivity level

MSL CC

–

–

3

–

JEDEC

J-STD-020D

Soldering temperature

TSDR SR

–

–

260

°C

Profile according to JEDEC

J-STD-020D

Revision history​

Document revision

Date

Description of changes

V1.5

2023-04-01

Table 55

Deleted package details: PG-LQFP-64-19 and PG-VQFN-48-53. Added package details: PG-TQFP-64-21.

Package Outlines

Deleted Table 56 and 57.

Figure 37

Added package diagram: PG-TQFP-64-21. Deleted package diagram: PG-LQFP-64-19.

V1.6

2024-11-28

Template update; no content update

1

x is a placeholder for the supported temperature range.

2

y is a placeholder for the QFP package variant, LQFP or TQFP depending on the stepping, see

Section 1.3

.

3

x is a placeholder for the supported temperature range.

4

x is a placeholder for the supported temperature range.

5

Some pins in a package may be connected to more than one channel. For the detailed mapping see the Port I/O Function table.

6

The port groups are defined in

Table 18

.

7

The port groups are defined in

Table 18

.

8

See also the Supply Monitoring thresholds,

Section 3.3.2

.

9

Voltage overshoot to 4.0 V is permissible at Power-Up and

P

O

R

S

T

¯

low, provided the pulse duration is less than 100 μs and the cumulated sum of the pulses does not exceed 1 h over lifetime.

10

Different limits apply for LPAC operation,

Section 3.2.6

.

11

To start the hibernate domain it is required that VBAT ≥ 2.1 V, for a reliable start of the oscillation of RTC_XTAL in crystal mode it is required that VBAT ≥ 3.0 V.

12

The port groups are defined in

Table 18

.

13

Current required to override the pull device with the opposite logic level (“force current”). With active pull device, at load currents between force and keep current the input state is undefined.

14

Load current at which the pull device still maintains the valid logic level (“keep current”). With active pull device, at load currents between force and keep current the input state is undefined.

15

Hysteresis is implemented to avoid metastable states and switching due to internal ground bounce. It can not be guaranteed that it suppresses switching due to external system noise.

16

POD = Pin Out Driver

17

POD = Pin Out Driver

18

Hysteresis is implemented to avoid metastable states and switching due to internal ground bounce. It can not be guaranteed that it suppresses switching due to external system noise.

19

Applies to AINx, when used as alternate reference input.

20

A running conversion may become imprecise in case the normal conditions are violated (voltage overshoot).

21

If the analog reference voltage is below VDDA , then the ADC converter errors increase. If the reference voltage is reduced by the factor k (k<1), TUE, DNL, INL, Gain, and Offset errors increase also by the factor 1/k.

22

The leakage current definition is a continuous function, as shown in figure ADCx Analog Inputs Leakage. The numerical values defined determine the characteristic points of the given continuous linear approximation - they do not define step function (see

Figure 14

).

23

The sampling capacity of the conversion C-network is pre-charged to VAREF /2 before the sampling moment. Because of the parasitic elements, the voltage measured at AINx can deviate from VAREF /2.

24

This represents an equivalent switched capacitance. This capacitance is not switched to the reference voltage at once. Instead, smaller capacitances are successively switched to the reference voltage.

25

For 10-bit conversions, the errors are reduced to 1/4; for 8-bit conversions, the errors are reduced to 1/16. Never less than ±1 LSB.

26

The sum of DNL/INL/GAIN/OFF errors does not exceed the related total unadjusted error TUE.

27

This parameter is valid for soldered devices and requires careful analog board design.

28

Resulting worst case combined error is arithmetic combination of TUE and ENRMS .

29

Value is defined for one sigma Gauss distribution.

30

The resulting current for a conversion can be calculated with IAREF = QCONV / tc.

The fastest 12-bit post-calibrated conversion of tc = 566 ns results in a typical average current of IAREF = 53 μA.

31

According to best straight line method.

32

Always the standard VADC reference, alternate references do not apply to the ORC.

33

The step size for clock frequencies equal to 180, 120 and 80 MHz is 150 ps.

34

The step size for clock frequencies different from 180, 120 and 80 MHz but within the range from 180 to 64 MHz can be between 118 to 180 ps (fixed over process and operating conditions)

35

Typical input resistance RCIN = 100 kOhm.

36

The INL error increases for DAC output voltages below this limit.

37

50% duty cycle is not obligatory

38

Only valid if the signal was not previously synchronized/generated with the fccu clock (or a synchronous clock)

39

50% duty cycle is not obligatory

40

Only valid if the signal was not previously synchronized/generated with the fccu clock (or a synchronous clock)

41

Single channel conversion, measuring VBAT = 3.3 V, 8 cycles settling time

42

At VDDP_max = 3.63 V the typical offset error increases by an additional ΔTOE = ±1°C.

43

Measured at A-connector with 1.5 kOhm ± 5% to 3.3 V ± 0.3 V connected to USB_DP or USB_DM and at B-connector with 15 kOhm ± 5% to ground connected to USB_DP and USB_DM.

44

tOSCS is defined from the moment the oscillator is enabled with SCU_OSCHPCTRL.MODE until the oscillations reach an amplitude at XTAL1 of 0.4 * VDDP .

45

The external oscillator circuitry must be optimized by the customer and checked for negative resistance and amplitude as recommended and specified by crystal suppliers.

46

If the shaper unit is enabled and not bypassed.

47

If the shaper unit is bypassed, dedicated DC-thresholds have to be met.

48

tOSCS is defined from the moment the oscillator is enabled by the user with SCU_OSCULCTRL.MODE until the oscillations reach an amplitude at RTC_XTAL1 of 400 mV.

49

The external oscillator circuitry must be optimized by the customer and checked for negative resistance and amplitude as recommended and specified by crystal suppliers.

50

For a reliable start of the oscillation in crystal mode it is required that VBAT ≥ 3.0 V. A running oscillation is maintained across the full VBAT voltage range.

51

If the shaper unit is enabled and not bypassed.

52

If the shaper unit is bypassed, dedicated DC-thresholds have to be met.

53

Hysteresis is implemented to avoid metastable states and switching due to internal ground bounce. It can not be guaranteed that it suppresses switching due to external system noise.

54

CPU executing code from Flash, all peripherals idle.

55

CPU executing code from Flash. USB and CCU clock off.

56

CPU in sleep, all peripherals idle, Flash in Active mode.

57

CPU in sleep, Flash in Active mode.

58

CPU in sleep, peripherals disabled, after wake-up code execution from RAM.

59

To wake-up the Flash from its Sleep mode, fCPU ≥ 1 MHz is required.

60

OSC_ULP operating with external crystal on RTC_XTAL.

61

OSC_ULP off, Hibernate domain operating with OSC_SI clock.

62

Test Power Loop: fSYS = 80 MHz, CPU executing benchmark code from Flash, all CCUs in 100 kHz timer mode, all ADC groups in continuous conversion mode, USICs as SPI in internal loop-back mode, CAN in 500 kHz internal loop-back mode, interrupt triggered DMA block transfers to parity protected RAMs and FCE, DTS measurements and FPU calculations.

The power consumption of each customer application will most probably be lower than this value, but must be evaluated separately.

63

IDDP decreases typically by 3.5 mA when fSYS decreases by 10 MHz, at constant TJ .

64

Sum of currents of all active converters (ADC and DAC).

65

Enabling the fCCU clock for the POSIFx/CCU4x/CCU8x modules adds approximately IPER = 1.8 mA, disregarding which and how many of those peripherals are enabled.

66

The current consumption of the analog components are given in the dedicated Datasheet sections of the respective peripheral.

67

In case the Program Verify feature detects weak bits, these bits will be programmed once more. The reprogramming takes an additional time of 5.5 ms.

68

The following formula applies to the wait state configuration: FCON.WSPFLASH × (1/ fCPU ) ≥ ta

69

Storage and inactive time included.

70

Values given are valid for an average weighted junction temperature of TJ = 110°C.

71

Only valid with robust EEPROM emulation algorithm, equally cycling the logical sectors. For more details see the Reference Manual.

72

Minimum threshold for reset assertion.

73

Maximum threshold for reset deassertion.

74

The VDDP monitoring has a typical hysteresis of VPORHYS = 180 mV.

75

50% for even K2 divider values, 50±(10/K2) for odd K2 divider values.

76

Error in addition to the accuracy of the reference clock.

77

Automatic calibration compensates variations of the temperature and in the VDDP supply voltage.

78

Deviations from the nominal VDDP voltage induce an additional error to the uncalibrated and/or factory calibrated oscillator frequency.

79

The falling edge on TCK is used to generate the TDO timing.

80

The setup time for TDO is given implicitly by the TCK cycle time.

81

tSYS = 1/ fPB

82

These input timing are valid for asynchronous input signal handling of slave select input, shift clock input, and receive data input (bits DXnCR.DSEN = 0).

83

Due to the wired-AND configuration of an IIC bus system, the port drivers of the SCL and SDA signal lines need to operate in open-drain mode. The high level on these lines must be held by an external pull-up device, approximately 10 kOhm for operation at 100 kbit/s, approximately 2 kOhm for operation at 400 kbit/s.

84

Due to the wired-AND configuration of an IIC bus system, the port drivers of the SCL and SDA signal lines need to operate in open-drain mode. The high level on these lines must be held by an external pull-up device, approximately 10 kOhm for operation at 100 kbit/s, approximately 2 kOhm for operation at 400 kbit/s.

85

Cb refers to the total capacitance of one bus line in pF.

86

Device mounted on a 4-layer JEDEC board (JESD 51-7) with thermal vias; exposed pad soldered.