TRAVEO™ T2G CYT2CL is an Arm® Cortex®-M4F single CPU operating at 160 MHz and dedicated to cluster applications.

Infineon's TRAVEO™ T2G CYT2CL series MCUs offer exceptional capabilities for automotive cluster electronics, featuring robust processing power and reliable network connectivity built around the Arm® Cortex®-M4F architecture. This series is tailored for various automotive cluster applications, including hybrid instrument cluster, virtual instrument cluster, and AVAS. The CYT2CL series boasts a 160 MHz frequency and 4 MB of flash capacity.

Introducing the CYT2CL series – a lineup of TRAVEO™ T2G microcontrollers meticulously crafted for automotive applications such as cluster entry units. This exceptional family showcases a 32-bit MCU core system, including a powerful 160 MHz Arm® Cortex®-M4 for primary operations and an Arm® Cortex®-M0+ for peripheral and security functions.

These microcontrollers shine with features like a substantial 4 MB flash, 512 KB SRAM, and 128 KB work flash, offering unrivaled performance. Operating seamlessly on 2.7 V to 5.5 V supply voltage.

Interfaces are taken to a new level, with up to 4-ch CAN FD, up to 12-ch SCB, 2-ch LIN-UART, 2-ch CXPI, and 1-ch SMIF supporting single/dual/quad/octal-SPI/HYPERBUS™. Cluster functionality includes 6-ch SMC+ZPD, LCDC 32x4, and a sound module with PCM-PWM support.

Available in efficient 176/144-pin LQFP packages, these microcontrollers offer the finest in automotive computing. Powered by an advanced 40-nm process, they integrate Infineon's low-power flash alongside cutting-edge analog and digital peripherals, establishing a secure and robust foundation for automotive systems.

For information about the TRAVEO™ T2G CYT2CL portfolio, see Products .

Figure 1.Block diagram



Key features​

  • 32-bit MCU core systems

    • 160-MHz Arm® Cortex®-M4 and Cortex®-M0+

    • 4MB flash, 512KB SRAM, and 128KB work flash

  • 2.7 V to 5.5 V supply voltages

  • Interfaces

    • Up to 4-ch CAN FD, up to 12-ch SCB, and 2-ch LIN-UART, 2-ch CXPI

    • 1-ch SMIF: Single/Dual/Quad/Octal-SPI/HYPERBUS™

  • Cluster features

    • 6-ch SMC+ZPD

    • LCDC 32x4

    • Sound module, TDM, PCM-PWM

  • Packages

    • 176/144-pin LQFP

Key benefits​

  • Single-chip solution offering automotive function thanks to Arm® Cortex®-M4F

  • Optimized memory footprint for reduced BOM

  • State-of-the-art security with secure boot support from a dedicated M0+ core and security hardware to accelerate cryptographic functions

  • Real FOTA support based on security and dual-bank flash

  • Safety (ASIL-B) features and analysis reports

  • Part of the TRAVEO™ T2G cluster MCU portfolio for a wide range of applications and a high level of software reuse