Overview
TRAVEO™ T2G Instrument Cluster offers high display resolution, superior performance and multiple displays with dynamic content. All while using less power and less memory.
TRAVEO™ T2G automotive microcontrollers (MCU) family for Instrument Cluster with its new graphics architecture enables a more robust and feature-rich graphics engine for automotive display systems. The product families provide the most extensive scalability, covering the conventional gauge instrument cluster, hybrid instrument cluster, and virtual instrument cluster.
The option of line-based operation of the graphics engine within the microcontroller minimizes the memory required for graphics processing. With the optimized 2.5D graphics engine and extended density of embedded Flash and Video RAM, TRAVEO™ T2G graphic MCU can support the virtual instrument cluster with high resolution up to 2880 x 1080.
TRAVEO™ T2G Instrument Cluster family eliminates bulky energy-hungry thermo-mechanical designs with a single platform MCU solution. It further removes costs with innovative on-the-fly-based rendering in the integrated VRAM.
This growing family of high-performance MCUs is scalable and comes with varying configurations of Arm® Cortex® CPUs.
For information about the TRAVEO™ T2G for Cluster portfolio, see Products.
Figure 1. TRAVEO™ T2G Cluster MCU portfolio

Figure 2. Decoder