Introducing the TRAVEO™ T2G CYT3DL: a cutting-edge microcontroller family tailored for automotive applications like instrument clusters and heads-up displays (HUD). With its robust 240 MHz Arm® Cortex®-M7 and Arm® Cortex®-M0+ 32-bit MCU core systems, it delivers exceptional performance. Featuring 4 MB flash, 384 KB RAM, and 128 KB work flash. It is 2.7 V to 5.5 V low power operation.

The TRAVEO™ T2G CYT3DL family offers a wide range of interfaces, including Ethernet, 4-channel CAN FD, up to 12-channel SCB, and 2-channel LIN-UART. It also includes a 2-channel SMIF supporting various modes. Its 2.5D engine, 2 MB VRAM, and versatile video-in and video-out options enhance its cluster capabilities. The family supports audio features like sound modules, PCM-PWM, I 2 S, and DAC.

Packaged in 216-pin TEQFP and 272-ball BGA, the TRAVEO™ T2G CYT3DL family ensures design flexibility. It integrates seamlessly with various automotive systems through embedded peripherals and supports protocols such as CAN FD, LIN, CXPI, and Ethernet.

Experience the power of TRAVEO™ T2G CYT3DL: the ultimate choice for automotive cluster excellence.

For information about the TRAVEO™ T2G CYT3DL portfolio, see Products .

Figure 1.

Block diagram


Key features​

  • 32-bit MCU core systems

    • 240-MHz Arm® Cortex®-M7 and Cortex®-M0+

    • 4MB flash, 384KB RAM, and 128KB work flash

  • 1.15 V, 3.3 V and 5.0 V supply voltages

  • Interfaces

    • Ethernet, 4-ch CAN FD, Up to 12-ch SCB, and 2-ch LIN-UART

    • 2-ch SMIF: Single/Dual/Quad/Octal-SPI/HYPERBUS™

  • Cluster features

    • 6-ch SMC + ZPD

    • 2.5D engine, 2MB VRAM, Vector drawing

    • Video-out: 2-ch (LVDS, RGB)/Video-in: 1-ch (RGB, MIPI)

    • Sound module, I2S/TDM, PCM-PWM and DAC

  • Packages

    • 216-pin TEQFP, 272-ball BGA

Key benefits​

  • Single-chip solution offering automotive functions through Arm® Cortex®-M7

  • Optimized memory footprint for reduced BOM

  • State-of-the-art security with Secure Boot support through a dedicated M0+ core and security hardware for accelerating cryptographic functions

  • Real FOTA support based on security and dual-bank flash

  • Safety (ASIL-B) features and analysis reports

  • Part of the TRAVEO™ T2G Cluster MCU portfolio for a wide range of applications and a high level of software reuse