Skip to main content

Version changes

This section lists and describes the changes for each version of this tool.

VersionChange Descriptions
1.0New tool.
Compatible with PDStack Middleware Library 1.10.
1.10Added open in System Explorer command to File menu.
Added Add/Remove Port commands.
Added Copy/Paste Port commands.
Added separate Port tabs.
Added Port tab toolbar.
Reorganized parameter settings based on Source PDO versus Sink PDO.
Compatible with PDStack Middleware Library version 1.20 and older.
1.20Changed the device library file from xml to props.json.
Compatible with PDStack Middleware Library version 3.0. This version of the EZ-PD™ Configurator is not compatible with older versions of PDStack Middleware Library.
1.21Minor update.
1.30Back-end updates and bug fixes.
2.00- Changes in this version are not backward compatible with previous versions
- Added PDO type "Adjustable Voltage Supply"
- Added "EPR Min/Max Operating Current" and "Sink Give Back" fields for the EPR sink PDO for "Fixed Supply" PDO type
- Renamed "Min/Max Operating Current" to "Min/Max Operating Power"
- Removed "Min/Max Operating Current" field in sink PDO for "Programmable Power Supply" PDO type
2.10Minor update.
2.11Minor update.
2.20Minor update.
2.30Minor update.