PSOC™ 4 is a scalable and reconfigurable platform architecture for a family of programmable embedded system controllers with an Arm® Cortex®-M0 CPU.

The core of the PSOC™ Automotive 4200M family is a 48 MHz Arm® Cortex®-M0 CPU, offering exceptional processing power for your automotive applications. With single-cycle multiply instructions, your algorithms run faster and more efficiently than ever before. Flash goes up to 128 KB, complete with the read accelerator technology.

This allows for lightning-fast access to your program code, ensuring responsive and reliable performance. Incorporating up to 16 KB of SRAM, the Automotive PSOC™ 4200M microcontroller family supports advanced capacitive sensing applications. This feature enables precise touch and proximity sensing, enhancing user interfaces and controls in your automotive designs. Unparalleled signal-to-noise ratio (SNR) and water tolerance with Infineon capacitive sigma-delta technology - this innovation guarantees exceptional sensitivity and robustness in capacitive touch applications, even in challenging environments.

Available in space-saving 48-pin, 64-pin TQFP, and 56-QFN packages, our PSOC™ Automotive 4200M Arm® Cortex®-M0 microcontrollers are ideal for applications where size matters.

Features and connectivity​

Features of our Automotive PSOC™ 4200M microcontroller family

In terms of serial communication, the Automotive PSOC™ 4200M family boasts of four independent run-time-reconfigurable SCBs. These SCBs support reconfigurable I2C, SPI, UART, or LIN 1.3, 2.1/2.2 functionality, providing versatile communication options for your automotive systems with up to 51 programmable GPIO pins. Any GPIO pin can be configured for CAPSENSE™, LCD, analog, or digital functions, giving you the freedom to tailor your design to your exact specifications.

The family offers a range of analog capabilities, including four opamp with reconfigurable high-drive external and high-bandwidth internal drive. It also supports comparator mode and ADC input buffering capability. Also, Automotive PSOC™ 4200M offers high-resolution ADC with a 12-bit 1 Msps SAR ADC with differential and single-ended modes.

The integrated channel sequencer with signal averaging ensures accurate data acquisition for your applications. Four current DACs are available for general-purpose or capacitive sensing applications on any pin, providing flexibility in your analog circuitry. Two low-power comparators operate even in deep-sleep mode, ensuring system functionality while conserving power.

Key features​

  • 48 MHz Arm® Cortex®-M0 CPU

  • AEC-Q100 qualified

  • Up to 128 KB of flash

  • Up to 16 KB of SRAM

  • Programmable analog blocks

  • Programmable digital blocks

  • Low-Power 1.71 V to 5.5 V operation

  • Capacitive sensing

  • Serial communication

  • Segment LCD drive

  • A Grade: −40°C to +85°C

  • S-Grade: −40°C to +105°C

Key benefits​

  • More programmable analog and digital blocks

  • Expanded memory

  • New peripherals

  • Higher number of I/Os

  • Smart sense auto-tuning

  • Prevents false touches caused by liquids

  • Implements advanced proximity sensing

  • Reduced system costs

  • Reduces radiated emissions

  • Complies with standard emission and immunity specifications like CISPR 25, ISO 11452, IEC 61967, and IEC 62132

Software​

Easy-to-use software for prototyping end applications

ModusToolbox™

ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including automotive PSOC™ Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.

For more information, click

ModusToolbox™

PSOC™ Creator

PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.

For more information, click

PSOC™ Creator

Preferred design houses​

Automotive PSOC™ preferred design houses

Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.

By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.

We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.

Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.

PSOC™ preferred design houses

PSOC™ technical documentation​

By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools and much more. Please follow these steps to get started:

  1. Register

    with your company email address

  2. Send your access request to

    autopsoc@infineon.com

    (with your company email address)

  3. You will receive a confirmation email explaining how to use your new access

For more information about myICP, click

here

For more information about How can I get access to exclusive documentation, click

here

Products​

For information about Automotive PSOC™ 4200M portfolio, see

Products

.