PSOC™ 4 Automotive M series is an expansion to the PSOC™ 4 portfolio and includes more programmable analog and digital blocks, expanded memory, new peripherals, and a higher number of I/Os for all your mixed-signal embedded requirements. Additionally, it has up to 128 KB flash and 16 KB SRAM, providing ample space for storage.

The family is an ideal solution for automotive HMI systems combining programmable and reconfigurable analog and digital blocks with flexible automatic routing for reliable capacitive touch-sensing and proximity-sensing solutions, even in harsh automotive environments.

PSOC™ Automotive 4 M series offers a wide range of features that reduce the total system cost and simplify the design process by integrating programmable analog front ends (AFEs) and programmable digital blocks. It features dual controller area network blocks (CAN 2.0), peripheral-to-peripheral direct memory access (DMA), and up to 55 I/Os that support analog, digital, LCD drive, and CAPSENSE™ touch-sensing interfaces.

Key features​

  • 32-bit Arm® Cortex®-m0 CPU

    • Up to 48 MHz Clock Speed

    • Up to 128 KB flash, 16 KB SRAM

    • DMA controller

    • 2x controller area network (CAN 2.0)

    • Real-time clock (RTC)

  • CAPSENSE™ with SmartSense auto-tuning

    • Capacitive sigma-delta (CSD) controller

    • CAPSENSE™ on up to 55 I/Os

  • Programmable analog blocks

    • 2x low-power comparators

    • 4x low-power opamps

    • 1x 12-bit, 1 Msps SAR ADC

    • 4x IDACs (2x 8-bit, 2x 7-bit)

    • 1 to 55 channel analog multiplexer

  • Programmable digital blocks

    • 4x universal digital blocks (UDBs)

    • 8x 16 bit Timer/Counter/PWM blocks

    • 4x serial communication blocks

  • Supply voltage

    • 1.7 – 5.5 V

  • Packages

    • 68-pin LQFP

    • 64-pin TQFP (0.8 mm pitch)

    • 64-pin TQFP (0.5 mm pitch)

    • 68-pin QFN

Key application​

  • PSOC™ for infotainment/HVAC systems

    • HVAC

    • Infotainment and navigation

    • Integrated systems

  • PSOC™ for interior HMI

    • Interior HMI

    • Natural HMI surfaces

  • PSOC™ for automotive exterior HMI

    • Door lock/unlock

    • Foot-kick, emblem touch

  • PSOC™ for steering wheel HMI

    • Buttons/sliders/TP

    • Force-sensing, haptics

  • PSOC™ for liquid level sensing

    • AdBlue

    • Water and fuel, quality

    • Smart sensor

  • PSOC™ for passenger occupant and hands-on-detection

    • POD

    • HOD

Software​

Easy-to-use software for prototyping end applications

ModusToolbox™

ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including automotive PSOC™ Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.

For more information, click

ModusToolbox™

PSOC™ Creator

PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.

For more information, click

PSOC™ Creator

Preferred design houses​

Automotive PSOC™ preferred design houses

Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.

By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.

We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.

Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.

PSOC™ preferred design houses

PSOC™ technical documentation​

By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools and much more. Please follow these steps to get started:

  1. Register

    with your company email address

  2. Send your access request to

    autopsoc@infineon.com

    (with your company email address)

  3. You will receive a confirmation email explaining how to use your new access

For more information about myICP, click

here

For more information about How can I get access to exclusive documentation, click

here

Products​

For information about PSOC™ 4100M Automotive portfolio, see

Products

.