PSoC™ 4 application notes
Application notes cover a broad range of topics, from basic to advanced level concepts in the PSoC™ 4 platform. This section includes all the application notes available for PSoC™ 4 platform.
Application Note | |
|---|---|
Getting Started | |
AN79953 Getting started With PSoC™ 4 | |
AN64846 Getting started with CAPSENSE™ | |
Software | |
AN90799 PSoC™ 4 Interrupts | |
AN86439 PSoC™ 4 Using GPIO Pins | |
AN236847 PSoC™ 4 IEC 60730 Class B and IEC 61508 SIL safety software library for ModusToolbox™ | |
AN236282 DFU MW ModusToolbox™ | |
AN89610 PSoC™ Arm® Cortex® Code Optimization | |
CAPSENSE™ | |
AN85951 PSoC™ 4 and PSoC™ 6 MCU CAPSENSE™ Design Guide | |
AN92239 Proximity sensing with CAPSENSE™ | |
AN234231 PSoC™ 4000T Lowest Power CAPSENSE™ | |
Hardware | |
AN88619 PSoC™ 4 Hardware Design Considerations | |
Programming | |
AN84858 PSoC™ 4 Programming Using an External Microcontroller (HSSP) | |
PSoC™ 4 MCU with AIROC™ Bluetooth® LE | |
AN91184 PSoC™ 4 BLE – Designing BLE Applications | |
AN99209 PSoC™ 4 BLE and PRoC BLE: Bluetooth® LE 4.2 Features | |
AN95089 PSoC™/PRoC BLE Crystal Oscillator Selection and Tuning Techniques | |
AN97060 PSoC™ 4 BLE and PRoC BLE – Over-the-Air (OTA) Device Firmware Upgrade (DFU) Guide | |
AN91267 Getting started with PSoC™ 4 CY8C4xxx-BL MCU with AIROC™ Bluetooth® LE | |
AN91445 Antenna Design and RF Layout Guidelines | |
AN91162 Creating a BLE Custom Profile | |
AN96841 Getting Started with EZ-BLE Creator Modules | |
AN92584 Designing for Low Power and Estimating Battery Life for BLE Applications | |