PSoC™ 4 datasheets
Device datasheets provide a technical overview of the device that includes the key features, hardware architecture, on-chip peripherals, various sub-systems, and package details. Electrical specifications of the device are also provided in the datasheet.
Refer to the respective Technical Reference Manual (TRM) for detailed technical information on a device family. The datasheets for the PSoC™ 4 device families are listed below.
Device Family | Datasheet |
|---|---|
PSoC™ 4000 family - Entry-level (CAPSENSE™) | |
PSoC™ 4000 | |
PSoC™ 4000S | |
PSoC™ 4000T | |
PSoC™ 4100 family - Intelligent Analog (CAPSENSE™ + programmable analog blocks) | |
PSoC™ 4100S | |
PSoC™ 4100S Plus | |
PSoC™ 4100S Plus 256 KB | |
PSoC™ 4100M | |
PSoC™ 4100S Max | |
PSoC™ 4200 family - Programmable Digital (CAPSENSE™ + programmable analog blocks + programmable digital blocks) | |
PSoC™ 4200 | |
PSoC™ 4200M | |
PSoC™ 4200L | |
PSoC™ 4500 family - Motor control solutions (CAPSENSE™ + programmable analog blocks + programmable digital blocks + motor control accelerator) | |
PSoC™ 4500S | |
PSoC™ 4700 family - Sense Anything (CAPSENSE™ + inductive sensing + advanced sensing technologies) | |
PSoC™ 4700S | |
PSoC™ 4 MCU with AIROC™ Bluetooth® LE | |
PSoC™ 4100BL | |
PSoC™ 4200BL | |