PSoC™ 4 IBIS files
“Input/Output (I/O) Buffer Information Specification” (IBIS) is a text file that contains electrical characteristics of a device. The type of information provided in the file is useful for PC-board design where signal integrity and timing analysis is done to design a part into a system.
PSoC™ 4 IBIS files for the various product families are listed in the below table.
Device Family | IBIS file |
|---|---|
PSoC™ 4000 family Entry-level (CAPSENSE™) | |
PSoC™ 4000 | |
PSoC™ 4000S | |
PSoC™ 4000T | |
PSoC™ 4100 family - Intelligent Analog (CAPSENSE™ + programmable analog blocks) | |
PSoC™ 4100S | |
PSoC™ 4100S Plus | |
PSoC™ 4100S Plus 256KB | |
PSoC™ 4100M | |
PSoC™ 4100S Max | |
PSoC™ 4200 family - Programmable Digital (CAPSENSE™ + programmable analog blocks + programmable digital blocks) | |
PSoC™ 4200 | |
PSoC™ 4200M | |
PSoC™ 4200L | |
PSoC™ 4500 family - Motor control solutions (CAPSENSE™ + programmable analog blocks + programmable digital blocks + motor control accelerator) | |
PSoC™ 4500S | |
PSoC™ 4 MCU with AIROC™ Bluetooth® LE | |
PSoC™ 4100 BL | |
PSoC™ 4200 BL | |