PSoC™ 4 technical reference manuals
A technical reference manual (TRM) provides detailed technical information on a device family. Architecture TRMs provide a functional description of the various sub-blocks in the device including block features, architecture, and use cases. Register TRMs provide a register level description of the user accessible registers in the device.
Table 1. TRMs for the PSoC™ 4 device families
Device Family | Architecture TRM | Register TRM |
|---|---|---|
PSoC™ 4000 family - Entry-level (CAPSENSE™) | ||
PSoC 4000 | ||
PSoC 4000S | ||
PSoC 4000T | ||
PSoC™ 4100 family - Intelligent Analog (CAPSENSE™ + programmable analog blocks) | ||
PSoC 4100S | ||
PSoC 4100S Plus | ||
PSoC 4100S Plus 256 KB | ||
PSoC 4100M | ||
PSoC 4100S Max | ||
PSoC™ 4200 family - Programmable Digital (CAPSENSE™ + programmable analog blocks + programmable digital blocks) | ||
PSoC 4200 | ||
PSoC 4200M | ||
PSoC 4200L | ||
PSoC™ 4500 family - Motor control solutions (CAPSENSE™ + programmable analog blocks + programmable digital blocks + motor control accelerator) | ||
PSoC 4500 | ||
PSoC™ 4700 family - Sense Anything (CAPSENSE™ + inductive sensing + advanced sensing technologies) | ||
PSoC 4700S | ||
PSoC™ 4 MCU with AIROC™ Bluetooth® LE | ||
PSoC™ 4100BL | ||
PSoC™ 4200BL | ||