Our Arm® Cortex®-M0+ Automotive PSOC™Automotive 4 S offers a high-quality capacitive sensing solution with the highest reliability and lowest power consumption.

Infineon's PSOC™ Automotive 4 S series with its 32-bit Arm® Cortex®-M0+ microcontrollers consists of five different product families: PSOC™ 4000S, PSOC™ 4100S, PSOC™ 4100S Plus, PSOC™ 4100S Max, and PSOC™ 4700S Plus. This MCU series extends the portfolio by offering higher flash and SRAM capacity, as well as additional features like crypto, CAN FD, and the latest generation of capacitive sensing technology.

With the introduction of a new fifth generation of the popular CAPSENSE™ technology in PSOC™ 4100S Max, the products are enabled to provide superior SNR and a very low noise floor, as well as high-speed scanning of multiple sensor nodes while maintaining sufficient processing capacity to implement a complete HMI application.

The S series also provides the industry’s first microcontroller with inductive sensing and capacitive sensing technology in a single chip through its PSOC™ 4700S Plus family. The inductive sensing technology enables the sensing of metal objects and the industry-leading capacitive sensing technology (CAPSENSE™) enables the sensing of non-metallic objects.

Key features​

  • 32-bit MCU subsystem

    • 48-MHz Arm® Cortex®-M0+ MCU

    • Up to 64 KB flash and 8 KB SRAM

  • Fourth-generation CAPSENSE™

    • Low-power operation (3 µA)

    • Self- and mutual-capacitance sensing

    • SNR >300:1 delivers robust noise immunity

    • Liquid Tolerance SmartSense

    • Auto-tuning

  • Programmable analog blocks

    • 12-bit, 1-Msps SAR ADC

    • 10-bit, 46.8 Ksps single-slope ADC

    • 2x opamps configurable as PGAs, comparators, etc.

    • 2x low-power comparators (CMP)

    • 2x 7-bit IDACs configurable as a single 8-bit IDAC

  • Programmable digital blocks

    • Smart I/Os used to implement basic, pin-level digital logic

    • 5x 16-bit Timer, Counter, PWM (TCPWM) blocks

    • 3x serial communication blocks (SCBs) configurable as I 2C, SPI or UART

  • low-power 1.71 V to 5.5 V operation

  • Up to 36 programmable GPIO pins

    • 48-pin TQFP

    • 40-pin QFN

    • 32-pin QFN

    • 35-ball WLCSP package

Key application​

  • PSOC™ for Infotainment/HVAC systems

    • HVAC

    • Infotainment and Navigation

    • Integrated systems

  • PSOC™ for interior HMI

    • Interior HMI

    • Natural HMI surfaces

  • PSOC™ for automotive exterior HMI

    • Door lock/unlock

    • Foot-kick, emblem touch

  • PSOC™ for steering wheel HMI

    • Buttons/Sliders/TP

    • Force-sensing, haptics

  • PSOC™ for liquid level sensing

    • AdBlue

    • Water and fuel, quality

    • Smart sensor

  • PSOC™ for passenger occupant and hands-on-detection

    • POD

    • HOD

Software​

Easy-to-use software for prototyping end applications

ModusToolbox™

ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including automotive PSOC™ Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.

For more information, click

ModusToolbox™

PSOC™ Creator

PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.

For more information, click

PSOC™ Creator

Preferred design houses​

Automotive PSOC™ preferred design houses

Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.

By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.

We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.

Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.

PSOC™ preferred design houses

PSOC™ technical documentation​

By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools and much more. Please follow these steps to get started:

  1. Register

    with your company email address

  2. Send your access request to

    autopsoc@infineon.com

    (with your company email address)

  3. You will receive a confirmation email explaining how to use your new access

For more information about myICP, click

here

For more information about How can I get access to exclusive documentation, click

here

Products​

For information about PSOC™ Automotive 4 S series portfolio, see

Products

.