The PSOC™ 4200 family of 32-bit Arm® Cortex®-M0 entry-level automotive CPUs is a combination of a microcontroller with digital programmable logic.

The PSOC™ Automotive 4200 product family is a powerful blend of a microcontroller with digital programmable logic, high-performance analog-to-digital conversion, an opamp featuring comparator mode, and an array of standard communication and timing peripherals. These MCUs are engineered for seamless upward compatibility with the existing PSOC™ Automotive 4 platform offering flexibility for new applications and design requirements.

Key features​

  • AEC-Q100 qualified

  • 48 MHz Arm® Cortex®-M0 CPU

  • Up to 32 KB of flash

  • Up to 4 KB of SRAM

  • Operating voltage: 1.71 V to 5.5 V

  • Smart sense hardware tuning

  • LCD drive supported on all pins

  • Two low-power comparators

  • Temperature A-Grade: −40°C to +85°C

  • Temperature S-Grade: −40°C to +105°C

Key benefits​

  • Enables a touch user interface with up to 24 I/Os

  • Smart sense auto-tuning speeds time-to-market and eliminates the need for manual system tuning

  • Prevents false touches caused by liquids

  • Implements advanced proximity sensing: wake on approach, liquid level detection, and IR sensor replacement

PSOC™ Automotive 4100 reduces system costs with programmable digital blocks, programmable analog blocks, CAPSENSE™ and LIN to:

  • Create custom AFEs for sensors and add sophisticated user interfaces

  • Communicate to car network with integrated LIN controllers

Key application​

  • PSOC™ for Infotainment/HVAC systems

    • HVAC

    • Infotainment and Navigation

    • Integrated systems

  • PSOC™ for interior HMI

    • Interior HMI

    • Natural HMI surfaces

  • PSOC™ for automotive exterior HMI

    • Door lock/unlock

    • Foot-kick, emblem touch

  • PSOC™ for steering wheel HMI

    • Buttons/Sliders/TP

    • Force-sensing, haptics

  • PSOC™ for liquid level sensing

    • AdBlue

    • Water and fuel, quality

    • Smart sensor

  • PSOC™ for passenger occupant and hands-on-detection

    • POD

    • HOD

Software​

Getting started with be PSOC™ Creator

PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.

PSOC™ Creator

Preferred design houses​

Automotive PSOC™ preferred design houses

Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.

By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.

We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.

Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.

PSOC™ preferred design houses

PSOC™ technical documentation​

By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools and much more. Please follow these steps to get started:

  1. Register

    with your company email address

  2. Send your access request to

    autopsoc@infineon.com

    (with your company email address)

  3. You will receive a confirmation email explaining how to use your new access

For more information about myICP, click

here

For more information about How can I get access to exclusive documentation, click

here

Products​

For information about PSOC™ Automotive 4200 portfolio, see

Products

.