| cat1cm0p | Arm® Cortex®-M0+ prebuilt images enabling flash write services and Bluetooth® Low Energy event handling. | Release notes |
| mtb-hal-cat1 | The Hardware Abstraction Layer package provides a set of APIs to initialize, configure, and use the resources using our defined Hardware Abstraction Layer. | API reference |
| mtb-hal-t2gc2d6m | For newer generations of BSPs, the Hardware Abstraction Layer provides a generic, device agnostic interface that can be used across multiple product families. The HAL is designed for portability, not as a general-purpose user library. | API reference |
| mtb-hal-xmc72 | | API reference |
| mtb-pdl-cat1 | The Peripheral Driver Library (PDL) integrates device header files, startup code, and low-level peripheral drivers into a single package. | API reference |
| recipe-make-cat1a | This repo provides the build recipe make files and scripts for building and programming PSOC™ 6 applications. | Release notes |
| recipe-make-cat1b | This repo provides the build recipe make files and scripts for building and programming AIROC™ CYW20829 applications. | Release notes |
| recipe-make-cat1c | This repo provides the build recipe make files and scripts for building and programming XMC7000 and TRAVEO™ II applications. | Release notes |
| syspm-callbacks-t2gc2d6m | All prebuilt callback implementations will provide a function signature which conforms to the Cy_SysPmCallback function pointer signature. This enables them to be directly registered without the application needing to write a wrapper function to adapt the signature. | N/A |
| syspm-callbacks-xmc72 | | N/A |