PSOC™ Control C3M overview
The new generation of motor control microcontrollers.
PSOC™ Control is Infineon's newest MCU's developed specifically for motor control applications. Using real-time control Arm® Cortex® - M33 based core, this high-performance microcontroller family integrates advance real-time control peripherals to provide designers the ability to improve performance of their next motor control products. Typical applications include HVAC, home appliances, robots, power tools, industrial automations, and light electric vehicles.
PSOC™ Control provides designers the ability to innovate their products. This is possible due to the integrated programmable analog sub-systems such as the 12-bit, 12-Msps high-performance ADC, and CORDIC Accelerator. With true synchronous "idle" sampling of up to 16 analog signals from the single core ADC, up to 25% faster results is possible without any sampling jitter. The CORDIC Accelerator can off load CPU and increase of computational power for real time critical tasks such as field-oriented motor control algorithms. In addition, the programmable timer/counter pulse-width modulator (TCPWM) has a Motion Interface (MOTIF) block that can be used to communicate motor control signals. These dedicated sub-systems inside the MCU give the designers the ability to reduce system BOM and flexibility to improve performance for their next generation of products.
The PSOC™ Control family of microcontrollers will be available with Entry, Main, and Performance line families of products. The entry line will provide the best value while the main line will offer more features and higher performance.
PSOC™ Control C3 Entry Line
100 MHz, 48 or 64 pins packages
Up to 256 kB/64 kB ECC Flash/SRAM, 16 kB I-Cache
16 S&Hs 6 Msps "Idle sampling" ADC
Motor/Power conversion timers
PSOC™ Control C3 Main Line
More performance: 180 MHz, 48, 64, or 80 pins packages
Faster ADC: 12 Msps
< 100 ps high resolution PWM