Getting Started Guide

About this document​

Scope and purpose​

DRIVECORE is a scalable software bundle portfolio that streamlines and accelerates software development. It simplifies processes, reduces migration efforts, and minimizes commercial complexities. DRIVECORE offers a seamless user experience throughout the R&D journey for Infineon's automotive microcontrollers: AURIX™, TRAVEO™, and PSOC™.

This document is created in a collaboration between Infineon and the partners of the specific bundle, to support you in the installation and set-up phase of the software, show code examples, and provide answers to common issues in this phase.

Introduction​

Bundle overview​

AURIX™ DRIVECORE AUTOSAR [Infineon, Elektrobit, TASKING] accelerates and simplifies the development of ECU software projects (AUTOSAR-based) and targets development of domain and zonal ECUs. With focus on performance and optimization, it combines high-performance hardware with pre-integrated software to deliver a fast, efficient, and scalable development experience.

This bundle integrates Infineon’s MCAL drivers, EB zoneo drivers for hardware acceleration, and EB tresos AutoCore, a mature Classic AUTOSAR Basic Software (BSW) stack. A key highlight of this bundle is the AUTOSAR gateway demo application, which shows optimized zonal ECU communication by leveraging hardware acceleration and software integration.

Combination of Infineon's AURIX™ microcontroller, Elektrobit’s software and TASKING’s certified SmartCode C/C++ Compiler Toolchain for TriCore™ and PPU provides a powerful solution which includes all components necessary for fast development and efficient ECU performance.

Figure 1.

Bundle overview



Software components​

The purpose of this bundle is to show how the special Hardware accelerators for communication introduced in 32-bit TriCore™ AURIX™ TC4x microcontrollers can be configured within and work with Elektrobit’s basic Software and configuration tools for Classic AUTOSAR environment.

This bundle contains following software components:

Table 1.

Software components

Tool

Version

Description

EB tresos 9 AutoCore OS

6.1.275

EB tresos 9 AutoCore OS is an AUTOSAR-compliant embedded multi-core real-time operating system. It is compatible with the OSEK/VDX operating system standard and supports all OSEK/VDX conformance classes. EB tresos AutoCore OS 6.1 is based on AUTOSAR 19-11 and Elektrobit-specific enhancements implemented compatible to the AUTOSAR standard.

EB tresos 9 Autocore Base Package

9.3.2

AutoCore Generic Base Package provided by Elektrobit is based on the ICC3-compliant AUTOSAR layered architecture and contains hardware-independent basic software modules and the Runtime Environment (RTE). ACG version 9 (ACG9) is based on AUTOSAR R20-11. The features and interfaces of the basic software modules are implemented according to different AUTOSAR versions, with AUTOSAR R20-11 as baseline.

EB tresos AutoCore Generic Ethernet Package

9.3.2

The EB tresos AutoCore Generic Ethernet Package product provides an Ethernet/IP stack for in-vehicular communication and diagnostic communication use cases including hardware-independent AUTOSAR basic software modules and the TCP/IP protocol family based on the Internet Protocol version 4 (IPv4) and version 6 (IPv6).

EB zoneo ACM8 Eth

1.0.0

EB zoneo ACM8 Eth is a hardware-dependent basic software module that is implemented according to the AUTOSAR Specification of Ethernet Driver (Eth).

EB zoneo GatewayCore

1.0.0

EB zoneo GatewayCore is a particular Elektrobit product that is developed to use, configure and integrate special communication hardware accelerators into the AUTOSAR Classic Platform. EB zoneo GatewayCore is a hardware-dependent module implemented as an AUTOSAR Classic complex device driver (CDD). It is designed to be integrated with the EB tresos product line.

Table 2.

Tools components

Tool

Version

Description

EB tresos Studio for ACG 9

32.1.1

EB tresos Studio is part of the EB tresos product line. The EB tresos product line offers efficient and scalable AUTOSAR-compliant and OSEK/VDX-compliant products for ECU development. EB tresos encompasses ECU basic software (BSW), single-/multi-core operating systems, functional safety and security solutions, and tools for configuration.

TASKING SmartCode

v10.2.r1p1

TASKING SmartCode is a TÜV NORD safety- and cybersecurity-certified C/C++ compiler toolchain for TriCore and PPU that supports ISO 26262 up to ASIL D, IEC 61508 up to SIL3, and ISO/SAE 21434:2021. It is qualified with Infineon MCAL packages and delivers best-in-class code execution performance.

EB zoneo GatewayCore

EB zoneo GatewayCore is developed as a hardware-dependent CDD to support various hardware features and software interfaces on several layers of the AUTOSAR Classic Platform. EB zoneo GatewayCore consists of two main parts:

  • ComHWAcc

  • IEEE1722

Figure 2.

ComHwAcc



The main goal of the ComHwAcc module is to enable acceleration features for data processing available in the target hardware for the AUTOSAR Classic compatible COM stack of the EB tresos product line. The ComHwAcc can be considered as a communication driver (MCAL layer) designed to support TC4 hardware platform. For more information, please check the related documentation.

EB zoneo ACM8 Eth

ACM Eth is a hardware-dependent basic software module that is implemented according to the AUTOSAR Specification of Ethernet Driver (Eth). The module abstracts the hardware-related implementation details of specific Ethernet communication controllers and provides a uniform interface to the upper layer module via the Eth API. Thus, the AUTOSAR Ethernet Interface (EthIf) module as the user of the Eth module is independent of the underlying Ethernet communication controller hardware.

ACM Eth is compatible with the product EB tresos AutoCore Generic IP Stack. It requires EB tresos Studio for configuration and carrying out the code generation process. The product ACM Eth QoS Support can be requested optionally as add-on to ACM Eth.

Workflow​

Introduction

This configuration work flow introduces the end-to-end work flow for generating ECU software using EB tresos Studio.

  1. Provide Your Input Files. EB tresos Studio supports several standard file formats relevant for managing ECU configuration projects

    • EB tresos Studio supports AUTOSAR XML files containing:

      • System Description

      • LDF (Lin Description Format)

      • DBC

  2. Import and Configure. GatewayCore Demo includes preconfigured files required by the ComHwAcc.

    3

  3. Generate Output Artifacts. After validation, EB tresos Studio produces all required build assets:

    • Code Generation for the configured AUTOSAR stack

  4. Flash


Files in Bundles​


Table 3.

Files

File name

Short description

TASKING_SmartCode_10.2.1.zip

TASKING SmartCode Installer

2.2.1

TASKING_SmartCode_10.2.1p1.zip

TASKING SmartCode Patch Installer

2.2.2

winIDEA.7z

Preconfigured TASKING winIDEA workspace

setup.bat

Helper script to install tresos, unzips module files automatically

setup.exe

tresos installer

Delivered

Contains software components and tools to be installed by setup

Prerequisites​

Before you start, make sure you have all the following files and applications with valid licenses available, as well as the target hardware.

Files:

  • EB-zoneo_GatewayCore_ComHwAcc_Userguide_Infineon_TRICORE_TC4DXX.pdf

  • Tresos.zip

    • setup.exe (EB tresos)

    • setup.bat (Installation script for EB tresos)

    • Delivered (Folder containing all necessary plugins)

  • Compiler: TASKING SmartCode v10.2r1p1

License keys:

  • EB tresos key

  • TASKING compiler key

Devices:

  • Evaluation board TriBoard TC4D9 Zone Gateway Board

Installation​

Installation of EB tresos Studio​

For introductory guidance on EB tresos Studio workflows, refer to the following resources:

  • Tutorials available under the Tutorials tab on the

    Working with EB tresos Studio – Elektrobit

    web page

  • It is recommended to use the setup.bat It will automatically recursively unzip the files ensuring that the installer finds all the modules. Setup.exe looks only the top level module files meaning the user has to extract zipped module files themselves

  • The Getting Started materials on the same web page

  • The Work flows view chapter in the EB tresos Studio User Guide, available at: $TRESOS_BASE/doc/2.-0_EB_tresos_Studio/2.1_Studio_documentation_users_guide.pdf

  • Install EB tresos Studio license

  • Install the workspace: the AutoCore OEM Extension Start-up Package Application workspace is delivered as an uip package and is installed with the EB tresos Studio installer

  • The license key for the tool is given in your Infineon Developer Center (IDC) portal

    https://softwaretools.infineon.com/my/software

    (Ensure to login to IDC using registered credentials)

Installation of TASKING SmartCode compiler​

TASKING SmartCode v10.2r1p1 is used to build the GatewayCore example.

It's required to install the baseline software first (TASKING SmartCode v10.2r1) and to install the patch (TASKING SmartCode v10.2r1p1) as second step.

Installation of the baseline software TASKING SmartCode v10.2r1

The installation program is part of the Drive Core package and can be found in the zip file .\TASKING_SmartCode_v10.2r1.

  1. Unzip the TASKING_SmartCode_v10.2r1and open the unzipped directory

  2. Run the installation program (setup.exe). The TASKING Setup dialog box appears

  3. Select the product and click on the Install button. If there is only one product, you can directly click on the Install button

  4. Follow the instructions that appear on your screen. During the installation you need to enter the license key you've received as part of the Drive Core package

Note:

Make sure to specify an installation directory without any spaces, preferably one matching the default expected location for tresos toolchain


Note:

A node-locked server based license is used. The TASKING Remote License Server will bind the node-locked license to the computer that first uses the license.


For more details, please also check Getting Started with TASKING SmartCode
(https://www.tasking.com/support/smartcode/smartcode_getting_started_v10.2r1.pdf).

Installation of the patch

The installation program is part of the Drive Core package and can be found in the zip file .\TASKING_SmartCode_v10.2r1p1.

  1. Unzip the FILENAME and open the unzipped directory

  2. Run the installation program (setup.exe). The TASKING Setup dialog box appears

  3. Select the product and click on the Install button. If there is only one product, you can directly click on the Install button

  4. Follow the instructions that appear on your screen

HW setup​

This chapter describes the required components for the hardware setup, how they are connected and the physical interfaces which are used.

Wiring diagram

shows the complete setup. The CAN GW extension boards are connected to the CAN0 and CAN1 connectors of the TC4D board. All used interfaces are shown in green, those are 6x CAN and 1x Ethernet.CDO:/content/authoring/xao1773405992291.image

Figure 3.

Block diagram of hardware setup



The following table shows how the physical interfaces are mapped to the sources and destinations, which are configured in tresos Studio.

Table 4.

Hardware setup

CAN Connector

Tresos Configuration

GW CAN extension 0 – CAN2

CAN_Ctrl_0

GW CAN extension 0 – CAN4

CAN_Ctrl_1

GW CAN extension 1 – CAN0

CAN_Ctrl_2

GW CAN extension 1 – CAN2

CAN_Ctrl_3

GW CAN extension 1 – CAN8

CAN_Ctrl_4

GW CAN extension 1 – CAN10

CAN_Ctrl_5

TC4D board – GETH0

GETH0

Demo​

Introduction​

The demo project contains example configurations for different hardware accelerated routings and software based pdur routings.

  • Hardware accelerated:

    • CAN-to-CAN

    • CAN-to-MEM

    • ETH.IEEE1722-to-CAN

    • CAN-to-ETH.IEEE1722

  • Software pdur:

    • CAN-to-CAN

    • ETH-to-ETH

    • CAN-to-ETH

    • ETH-to-CAN

The naming schema of the routing entries follows the pattern:

Route_[CANID]_[SourceType]To[DestinationType][Unicast/Multicast]

.

CAN-to-ETH.IEEE1722 and ETH.IEEE1722-to-CAN require Eth/General/EthQoSSupport enabled (disabled by default in Tresos gui) which requires additional license.

The following subsections explain the individual Hardware accelerated routing entries in detail.

Table 5.

CAN to CAN routing

Name

Unicast/Multicast

Src / Dst Address

CAN Type

SrcCanCtrl

DstCanCtrl

Route_1005_CanToCanU

Unicast

1005 / 1005

CAN2.0

CAN_Ctrl_0

CAN_Ctrl_1

Route_1008_CanToCanU

Unicast

1008 / 1008

CANFD

CAN_Ctrl_3

CAN_Ctrl_4

Route_1012_CanToCanM

Multicast

1012 / 1012

CAN2.0

CAN_Ctrl_0

CAN_Ctrl_1 CAN_Ctrl_3 CAN_Ctrl_4

The CAN controllers are configured with following settings:

Table 6.

CAN controllers settings

Name

HW Unit

Controller

CANFD active

Baud rate in kbps

CAN_Ctrl_0

0

0

false

1000

CAN_Ctrl_1

0

1

true

1000 / 2000

CAN_Ctrl_2

0

3

true

1000 / 2000

CAN_Ctrl_3

1

0

true

1000 / 2000

CAN_Ctrl_4

1

1

true

1000 / 2000

Table 7.

CAN to MEM routing

Name

Unicast/Multicast

Src / Dst Address

CAN Type

SrcCanCtrl

DstCanCtrl

Route_1001_CanToMemU

Unicast

1003 / 1003

CANFD

CAN_Ctrl_3

CAN_Ctrl_4

Table 8.

CAN to ETH.IEEE1722 routing

Name

Unicast/Multicast

StreamId

CAN Address

CAN Type

SrcCtrl

DstCtrl

Routing_1105_CanToEthU

Unicast

103001

1005

CAN2.0

CAN_Ctrl_0

GETH0

Table 9.

ETH.IEEE1722 to CAN routing

Name

Unicast/Multicast

StreamId

CAN Address

CAN Type

SrcCtrl

DstCtrl

Routing_1108_EthToCanU

Unicast

103001

1108

CANFD

GETH0

CAN_Ctrl_4

Routing_1111_EthToCanM

Multicast

103004

1111

CAN2.0

GETH0

CAN_Ctrl_1 CAN_Ctrl_3 CAN_Ctrl_4

The following subsections explain the individual Software pdur routing entries in detail.

Table 10.

CAN to CAN PDUR routing

Name

Unicast/Multicast

Src / Dst Address

CAN Type

SrcCanCtrl

DstCanCtrl

Route_100

Unicast

100 / 100

CAN2.0

CAN_Ctrl_0

CAN_Ctrl_1

Route_101

Unicast

101 / 101

CAN2.0 → CANFD

CAN_Ctrl_0

CAN_Ctrl_1

Route_102

Unicast

102 / 102

CANFD → CAN2.0

CAN_Ctrl_1

CAN_Ctrl_0

Route_103

Unicast

103 / 103

CANFD

CAN_Ctrl_2

CAN_Ctrl_3

Route_104

Multicast

104 / 104

CAN2.0

CAN_Ctrl_0

CAN_Ctrl_1

CAN_Ctrl_2

Route_105

Multicast

105 / 105

CAN2.0

CAN_Ctrl_0

CAN_Ctrl_1

CAN_Ctrl_2

CAN_Ctrl_3

Route_106

Multicast

106 / 106

CANFD

CAN_Ctrl_1

CAN_Ctrl_2

CAN_Ctrl_3

Table 11.

CAN to ETH PDUR routing. All routings use GETH0 and SRC port 1000, DST port 2000

Name

Unicast/Multicast

VLANID

CAN Address

CAN Type

SrcCtrl

SrcIP/

DstIP

SOAD ID

Route_200

Unicast

4001

200

CAN2.0

CAN_Ctrl_0

192.168.1.11

192.168.1.22

200

Route_201

Unicast

4002

201

CANFD

CAN_Ctrl_1

192.168.2.11

192.168.2.22

201

Route_202

Multicast

4001 / 4002

202

CAN2.0

CAN_Ctrl_0

192.168.1.11

192.168.1.22

/

192.168.2.11

192.168.2.22

202

Route_203

Multicast

4001/4002/4003

203

CANFD

CAN_Ctrl_1

192.168.1.11

192.168.1.22

/

192.168.2.11

192.168.2.22

/

192.168.3.11

192.168.3.22

203

Table 12.

ETH to CAN PDUR routing. All routings use GETH0. SRC Port 2000, DST Port 1000

Name

Unicast/Multicast

VLANID

CAN Address

CAN Type

SrcIP/

DstIP

DstCtrl

SOAD ID

Route_204

Unicast

4001

204

CAN2.0

192.168.1.22

192.168.1.11

CAN_Ctrl_0

204

Route_205

Unicast

4002

205

CANFD

192.168.2.22

192.168.2.11

CAN_Ctrl_1

205

Route_206

Multicast

4003

206

CAN2.0

192.168.3.22

192.168.3.11

CAN_Ctrl_0

CAN_Ctrl_1

206

Route_207

Multicast

4004

207

CANFD

192.168.4.22

192.168.4.11

CAN_Ctrl_1

CAN_Ctrl_2

CAN_Ctrl_3

207

Table 13.ETH to ETH PDUR routing. All routings use GETH0. Transmit SRC port 2000, DST port 1000. Receive SRC port 1000, DST port 2000

Name

Unicast/Multicast

Source VLANID

Destination

VLANID

Transmit

SrcIP/

DstIP

Receive

SrcIP/

DstIP

SOAD ID

Route_400

Unicast

4001

4002

192.168.1.22

192.168.1.11

192.168.2.11

192.168.2.22

400

Route_401

Multicast

4001

4002/4003

192.168.1.22

192.168.1.11

192.168.2.11

192.168.2.22

/

192.168.3.11

192.168.3.22

401

Route_402

Multicast

4001

4002/4003/

4004

192.168.1.22

192.168.1.11

192.168.2.11

192.168.2.22

/

192.168.3.11

192.168.3.22

/

192.168.4.11

192.168.4.22

402

Setup​

This chapter describes how to import the EB tresos and EB zoneo GatewayCore example, prepare environment variables, and finally, how to build the project.

Setup example project​

This section describes how to import the demo project.

Load EB tresos

  1. Launch C:\EB\gwc_demo\tresos\tresos_gui.exe

  2. Confirm creation of workspace directory



  3. Select workspace directory to C:\EB\gwc_demo\tresos\workspace\

  4. Once initialized, open the menu and select

    File

    →

    Import…



  5. In the Import dialog, choose

    General

    →

    Existing Project into Workspace

    , then click on

    Next

    .

Click on

Browse…

and navigate to the desired project folder.



    1. Make sure the GwCDemo Project is checked

    2. Check Copy projects into workspace

    3. Click on

      Finish

      to close the Import wizard and load the project




Generate​

  1. Expand

    Gwc_Demos

  2. Double-click

    ECU (TRICORE, TC4DXX)

    to load the project



  3. Click

    Generate

    to generate the code for the project



  4. Confirm code generation finished successfully dialog


    Warnings During Code Generator Run
  5. If the user wants to modify the pre-set routings, they need to save the changes and run the generate again. In case of using only the pre-set routings, EB tresos can be closed now

Configuration​

The general setup for compiler paths and settings is configured by modifying the following file:

C:\EB\gwc_demo\tresos\demos\GwcDemos\9.3.2-TC4DXX\GwCDemo\util\launch_cfg.bat

This file is used to set the environment variables for the build system. If you use different paths than those listed specified in the launch_cfg.bat, they need to be adjusted accordingly:

  • TOOLPATH_COMPILER needs to point to \bin folder of the TASKING compiler toolchain

  • WORK_BASE needs to point to the working directory that contains EB tresos folder

Example:

SET TOOLPATH_COMPILER = C:/work/workspace/tools/toolchain/ctc

SET WORK_BASE = C:/EB/gwc_demo

Running the demo or build​

To compile the application, following steps shall be taken:

  1. Run \util\launch.bat

  2. The configuration from the launch_cfg.bat is displayed

  3. Run

    make -j

    to start the compilation


    Note:

    Successful generation of the code is required before compilation, either by tresos gui or

    make generate

    command. This also applies after calling make clean.



  4. After successful compilation the binary can be found in the following folder:

C:\EB\gwc_demo\tresos\demos\GwcDemos\9.3.2-TC4DXX\GwCDemo\output\bin\

Finally, the actual flashing shall be performed. The TC4D Zone Gateway board supports different channels for programming and debugging.

  • On-board miniWiggler via the USB-C connector

  • 10-pin DAP connector

  • 10-pin DAPE connector

  • 10 pin DAP_SCR connector

  • 24-pin HSTCU connector

Please refer to the user manual of the TriBoard TC4D9 Zone Gateway Board ,

2.12. Program and Debug Interface

for further details about the interfaces.

Note:

The Drive Core package is debugger-agnostic and compatible with any debugger supporting the TC4 architecture. One option is the TASKING winIDEA.


TASKING winIDEA (optional)​

The DRIVECORE package includes a preconfigured TASKING winIDEA workspace to simplify the initial setup and provide a smooth start into flashing and debugging the GatewayCore example.


Debugging with winIDEA

The preconfigured TASKING winIDEA workspace is located under .\<installDir>\workspace\Gwc_Demos\winIDEA\.

Please start winIDEA and load this winIDEA workspace.

The provided winIDEA workspace is configured for Symmetric Multi-Processing (SMP), enabling efficient debugging in a multi-core environment.

For more details about winIDEA, refer to (https://www.isystem.com/downloads/winIDEA/help/index.html) or contact TASKING.

Please refer to

https://www.infineon.com/partners/design-partner/tasking

for more information about the TASKING toolchain for flashing and debugging.

Development resources​

ComHwAcc Configuration​

GwCDemo contains ComHwAcc Userguide under the following folder after Tresos studio and modules are installed:

.\Tresos\demos\GwcDemos\9.3.2-TC4DXX\GwCDemo\doc\

PDUR routing configuration​

Following section gives a short guide how to add/adjust pdur configurations in Tresos, it relies on already existing configurations set in the Demo project. If the user is not familiar with the underlying mechanisms, it is recommended to use the existing configurations.

CAN receive​

  • Configure Can/CanHardwareObject with a filter using the CAN ID as CanHwFilterCode





  • Configure CanIfI/CanIfInitHohCfg/CanIfHrhCfg/CanIfInitHohCfg



  • Configure CanIf/CanIfRxPduCfg



  • Configure EcuC/EcucPduCollection Pdu for receive





  • Configure Pdur/PdurRRoutingPath with PdurSrcPdu and PdurDestPdu where the latter matches ETH or CAN transmit routing







CAN transmit

  • Similar to the receive side

  • Configure Can/CanHardWareObject (of use existing one) without CanHwFilter



  • Configure CanIf/CanIfInitHohCfg/CanIfHthCfg (or use existing one)



  • Configure CanIf/CanIfTxPduCfg



  • Configure EcuC/EcuCPduCollection Pdu for transmit



  • Configure PduR/PdurRDestPdu and attach it to the the PdurRoutingPath. See Can receive section PDUR part



ETH transmit

  • Configure SoAd/SoAdPduRoute with SoAdPduRouteDest





  • If not using existing one, add and configure SoAd/SoAdSocketConnectionGroup with SoAdSocketConnection





  • Configure TcpIp/TcpIpLocalAddr configs



  • Configure TcpIp/TcpIpCtrl, this will be linked to the EthIfCtrl



  • Configure EthIf/EthIfController



  • Configure ComM/ComMConfigSet/NetworkChannel and add a user to the channel (User Per channel, pointing to Configure ComM/ComMConfigSet/Users)



  • If user opts to create a new channel it is required to run the multitask wizard to make the newly created COMM channel visible for Event/Task mapping and then to switch to the RTE editor EVENT mapping and map the newly created Event to mode handling task

  • Configure PduR/PduRDestPdu



ETH receive

  • Configure SoAd/SoAdSocketRoute alongside its destination





  • Configure EcuC/EcuCPduCollection receive PDU



  • Configure PduR/PduRRoutingPath and link the destination to CAN transmit or ETH transmit configuration



  • Configure PduR/PduRSrcPdu



Support​

Contact support​

MyCases

In the event of any problems, issues, or questions, please do not hesitate to reach out to your designated Infineon contact or Field Application Engineer (FAE) for assistance. Alternatively, you can also submit a request through our ticketing system

https://mycases.infineon.com/

. For more information on how to use the myCases portal, please refer to this

document

.

Partners

By contacting support, you agree that your request and contact details are shared between

Elektrobit Automotive GmbH

,

IAR Systems

, and Infineon.

Troubleshooting​

Compiler not found

<INSTALL_DIR>.\tresos\demos\GwcDemos\9.3.2-TC4DXX\GwCDemo\util>make -j

<INSTALL_DIR>./tresos/plugins/Compiler_TS_TxDxM1I0R0/make/TRICORE/tasking/Compiler_defs.mak:56: *** FILE DOES NOT EXIST CPP "C:/Program Files/TASKING/SmartCode v10.2r1/ctc"/bin/cptc.exe . Stop.

Do not enclose TOOLPATH_COMPILER in quotation marks, as quotation marks interfere with automatic path‑suffix appending.

Compiler install directory should not have white spaces in it (e.g. C:\Program Files\Tasking). This can break the make file path resolution.

CAN to ETH.IEEE1722 or ETH.IEEE1722 to CAN frame forwarding issues

Can to Eth in hardware and vice-versa requires EthQoSSupport enabled. Make sure config changes are saved (ctrl+s) after enabling the setting and before generating the code and running make -j.

No rule to make target

If running make -j command and getting error “No rule to make target <INSTALL_PATH>//Tresos/demos/GwcDemos/9.3.2-TC4DXX/GwCDemo/output/<output or generated file>, needed by …” ensure that make generate was successfully executed either via tresos gui or launch.bat make generate call. Deleting output directory and re-running make generate is recommended if the problem persists.

Missing modules

  • If modules are missing/unavailable during the importing of the Gwc_Demos (Upgrade/Remove Module Configuration), user should confirm that modules are installed within the plugins folder.

    • .\tresos\plugins&lt;PluginName>_TS_VERSION. For example .\tresos\plugins\Compiler_TS_TxDxM1I0R0

This can occur if user tries to install Tresos studio with setup.exe without unzipping software component zip packages or without installing modules afterwards (rerunning installer after unzipping archives)

Recommended to use the setup.bat that extracts all the modules.





  1. setup.bat with modules found