XMC7000 overview
XMC7000 is the latest entry in Infineon’s industrial microcontroller portfolio, equipped with peripherals such as CAN FD, TCPWM and Gb Ethernet, which increase flexibility and offer added value. The new MCU family offers a single and dual-core Cortex®-M7 Arm® core, both supported by a Cortex®-M0+ enabling designers to optimize their end products to meet the dynamic and demanding business conditions of industrial applications. In addition a comprehensive set of advanced peripherals, along with a competitive set of security makes it attractive to customers, who need a high quality grade platform. The MCU is able to operate in harsh environments with a temperature range of -40°C to 125°C and in parallel be the best choice to power critical applications due to its lower-power modes down to 8 µA. The XMC7000 comes in four package/pin types with 17 part number variants to meet the flexible design requirements of industrial applications.
The XMC7000 architecture is built on a low-power 40-nm process technology and the MCUs offer best-in-class compute performance addressing high-end industrial applications. As a highlight, the XMC7200 integrates Gigabit Ethernet, bringing real time ethernet communications, providing reliable connectivity for always on applications. The XMC7000 family comes in 2 series: XMC7100 and XMC7200 and it is available in TQFP and LFBGA packages scaling from 100 to 272 pins. The family addresses industrial market needs and is ideal for motor control, digital power conversion and I/O applications. The XMC7100/7200 series of microcontrollers take advantage of Infineon's decades of experience in microcontroller design, providing an optimized solution to meet the performance challenges of today's embedded control applications.
The XMC7000 family combines the extended functionality and performance of the Arm® Cortex®-M7 cores with powerful on-chip peripheral subsystems and on-chip memory units.
Key features of the XM7000 family:
- Single and dual core Arm® Cortex®-M7 and Cortex®-M0+
- M7 CPU core frequency up to 350 MHz
- Memory up to 8 MB flash, 1 MB RAM
- Robust flash technology
- Ta = -40° to 125°C
- Read while write (RWW) flash capability
- TCPWM timers of 102Ch 16 bit and 16Ch 32 bit
- Cryptography Engine support
- Interfaces such as CAN FD, Gb Ethernet
- SMIF and SDHC interface supported
- Extended voltage operating range: 2.7 to 5.5 V
- Low power modes (LP/deep sleep, hibernate)
- Add timer, ADC, CAN FD, and Serial COM. Chs
Target applications of the XM7000 family:
- Motor control
- Industrial drives
- Robotics
- EV charging
- Electric two-wheeler
- BMS
- PLC
- I/O devices