Next generation of ML enabled MCUs high-performance/low-power fully integrated microcontrollers with advanced ML hardware acceleration and graphics

The PSOC™ Edge E84 series, comprising Arm® Cortex®-M microcontrollers, boasts high-performance capabilities, minimal power consumption, and robust security features. These microcontrollers are specifically designed to accelerate advanced machine learning (ML) processes, making them ideal for next-generation AI and ML applications.

At the heart of the PSOC™ Edge E84 microcontrollers lies the Arm® Cortex®-M55 processor, which is complemented by the Helium DSP and the Ethos-U55 NPU. This combination enables efficient processing and acceleration of complex ML tasks. Additionally, the microcontrollers feature a low-power Cortex®-M33 processor paired with Infineon's ultra-low power NNLite hardware accelerator. This synergy allows for optimized performance while minimizing power consumption.

The PSOC™ Edge E84 series also incorporates advanced Human-Machine Interface (HMI) capabilities, including graphics support. This enables the development of intuitive and visually appealing user interfaces, further enhancing the overall user experience. With their unique blend of high-performance processing, low power consumption, and advanced ML acceleration, the PSOC™ Edge E84 microcontrollers are well-suited for a wide range of applications, from industrial automation to consumer electronics.

Key features​

  • Cortex®-M55 CPU with Helium DSP

  • Low-power Cortex®-M33 with DSP

  • Advanced ML with Arm® Ethos-U55 NPU

  • NNLite for Low-Power Always-On ML

  • Up to 6 MB SRAM for Next Gen Apps

  • Ultra-low power RRAM technology

  • Rich peripheral set to reduce BOM

  • Low-Power 2.5D GPU and Interfaces

  • Highly integrated analog subsystem

  • ModusToolbox™ software support

  • End-to-end ML solution w/DEEPCRAFT™

  • State-of-the-art secured enclave

  • Infineon edge protect technology

Target applications​