PSOC™ 6 development kits
Infineon provides a broad portfolio of hardware development kits to aid in the rapid prototyping and evaluation of PSOC™ 6 MCU based applications. All the kits are supported in the ModusToolbox™ software through board support packages (BSP) and hundreds of validated code examples.
The list of kits and the relevant links are listed on this page.
Note:To evaluate an application targeting the PSOC™ 61 MCU Programmable line, choose the corresponding PSOC™ 62 MCU development kit, and use only the ARM® Cortex®-M4+ CPU of the dual core PSOC™ 62 MCU for running the application code. The PSOC™ 62 MCU will then emulate the functionality of the single core ARM® Cortex®-M4 PSOC™ 61 MCU.
Kit MPN | Applicable PSOC™ 6 families | Kit Type | Documents | Hardware Design Files | BSP GitHub Repository |
|---|---|---|---|---|---|
Kits for PSOC™ 61 Programmable
line, PSOC™ 62 Performance line | |||||
CY8CKIT-062S4 | CY8C61x4, CY8C62x4 | Pioneer | Zip file | BSP | |
CY8CPROTO-062S3-4343W | CY8C61x5, CY8C62x5 | Proto | Zip file | BSP | |
CY8CKIT-062-WIFI-BT | CY8C61x6, CY8C61x7, CY8C62x6, CY8C62x7 | Pioneer | Zip file | BSP | |
CY8CPROTO-062-4343W | CY8C61x8, CY8C61xA, CY8C62x8, CY8C62xA | Proto | Zip file | BSP | |
CY8CKIT-062S2-43012 | CY8C61x8, CY8C61xA, CY8C62x8, CY8C62xA | Pioneer | Zip file | BSP | |
CY8CEVAL-062S2 | CY8C61x8, CY8C61xA, CY8C62x8, CY8C62xA | Evaluation | Zip file | BSP | |
Kits for PSOC™ 63 Bluetooth® Low Energy Connectivity line | |||||
CY8CKIT-062-BLE | CY8C63x6, CY8C63x7 | Pioneer | Zip file | BSP | |
CY8CPROTO-063-BLE | CY8C63x6, CY8C63x7 | Proto | Zip file | BSP | |
Kits for PSOC™ 64 Secure MCU line | |||||
CY8CPROTO-064B0S3 | CYB064x5 | Proto | Zip file | BSP | |
CY8CPROTO-064S1-SB | CYB064x7 | Proto | Zip file | BSP | |
CY8CKIT-064B0S2-4343W | CYB064xA | Pioneer | Zip file | BSP | |
CY8CKIT-064S0S2-4343W | CYS064xA | Pioneer | Zip file | BSP | |
Kits for PSOC™ 6 Artificial Intelligence | |||||
CY8CKIT-062S2-AI | CY8C62x8, CY8C62xA | Evaluation | Zip file | BSP | |