PSoC 6 technical reference manuals

A technical reference manual (TRM) provides detailed technical information on a device family. Architecture TRMs provide a functional description of the various sub-blocks in the device including block features, architecture, and use cases. Register TRMs provide a register level description of the user accessible registers in the device.

The TRMs for the PSoC 6 device families are listed below.

Device Family Architecture TRM Registers TRM
PSoC 61 Programmable Line (Single Core Applications CPU: ARM® Cortex®-M4)
CY8C61x4 PDF PDF
CY8C61x5 PDF PDF
CY8C61x6, CY8C61x7 PDF PDF
CY8C61x8, CY8C61xA PDF PDF
PSoC 62 Performance Line (Dual Core Applications CPU: ARM® Cortex®-M4, ARM® Cortex®-M0+)
CY8C62x4 PDF PDF
CY8C62x5 PDF PDF
CY8C62x6, CY8C62x7 PDF PDF
CY8C62x8, CY8C62xA PDF PDF
PSoC 63 Bluetooth® Low Energy Connectivity Line (MCUs with on-chip Bluetooth® radio)
CY8C63x6, CY8C63x7 PDF PDF
PSoC 64 Secure MCU Line (Applications CPU: ARM® Cortex®-M4, Secure CPU: ARM® Cortex®-M0+)
CYB064x5 Secure Boot PDF PDF
CYB064x7 Secure Boot PDF PDF
CYB064xA Secure Boot PDF PDF
CYB064x7-BL Secure Boot BLE PDF PDF
CYS064xA Standard Secure PDF PDF