CYW55913 overview
The Infineon CYW55913/55912/55911/55903/55902/55901 are a family of ultra-lower power, single-chip, connected MCUs that support 1x1 Wi-Fi 6/6E, Bluetooth® Low Energy 5.4, Matter, IP networking, targeted at Internet-of-Things (IoT) applications for stand-alone operation or to offload a host-processor. An integrated 192 MHz Arm® Cortex®-CM33, runs the Wi-Fi and Networking Stacks, Bluetooth® LE 5.4 and supports a wide array of peripherals.
The CYW5591x Wi-Fi supports single stream, 1x1, Wi-Fi 6/6E (802.11ax), with PHY rates up to 1024 QAM (MCS11) over 20-MHz channels. Included on-chip are 2.4 GHz and 5/6 GHz transmit power amplifiers (PAs), and low-noise amplifiers (LNAs) for best-in-class RF performance. The device is also capable of operating with external power amplifiers and low-noise amplifiers, as well as switched antenna diversity, if improved range is required. The CYW55913 supports tri-band (2.4 GHz, and 5/6 GHz), the CYW55912 supports dual-band (2.4 GHz and 5 GHz) and the CYW55911 supports single-band (2.4 GHz) with all devices support Bluetooth® LE 5.4.
The device supports Bluetooth® LE 5.4 with support for LE 1 Mbps, LE 2 Mbps, LE long range (Coded Phy) with advertising coding selection. The device includes on-chip power amplifiers supporting three different output power paths optimized for best efficiency, +4 dBm, +13 dBm, and +19 dBm path for driving poor antennas in wearable devices or other applications that require longer range for Bluetooth® LE. The device also features a flexible Bluetooth® receiver offering a dedicated Bluetooth® path or a Bluetooth® receive path that can be shared (sLNA) with the 2.4-GHz WLAN receive path. The CYW55903 supports tri-band (2.4 GHz, and 5/6 GHz), the CYW55902 supports dual-band (2.4 GHz and 5 GHz) and the CYW55901 supports single-band (2.4 GHz). The CYW55903/2/1 family does not support Bluetooth® LE.
The device integrates a 192 MHz Arm® Cortex® M33 processor with ThreadX RTOS, NetX Duo TCPI/IP network stack and NetX Secure for TLS 1.3 embedded in the 2048 KB of ROM. The device also embeds 768 KB of SRAM. A Quad SPI interface is available for supporting external Flash and PSRAM, supporting XIP and On-the-Fly encryption/description. Network communication can be enabled through the interface options: SDIO, gSPI, UART and SPI. The device supports three Serial Control Blocks (SCB) with each SCB supporting I2C/SPI/UART, 9x Timing Control and PWM blocks, 12-bit ADC with seven channel mux input for DC sensing. A pair of time-division multiplexing (TDM) interfaces enables a flexible interface for various audio use cases and a PDM interface is available for connecting digital microphones. A UART/SDIO/SPI/I2C/gSPI
interface is available for interfacing with the host processor. CYW55913 family does not support Bluetooth® LE Audio. See the CYW55513/2/1 for devices requiring Bluetooth® BR/EDR and Bluetooth® LE Audio support.
The CYW5591x also includes a power management unit (PMU) and requires a 37.4 MHz crystal which provides the system reference clock and can operate from an internal high-accuracy 32.768 kHz low-power oscillator (iLPO) or external 32.76 kHz crystal (eLPO) for higher accuracy or from an external reference clock. The CYW5591x includes advanced coexistence hardware mechanisms and algorithms which ensure WLAN and Bluetooth® LE simultaneous operation is optimized for maximum performance. In addition, coexistence support is available for external radios such as (LTE, GPS, and ZigBee) via an external interface. The CYW5591x operates over the -40°C to +85°C temperature range and is available in a 0.35 mm pitch WLBGA package.
Block diagram
Features
Connected MCU
Arm® Cortex®-M33 192 MHz with Trustzone Cryptocell 312
On-chip memory has
2048-KB ROM
ThreadX RTOS
NetX Secure TLS 1.3
NetX Duo (TCP/IP)
768-KB RAM
1 x Serial memory interface (SMIF)
QSPI interface supporting external FLASH and PSRAM up to 16 MB
Option to boot from Flash, support Execute-in-place (XIP) with on-the-fly AES encryption/decryption
ModusToolbox™ supports various middleware, Peripheral Driver libraries, Hardware Abstraction Libraries
Supports interface with other Host MCUs for Network Offloads and Network communication over AT Commands interface
> 40 Mbps throughput with TCP/IP, TLS over SDIO
> 20 Mbps throughput with TCP/IP, TLS over gSPI
< 7.4 Mbps throughput with TCP/IP, TLS over UART
Wide selection of peripherals
7 Channel 12-bit Sigma Delta ADC
16 ksps, 7x DC sensing, 1 x analog MIC for noise threshold detection (NTD)
2 x Low Power Comparators (LPCOMP)
Programmable thresholds for window comparison
3 x Serial Communication Blocks configurable as SPI, I2C or UART
UART (< 7.4 Mbps)
I2C (100 kHz, 400 kHz and 1 MHz)
SPI (run up to a max clock of 24 MHz)
9 x Timer Counter PWM (TCPWM)
2 x 32-bit + 7 x 16-bit counters, 4 x OUT positive/negative, 8 x IN
1 x PDM (Left and Right Digital microphones)
Audio Interfaces
TDM1, TDM2 each supporting inter-IC sound (I2S) (2-channels) and PCM (8-channels), 8k to 96k sample rates, and 16- and 24-bit sample widths
Bidirectional PCM (TDM and I2S) with 8k, 16k sample rates and 16-bit sample width. Multiplexed with TDM2 through second audio interface
Single-direction I2S with 48k sample rates and 16-bit sample width. Multiplexed with TDM2 through second audio interface
GPIO
48 pins could be used for GPIO function
Timer/Watchdog
2x Timer
1x Watchdog
Programming and debug
Debug Supported via Arm® DAP JTAG/SWD
Programming supported via UART
WLAN features
IEEE 802.11a/b/g/n/ac/ax compliant
Tri-band (2.4 GHz/5 GHz/6 GHz)
1x1 with 20 MHz channels supporting PHY data rates up to 802.11ax (MCS11 1024-QAM 5/6)
Transmit (TX) power with internal PA
2.4 GHz: +24.0 dBm 1 Mbps DSSS
5 GHz: +22.5 dBm 6 Mbps OFDM
6 GHz:
+21.0 dBm MCS0 UNII-5 OFDM
+21.0 dBm MCS0 UNII-6 OFDM
+20.5 dBm MCS0 UNII-7 OFDM
+20.5 dBm MCS0 UNII-8 OFDM
Sensitivity with internal LNA
2.4 GHz: -101.5 dBm 1 Mbps DSSS
5 GHz: -94.5 dBm MCS0
6 GHz:
-95.0 dBm MCS0 UNII-5
-95.0 dBm MCS0 UNII-6
-95.0 dBm MCS0 UNII-7
-93.5 dBm MCS0 UNII-8
Wi-Fi 6/6E release features
OFDMA up-link and down-link as STA
Down-link multi-user MIMO (MU-MIMO) as STA
Individual target-wake-time (TWT), broadcast TWT
BSS color
Support for switched antenna diversity, and external PAs and LNAs for improved range
Mode support:
STA
SoftAP
STA+Soft AP
Security
WPA2(Personal/Enterprise), WPA3 (Personal/Enterprise with 192 bit security)
Bluetooth® Low Energy
Bluetooth® 5.4 (Bluetooth® Low Energy)
Advertising Coding Selection
Encrypted Advertising Data
LE Generic Attribute Profile (GATT) Security Levels Characteristic
Bluetooth® Low Energy 5.0/5.1/5.2/5.3 features
Advertisement Data Information (ADI) in Periodic Advertising
LE Enhanced Connection Update
LE Channel Classification
LE Isochronous Channels (non-Audio applications)
Enhanced Attribute Protocol
LE Power Control
GATT caching
Periodic Advertising Sync Transfer (PAST)
Control Length Extension
Advertising Channel Index
Slot Availability Mask (SAM)
2M PHY for LE
LE Coded PHY
High Duty Cycle Non-Connectable Advertising
LE Advertising Extensions
LE Channel Selection Algorithm #2
Bluetooth® LNA can be shared with WLAN LNA for reduced antenna count (sLNA)
Dedicated Bluetooth® LNA (dLNA) for improved RF and coexistence performance with dedicated Bluetooth® antenna
+4, +13, and +19 dBm Bluetooth® PA paths optimized for best efficiency, output power adjustable in 4 dB steps
Receive sensitivity: -111.5 dBm (Bluetooth® LE 125 kbps, LR S=8)
Receive sensitivity: -97.5 dBm (Bluetooth® LE 2 Mbps)
Bluetooth® UART with max baud rate as 4 Mbps
General features
Security
Arm® Trustzone Cryptocell 312
Life cycle management
Crypto key establishment and management
Crypto offloads
PSA Level 2 certifiable
Secure boot
Wi-Fi, Bluetooth® and application independent firmware authentication
Firmware encryption
Attestation
Anti-rollback
Coexistence
Advanced coexistence 2-wire BTSIG WCI-2 (LTE) and 3-wire (ZigBee)
Potential applications
IP Cameras
Video Doorbell Cameras
Smart Locks
Smart Watches
IoT Gateways
Sensors
Wi-Fi Speakers
Thermostats
Appliances
Printers
Internet of Things (IoT)
Industrial Internet of Things (IIoT)
Smart Home
Boilers
Garage Door Openers (GDO)
1
Internal low-power oscillator accuracy is only adequate for WLAN, and not for Bluetooth® if low power for Bluetooth®Low-Energy required.
2
Improved HW/SW calibration schemes allows to achieve ILPO effective variation of less than 1% across PVT.
3
External LPO is needed for Bluetooth® Low Energy to support low power mode.