CYW43022 is available in the M.2 form factor and can be used on a Linux or an RTOS based host software environment.

Note: CYW43022 is available from three different module partners - Murata, USI and Azurewave. IMX8 Nano and PSOC™ 6 boards need to be purchased separately.

Linux​

CYW43022 + IMX8 Nano evaluation board runs Linux. Infineon provides the open source FMAC host driver, open source

wpa_supplicant

with Infineon patches.

CYW43022 M.2 Manufacturing Part Number (MPN)

Kit type

Software supported

Community/BSP GitHub Links

CYW943022SDM2WLIPA

Linux

Open Source FMAC, wpa_supplicant & CYW43022 firmware

community.infineon.com

RTOS​

ModusToolbox™ software supports 43022. It also comes with several code examples that enable rapid prototype development.

CYW43022 M.2 Manufacturing Part Number (MPN)

Kit type

Software supported

Community/BSP GitHub Links

CYW943022SDM2WLIPA

RTOS

ModusToolbox™ , CYW43022 firmware

Release:

https://github.com/Infineon/wifi-host-driver/releases

(if not using ModusToolbox™)

Code Examples :

https://github.com/Infineon/Code-Examples-for-ModusToolbox-Software