Skip to main content

CYW20829 overview

Bluetooth® LE 5.4 MCU with Industry’s best range, Dual Arm® Cortex-M33 dedicated for applications and CAN FD

Bluetooth® LE with full 5.4 features, best in-class range, and low power​

Bluetooth® LE is a breeze with the CYW20829, offering unmatched reliability and range with an integrated power amplifier for 10 dBm of transmit output power and a remarkable receive sensitivity of -98 dBm for Bluetooth® LE 1 Mbps. It supports all features up to Bluetooth LE 5.4, while minimizing required external components.

Relevant product pages​

The associated product pages using the CYW20829 are the product page, evaluation kit, and the module.

Software​

The CYW20829 supports Infineon's development environment ModusToolBox™ and extensive code examples.

Documents​

To find related documents to the CYW20829, see our datasheet, application notes, and product brief.

Develop community​

If you have further questions or an additional development resource, check out our developer community.

Reference designs​

For released reference designs using the CYW20829, see the keyboard, mouse, or voice remote.

Videos​

To find videos exploring more about the CYW20829 can be found here.

Diagrams​

Figure 1. Architectural view of CYW20829