Widget Sensing Element(s) [all gen]
A sensing element refers to the sensing terminals assigned to port pins to connect to physical sensors on a user-interface panel (such as a pad or layer on a PCB, ITO, or FPCB). For the description of the elements, refer to sections
Widget Sensing Method [all gen]
and
Widget Type [all gen]
.
The following element numbers are supported by the CSD/CSX/ISX sensing methods:
Sensing element | Sensing method | |||
|---|---|---|---|---|
Button | CSD | CSX | ISX | WBX |
Button | Supports 1 to 64 sensors within a widget. | Supports 1 to 64 Rx electrodes (for 1 to 64 sensors) and Tx is fixed to 1. | Supports 1 to 64 Rx and Lx electrodes. | |
Linear Slider | Supports 3 (5 for diplexed) to 64 segments within a widget. | Supports 3 (5 for diplexed) to 64 Rx electrodes and Tx is fixed to 1. | Supports 3 (5 for diplexed) to 64 Rx and Lx electrodes. | |
Radial Slider | ||||
Matrix Buttons | Supports 2 to 64 rows and columns. | Supports 2 to 64 Tx and Rx electrodes. | ||
Touchpad | Supports 3 to 64 rows and columns. | Supports 3 to 64 Tx and Rx electrodes. The total intersections (node) number is equal to Rx×Tx . | ||
Proximity | Supports 1 to 64 rows and columns. | Supports 3 to 64 Tx and Lx electrodes. | ||
Low Power | Supports 1 to 64 rows and columns. | Supports 1 to 64 Rx electrodes (for 1 to 64 sensors) and Tx is fixed to 1. | Supports 1 to 64 Rx and Lx electrodes. | |
Liquid Level | Supports 5 to 32 rows and columns. | Supports 5 to 32 rows and columns. | Supports 5 to 32 rows and columns. | |
Wheatstone Bridge | Supports 1 sensor with 2 electrodes. | |||