Release Notes v1.0.0
Highlights of this version
Initial Release Notes
Introduction
Welcome to the initial release of the PSoC™ 6 Documentation! This document serves as an essential guide to understanding and navigating the content of our book. Whether you're a new reader or returning to the material, this release note will help you get started.
Purpose
The primary purpose of this documentation is to:
- Provide an Overview: The PSoC™ 6 is a 32-bit, dual-core microcontroller that combines high performance and low power consumption, making it ideal for a wide range of applications, including IoT, industrial, and consumer electronics. With its robust security features, wireless connectivity options, and flexible peripherals, the PSoC™ 6 provides a scalable and secure solution for demanding applications.
- Intended audience: The PSoC™ 6 is designed for embedded system developers, engineers, and designers who require a high-performance, low-power, and secure microcontroller for their IoT, industrial, and consumer electronics applications. Additionally, the PSoC™ 6 is suitable for developers who need a flexible and scalable solution for their projects, with a focus on ease of use, rapid prototyping, and efficient development.
What's Inside
- PSoC™ 6 MCU Overview: The PSoC™ 6 MCU is a 32-bit, dual-core microcontroller that integrates a high-performance Arm Cortex-M4 core with a low-power Arm Cortex-M0+ core, providing a scalable and secure solution for demanding applications. With its rich set of peripherals, wireless connectivity options, and robust security features, the PSoC™ 6 MCU enables developers to create innovative and efficient IoT, industrial, and consumer electronics products.
- PSoC™ 6 datasheets: The PSoC™ 6 datasheets provide detailed technical information on the microcontroller's architecture, peripherals, and electrical characteristics, enabling developers to design and implement their applications with confidence. The datasheets include comprehensive documentation on the PSoC™ 6's features, specifications, and operating conditions, as well as application notes and design guidelines to help developers optimize their system designs.
- PSoC™ 6 software tools: The PSoC™ 6 software tools, including ModusToolbox and PSoC Creator, provide a comprehensive development environment for designing, coding, and debugging PSoC™ 6-based applications, with features such as code generation, simulation, and debugging. These tools enable developers to quickly and easily develop, test, and deploy their PSoC™ 6-based projects, with a focus on ease of use, flexibility, and productivity.
- PSoC™ 6 technical reference manuals: The PSoC™ 6 technical reference manuals provide in-depth, detailed information on the microcontroller's architecture, registers, and peripherals, serving as a comprehensive resource for developers who need to understand the inner workings of the PSoC™ 6. These manuals offer a detailed, technical view of the PSoC™ 6's hardware and firmware components, enabling developers to optimize their system designs and troubleshoot complex issues.
- PSoC™ 6 code examples: The PSoC™ 6 code examples provide a collection of pre-written, tested, and documented code snippets and projects that demonstrate how to use the PSoC™ 6's peripherals, interfaces, and features, helping developers to quickly get started with their projects. These code examples cover a range of applications and use cases, from basic peripheral usage to complex system-level implementations, and are designed to be easily adaptable to specific development needs.
- PSoC™ 6 application notes: The PSoC™ 6 application notes provide detailed, in-depth guidance on how to design, implement, and optimize specific applications and use cases using the PSoC™ 6 microcontroller, covering topics such as system design, component selection, and performance optimization. These application notes offer practical, real-world advice and best practices from experienced engineers, helping developers to overcome common challenges and achieve their design goals with the PSoC™ 6
- PSoC™ 6 development kits: The PSoC™ 6 development kits provide a comprehensive, out-of-the-box development environment for evaluating and prototyping PSoC™ 6-based designs, featuring a range of boards, modules, and accessories that enable developers to quickly get started with their projects. These kits include everything needed to develop, test, and debug PSoC™ 6-based applications, including hardware, software, and documentation, and are designed to help developers accelerate their time-to-market.
- Other PSoC™ 6 documents: The PSoC™ 6 documentation suite also includes a range of additional resources, such as CAD files, BSDL files, and IBIS models, which provide detailed information on the microcontroller's physical design, pinout, and electrical characteristics. These documents enable developers to create accurate PCB layouts, simulate signal integrity, and perform other critical design tasks, ensuring that their PSoC™ 6-based systems meet their performance and reliability requirements.
Updates and Revisions
This is the initial release of the documentation, and it corresponds to the first version of the book. If there are any updates or revisions in the future, we will document them in the "Release Notes" section and provide clear information on how to access the latest version of the book.
Feedback
We value your feedback! If you have any comments, suggestions, or encounter any issues while using this documentation or the book itself, please don't hesitate to contact us via this link.
Thank you for choosing PSoC™ 6 Documentation, and we hope this documentation enhances and helps you with the PSoC™ 6. Happy reading!