PSoC™ 6 platform offers over 100 code examples from basic getting started and peripheral examples to system level connectivity examples. This section captures the code examples available for PSoC™ 6 platform and groups the examples into various categories for ease of navigation.
This section captures the examples that demonstrate Wi-Fi connectivity with PSoC™ 6.
The PSoC™ 6 microcontroller (MCU) family is a range of general-purpose MCUs built on an ultra-low-power architecture ideal for battery-operated, low-power applications including embedded IoT applications.
Device datasheets provide a technical overview of the device that includes the key features, hardware architecture, on-chip peripherals, various sub-systems, and package details. Electrical specifications of the device are also provided in the datasheet.
ModusToolbox™ software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices including PSoC 6. This section includes all the documentation relevant to ModusToolbox™.
This section captures the basic examples that let you getting started with the PSoC™ 6 device.
This section captures the basic peripheral examples that let you get started with the various peripherals available in PSoC™ 6.
This section captures the examples that demonstrate the various sensing capabilities such as touch, analog-front-end for sensors etc. of PSoC™ 6 .
This section captures the examples that demonstrate capabilities of various display and graphics interface available in PSoC™ 6.
This section captures the examples that demonstrate Bluetooth® connectivity with PSoC™ 6
This section captures the examples and test firmware for various compliances and certification of PSoC™ 6.
This section captures the examples that demonstrate Machine Learning capabilities with PSoC™ 6.
This section captures the examples that demonstrate capabilities audio interfaces available in PSoC™ 6
Application notes cover a broad range of topics, from basic to advanced level concepts in the PSoC™ 6 Platform. This section includes all the application notes available for PSoC™ 6 platform.
Infineon provides a broad portfolio of hardware development kits to aid in the rapid prototyping and evaluation of PSoC™ 6 MCU based applications. All the kits are supported in the ModusToolbox™ software through board support packages (BSP) and hundreds of validated code examples.
A technical reference manual (TRM) provides detailed technical information on a device family. Architecture TRMs provide a functional description of the various sub-blocks in the device including block features, architecture, and use cases. Register TRMs provide a register level description of the user accessible registers in the device.
PSoC™ 6 related knowledge base articles on community.infineon.com