Supported Software and Tools¶
-
group
page_ble_toolchain
This version of the PSoC 6 BLE Middleware was validated for compatibility with the following Software and Tools:
Software and Tools
Version
ModusToolbox Software Environment
2.0
- ModusToolbox Device Configurator
2.0
- ModusToolbox BT Personality in Device Configurator
1.1
- ModusToolbox BT Configurator tool
2.0
GCC Compiler
7.2.1
IAR Compiler
8.32
Arm Compiler 6
(Note 1 )6.11
Note
The PSoC 6 BLE Middleware includes the pre-compiled libraries for Arm Compiler 6. They are built with the following options to be compatible with ModusToolbox and MBED:
’-fshort-enums’ - Set the size of an enumeration type to the smallest data type that can hold all enumerator values.
’-fshort-wchar’ - Set the size of wchar_t to 2 bytes.
To operate in custom environments with Arm Compiler 6, apply the above mentioned build options.