Data Structures

group group_smartio_data_structures
struct cy_stc_smartio_lutcfg_t
#include <>

LUT configuration structure.

Public Members

cy_en_smartio_luttr_t tr0

LUT input trigger 0 source selection.

cy_en_smartio_luttr_t tr1

LUT input trigger 1 source selection.

cy_en_smartio_luttr_t tr2

LUT input trigger 2 source selection.

cy_en_smartio_lutopc_t opcode

LUT Opcode.

uint8_t lutMap

LUT output mapping.

struct cy_stc_smartio_ducfg_t
#include <>

Data Unit (DU) configuration structure.

Public Members

cy_en_smartio_dutr_t tr0

DU input trigger 0 source selection.

cy_en_smartio_dutr_t tr1

DU input trigger 1 source selection.

cy_en_smartio_dutr_t tr2

DU input trigger 2 source selection.

cy_en_smartio_dudata_t data0

DU input DATA0 source selection.

cy_en_smartio_dudata_t data1

DU input DATA1 source selection.

cy_en_smartio_duopc_t opcode

DU op-code.

cy_en_smartio_dusize_t size

DU operation bit size.

uint8_t dataReg

DU DATA register value.

struct cy_stc_smartio_config_t
#include <>

Smart I/O configuration structure.

Public Members

cy_en_smartio_clksrc_t clkSrc

Smart I/O instance clock source.

uint8_t bypassMask

Smart I/O io<->chip channel bypass mask.

uint8_t ioSyncEn

Synchronization enable/disable for I/O terminals.

uint8_t chipSyncEn

Synchronization enable/disable for Chip terminals.

const cy_stc_smartio_lutcfg_t *lutCfg0

Pointer to LUT0 configuration (NULL if not used)

const cy_stc_smartio_lutcfg_t *lutCfg1

Pointer to LUT1 configuration (NULL if not used)

const cy_stc_smartio_lutcfg_t *lutCfg2

Pointer to LUT2 configuration (NULL if not used)

const cy_stc_smartio_lutcfg_t *lutCfg3

Pointer to LUT3 configuration (NULL if not used)

const cy_stc_smartio_lutcfg_t *lutCfg4

Pointer to LUT4 configuration (NULL if not used)

const cy_stc_smartio_lutcfg_t *lutCfg5

Pointer to LUT5 configuration (NULL if not used)

const cy_stc_smartio_lutcfg_t *lutCfg6

Pointer to LUT6 configuration (NULL if not used)

const cy_stc_smartio_lutcfg_t *lutCfg7

Pointer to LUT7 configuration (NULL if not used)

const cy_stc_smartio_ducfg_t *duCfg

Pointer to Data Unit configuration (NULL if not used)

bool hldOvr

Hold override enable (true) / disable (false)