Data Structures¶
-
group
group_pdm_pcm_data_structures
-
struct
PDM_Type
¶ - #include <>
-
struct
cy_stc_pdm_pcm_config_t
- #include <>
PDM-PCM initialization configuration.
Public Members
-
cy_en_pdm_pcm_clk_div_t
clkDiv
PDM Clock Divider (1st divider), see cy_en_pdm_pcm_clk_div_t This configures a frequency of PDM CLK.
The configured frequency is used to operate PDM core. I.e. the frequency is input to MCLKQ_CLOCK_DIV register.
-
cy_en_pdm_pcm_clk_div_t
mclkDiv
MCLKQ divider (2nd divider), see cy_en_pdm_pcm_clk_div_t.
-
uint8_t
ckoDiv
PDM CKO (FPDM_CKO) clock divider (3rd divider):
if CKO_CLOCK_DIV >= 1 - *F(PDM_CKO) = F(PDM_CLK / (mclkDiv + 1))
if CKO_CLOCK_DIV = 0 - *F(PDM_CKO) = MCLKQ / 2
-
uint8_t
ckoDelay
Extra PDM_CKO delay to internal sampler:
0: Three extra PDM_CLK period advance
1: Two extra PDM_CLK period advance
2: One extra PDM_CLK period advance
3: No delay
4: One extra PDM_CLK period delay
5: Two extra PDM_CLK period delay
6: Three extra PDM_CLK period delay
7: Four extra PDM_CLK clock delay
-
uint8_t
sincDecRate
F(MCLK_L_R) = Fs * 2 * sincDecRate * mclkDiv, Fs is a sampling frequency, 8 kHz - 48 kHz.
-
cy_en_pdm_pcm_out_t
chanSelect
-
bool
chanSwapEnable
Audio channels swapping.
-
uint8_t
highPassFilterGain
High pass filter gain: H(Z) = (1 - Z^-1) / (1 - (1 - 2^highPassFilterGain) * Z^-1)
-
bool
highPassDisable
High pass filter disable.
-
cy_en_pdm_pcm_s_cycles_t
softMuteCycles
The time step for gain change during PGA or soft mute operation in number of 1/a sampling rate, see cy_en_pdm_pcm_s_cycles_t.
-
uint32_t
softMuteFineGain
Soft mute fine gain: 0 = 0.13dB, 1 = 0.26dB.
-
bool
softMuteEnable
Soft mute enable.
-
cy_en_pdm_pcm_word_len_t
wordLen
-
bool
signExtension
Word extension type:
0: extension by zero
1: extension by sign bits
-
cy_en_pdm_pcm_gain_t
gainLeft
Gain for left channel, see cy_en_pdm_pcm_gain_t.
-
cy_en_pdm_pcm_gain_t
gainRight
Gain for right channel, see cy_en_pdm_pcm_gain_t.
-
uint8_t
rxFifoTriggerLevel
Fifo interrupt trigger level (in words), range: 0 - 253 for stereo and 0 - 254 for mono mode.
-
bool
dmaTriggerEnable
DMA trigger enable.
-
uint32_t
interruptMask
Interrupts enable mask.
-
cy_en_pdm_pcm_clk_div_t
-
struct