BSP Settings¶
Resource |
Parameter |
Value |
Remarks |
---|---|---|---|
ADC |
VREF |
1.2 V |
|
Measurement type |
Single Ended |
||
Input voltage range |
0 to 2.4 V (0 to 2*VREF) |
||
Output range |
0x000 to 0x7FF |
||
DAC |
Reference source |
VDDA |
|
Input range |
0x000 to 0xFFF |
||
Output range |
0 to VDDA |
||
Output type |
Unbuffered output |
||
I2C |
Role |
Master |
Configurable to slave mode through HAL function |
Data rate |
100 kbps |
Configurable through HAL function |
|
Drive mode of SCL & SDA pins |
Open Drain (drives low) |
External pull-up resistors are required |
|
LpTimer |
Uses WCO (32.768 kHz) as clock source & MCWDT as counter; 1 count = 1/32768 second or 32768 counts = 1 second |
||
SPI |
Data rate |
100 kbps |
Configurable through HAL function |
Slave select polarity |
Active low |
||
UART |
Flow control |
No flow control |
Configurable through HAL function |
Data format |
8N1 |
Configurable through HAL function |
|
Baud rate |
115200 |
Configurable through HAL function |
Note
The GPIO pins on the J6 connector are also labeled as J2 in the design.modus file to match names in other boards. J2 is actually the power jumper on this board which has no need for its own pin definitions.