CYBLE-416045-EVAL BSP¶
-
group
index
Overview
The EZ-BLE Arduino Evaluation Board (CYBLE-416045-EVAL) enables you to evaluate and develop applications on the CYBLE-416045-02 EZ-BLE Creator Module. CYBLE-416045-EVAL can be used as a standalone evaluation kit or can be combined with Arduino compatible shields.
To use code from the BSP, simply include a reference to cybsp.h.
Features
Kit Features:
BLE 5.0 certified Cypress CYBLE-416045-02 EZ-BLE module with onboard crystal oscillators, trace antenna, passive components and PSoC 63 MCU
Up to 36 Arduino-compatible GPIO headers
Supports digital programmable logic, a PDM-PCM digital microphone interface, high-performance analog-to-digital converter (ADC), low-power comparators, and standard communication and timing peripherals.
Kit Contents:
EZ-BLE Arduino Evaluation Board (CYBLE-416045-EVAL) with on-board EZ-BLE Creator Module (CYBLE-416045-02)
USB Type-A to Micro-USB cable
Quick Start Guide
BSP Configuration
The BSP has a few hooks that allow its behavior to be configured. Some of these items are enabled by default while others must be explicitly enabled. Items enabled by default are specified in the CYBLE-416045-EVAL.mk file. The items that are enabled can be changed by creating a custom BSP or by editing the application makefile.
Components:
Device specific category reference (e.g.: CAT1) - This component, enabled by default, pulls in any device specific code for this board.
BSP_DESIGN_MODUS - This component, enabled by default, causes the Configurator generated code for this specific BSP to be included. This should not be used at the same time as the CUSTOM_DESIGN_MODUS component.
CUSTOM_DESIGN_MODUS - This component, disabled by default, causes the Configurator generated code from the application to be included. This assumes that the application provides configurator generated code. This should not be used at the same time as the BSP_DESIGN_MODUS component.
Defines:
CYBSP_WIFI_CAPABLE - This define, disabled by default, causes the BSP to initialize the interface to an onboard wireless chip if it has one.
CY_USING_HAL - This define, enabled by default, specifies that the HAL is intended to be used by the application. This will cause the BSP to include the applicable header file and to initialize the system level drivers.
Clock Configuration
Clock
Source
Output Frequency
FLL
IMO
100.0 MHz
PLL
IMO
48.0 MHz
CLK_HF0
CLK_PATH0
100 MHz
Power Configuration
System Active Power Mode: LP
System Idle Power Mode: Deep Sleep
VDDA Voltage: 3300 mV
VDDD Voltage: 3300 mV
See the BSP Setttings for additional board specific configuration settings.
API Reference Manual
The CYBLE-416045-EVAL Board Support Package provides a set of APIs to configure, initialize and use the board resources.
See the BSP API Reference Manual for the complete list of the provided interfaces.
More information
© Cypress Semiconductor Corporation, 2019-2021.