BSP Settings¶
Resource |
Parameter |
Value |
Remarks |
---|---|---|---|
ADC |
VREF |
1.2 V |
|
Measurement type |
Single Ended |
||
Input voltage range |
0 to 2.4 V (0 to 2*VREF) |
||
Output range |
0x000 to 0x7FF |
||
DAC |
Reference source |
VDDA |
|
Input range |
0x000 to 0xFFF |
||
Output range |
0 to VDDA |
||
Output type |
Unbuffered output |
||
I2C |
Role |
Master |
Configurable to slave mode through HAL function |
Data rate |
100 kbps |
Configurable through HAL function |
|
Drive mode of SCL & SDA pins |
Open Drain (drives low) |
External pull-up resistors are required |
|
LpTimer |
Uses WCO (32.768 kHz) as clock source & MCWDT as counter; 1 count = 1/32768 second or 32768 counts = 1 second |
||
SPI |
Data rate |
100 kbps |
Configurable through HAL function |
Slave select polarity |
Active low |
||
UART |
Flow control |
No flow control |
Configurable through HAL function |
Data format |
8N1 |
Configurable through HAL function |
|
Baud rate |
115200 |
Configurable through HAL function |